Article number | US2:49SBPB5 | US2:49SDPB5 | |
|
|
||
PUSHBUTTON KIT START-STOP Product phase out: Successor: 49SDPB5 | Class 49 Pushbutton Kit | ||
product brand name | NEMA Control Product Accessories | Enclosed Control Product Accessories | |
design of the product | Start-Stop Push Buttons | ||
product type designation | Pilot device | ||
special product feature | For use in enclosures with lift-off cover. | ||
General technical data | |||
weight [lb] | 0.4 lb | ||
Height x Width x Depth [in] | 3.5 × 1.75 × 3.22 in | ||
touch protection against electrical shock | finger-safe | ||
ambient temperature [°F] | |||
● during storage | -40 ... +149 °F | ||
● during operation | -4 ... +104 °F | ||
ambient temperature | |||
● during storage | -40 ... +65 °C | ||
● during operation | -20 ... +40 °C | ||
country of origin | Mexico | ||
accessories / included | Wires, legend holders & legend plates | ||
Actuator | |||
diameter | 22 mm | ||
design of the actuating element | Flush pushbutton (FOR & REV); Raised pushbutton (STOP) | ||
material / of the actuating element | Plastic | ||
color / of the actuating element | START = black / STOP = red | ||
product function / illumination | No | ||
number of switching positions | 2 | ||
mechanical service life (operating cycles) / typical | 10 000 000 | ||
Contact block | |||
number of NC contacts / for auxiliary contacts | 1 | ||
number of NO contacts / for auxiliary contacts | 1 | ||
design of the contact / of auxiliary contacts | Silver alloy | ||
mechanical service life (operating cycles) / of auxiliary contacts / typical | 10 000 000 | ||
electrical endurance (operating cycles) | 10 000 000 | ||
Legend | |||
material | Synthetic paper label with adhesive back | ||
marking / of inscription plate | ON OFF START STOP JOG | ||
color / of inscription plate | Black foreground / White background | ||
Mounting/wiring | |||
fastening method | Bracket for use with enclosures with lift-off covers | ||
type of electrical connection | screw-type terminals | ||
tightening torque [lbf·in] / with screw-type terminals | 7 ... 8 lbf·in | ||
type of connectable conductor cross-sections / for AWG cables / for control connection / with screw-type terminals / single or multi-stranded | 2x (18 ... 16 AWG) | ||
temperature / of the conductor / for control connection / with screw-type terminals / maximum permissible | 75 °C | ||
material / of the conductor | CU | ||
Certificates/ approvals | |||
certificate of suitability | cULus | ||
Further information | |||
Industry Mall (Online ordering system)
|
|||
Service&Support (Manuals, Certificates, Characteristics, FAQs,...)
|
|||
Image database (product images, 2D dimension drawings, 3D models, device circuit diagrams, EPLAN macros, ...)
|
|||
|
|
||
|
|
||
|
|
||
last modified: | 3/6/2023 | ||
Date 12/4/2023 |
Subject to change without notice © Copyright Siemens 2023 |