Article number | US2:LC3040L1200CU | US2:PN3048L1200C | |
|
|
||
Siemens Low Voltage Residential Specialty Load Centers: Murray Load Centers 2913.834 for residential applications. Meets stds: UL. Rated 120/240V (200A).Overload, short circuit protection by integrated circuit breaker. (AIR 65000AIC). Indoor Type 1 enclosure with combination mounting. No special features listed. REPLACED BY PN3048L1200C. AVAILABLE 4/1/2020 | SIEMENS LOW VOLTAGE PLUG-ON NEUTRAL READY PRO SERIES ASSEMBLED LOAD CENTER. MAIN LUG WITH 30 1-INCH SPACES ALLOWING MAX 48 CIRCUITS. 1-PHASE 3-WIRE SYSTEM RATED 120/240V (200A) 100KAIC. SPECIAL FEATURES: COPPER BUS, GREY TRIM NEMA TYPE 1 ENCLOSURE FOR INDOOR USE. | ||
General technical data | |||
configuration of the busbars | 200A | COPPER BUS | |
fastening method | Combination | ||
number of circuits in a trunking unit | 48 | ||
phase number | 1 | 1 | |
suitability for operation | Residential | RESIDENTIAL AND LIGHT COMMERCIAL ELECTRIC DISTRIBUTION | |
Electricity | |||
ampacity | 200 A | 200 A | |
voltage between phase and Ground (GND) rated value | 120 V | 120 V | |
voltage between phase and phase rated value | 240 V | 240 V | |
Breaking Capacity | |||
switching capacity current according to EN 60898 rated value | 65000 A | ||
Model | |||
product brand name | Murray | SIEMENS | |
product sub brand name | Load Centers | LOAD CENTERS | |
product type designation | PLUG-ON NEUTRAL READY PRO SERIES | ||
special product feature | GREY TRIM | ||
type of wiring of distribution board | 3w | ||
Mechanical Design | |||
number of modular width units for installation width | 30 | 30 | |
width [in] | 2913.83 in | ||
General product approval | |||
certificate of suitability | UL | UL | |
|
|
||
|
|
||
|
|
||
|
|
||
last modified: | 7/9/2021 | ||
Date 12/29/2023 |
Subject to change without notice © Copyright Siemens 2023 |