Article number US2:LW1224B1200 US2:SNW1224B1200
Siemens Low Voltage Residential Specialty Load Centers: Murray. Load Centers Features: UL Application: Residential Std: UL V. Rating: 120/240VA. Rating: 200A Phase: 1PH Load Regulation: 200A Wiring Conf: 3w Bus Rating: 200A Interrupt Rating: 22000AIC. REPLACED BY SNW1224B1200. AVAILABLE 4/1/2020 SIEMENS LOW VOLTAGE PLUG-ON NEUTRAL READY STANDARD SERIES ASSEMBLED LOAD CENTER. MAIN BREAKER WITH 12 1-INCH SPACES ALLOWING MAX 24 CIRCUITS. 1-PHASE 3-WIRE SYSTEM RATED 120/240V (200A) 22KAIC. SPECIAL FEATURES: ALUMINUM BUS, GREY TRIM NEMA TYPE 3R ENCLOSURE FOR OUTDOOR USE.
General technical data
configuration of the busbars 200A ALUMINUM BUS
fastening method Surface
number of circuits in a trunking unit 24
product function note
phase number 1 1
suitability for operation Residential RESIDENTIAL AND LIGHT COMMERCIAL ELECTRIC DISTRIBUTION
Electricity
ampacity 200 A 200 A
voltage between phase and Ground (GND) rated value 120 V 120 V
voltage between phase and phase rated value 240 V 240 V
Breaking Capacity
switching capacity current according to EN 60898 rated value 22000 A
Model
product brand name Murray SIEMENS
product type designation PLUG-ON NEUTRAL READY STANDARD SERIES
special product feature UL GREY TRIM
type of wiring of distribution board 3w
Mechanical Design
number of modular width units for installation width 12 12
size of the circuit-breaker MB 200A
width [in] 2372.92 in
General product approval
certificate of suitability UL UL
US2:LW1224B1200 US2:SNW1224B1200
US2:LW1224B1200 US2:SNW1224B1200
US2:LW1224B1200 US2:SNW1224B1200
US2:LW1224B1200 US2:SNW1224B1200
last modified: 10/22/2025
Date
12/11/2025
Subject to change without notice
© Copyright Siemens 2025