Article number | US2:P3054L1200CU | US2:PN3048L1200C | |
|
|
||
SIEMENS LOW VOLTAGE PL SERIES LOAD CENTER. MAIN LUG WITH 30 1-Inch Spaces ALLOWING MAX 54 CIRCUITS. 1-PHASE 3-WIRE SYSTEM RATED 120/240V(200A) 100KA INTERRUPT. SPECIAL FEATURES: COPPER BUS, INTERCHANGEABLE MAIN, GRAY TRIM, NEMA TYPE1 ENCLOSURE FOR INDOOR USE. REPLACED BY PN3048L1200C. AVAILABLE 4/1/2020 | SIEMENS LOW VOLTAGE PLUG-ON NEUTRAL READY PRO SERIES ASSEMBLED LOAD CENTER. MAIN LUG WITH 30 1-INCH SPACES ALLOWING MAX 48 CIRCUITS. 1-PHASE 3-WIRE SYSTEM RATED 120/240V (200A) 100KAIC. SPECIAL FEATURES: COPPER BUS, GREY TRIM NEMA TYPE 1 ENCLOSURE FOR INDOOR USE. | ||
General technical data | |||
configuration of the busbars | COPPER BUS | ||
number of circuits in a trunking unit | 48 | ||
phase number | 1 | ||
suitability for operation | For Applications Where The Environment May Be Severe (That Is Far And Coastal Areas) | RESIDENTIAL AND LIGHT COMMERCIAL ELECTRIC DISTRIBUTION | |
Electricity | |||
ampacity | 200 A | 200 A | |
voltage between phase and Ground (GND) rated value | 120 V | 120 V | |
voltage between phase and phase rated value | 240 V | 240 V | |
Model | |||
product brand name | Siemens | SIEMENS | |
product sub brand name | PL Series | LOAD CENTERS | |
product type designation | Load Center, Main Lug | PLUG-ON NEUTRAL READY PRO SERIES | |
special product feature | GREY TRIM | ||
type of wiring of distribution board | 3-Wire SN | ||
Mechanical Design | |||
depth [in] | 36 in | ||
height [in] | 3.13 in | ||
number of modular width units for installation width | 30 | ||
size of the circuit-breaker | MBK150A Or MBK200A Field Installed | ||
width [in] | 14.5 in | ||
General product approval | |||
certificate of suitability | UL Listed | UL | |
|
|
||
|
|
||
|
|
||
|
|
||
last modified: | 7/9/2021 | ||
Date 12/29/2023 |
Subject to change without notice © Copyright Siemens 2023 |