Article number | 3RA1315-8XB30-1AB0 | 3RA2315-8XB30-1AB0 | |
Reversing contactor assembly AC-3, 3 kW/400 V, 3-pole Size S00, Screw terminal 24 V AC, 50/60 Hz Electrical and mechanical interlock !!! Phased-out product !!! Successor is SIRIUS 3RA2 Preferred successor type is >>3RA2315-8XB30-1AB0<< | reversing contactor assembly, AC-3e/AC-3, 7 A, 3 kW / 400 V, 3-pole, 24 V AC, 50/60 Hz, screw terminal, electrical and mechanical interlock | ||
size of contactor | S00 | ||
product function | Reversing contactor | ||
protection class IP on the front | IP20 | ||
reference code according to IEC 81346-2 | Q | ||
Substance Prohibitance (Date) | 07/01/2006 | 10/01/2009 | |
ambient temperature | |||
● during operation | -25 ... +60 °C | ||
● during storage | -55 ... +80 °C | ||
operating voltage at AC-3e rated value maximum | 690 V | ||
operational current | |||
● at AC-3 at 400 V rated value | 7 A | ||
● at AC-3e | |||
— at 400 V rated value | 7 A | ||
— at 500 V rated value | 6 A | ||
— at 690 V rated value | 4.9 A | ||
operating power | |||
● at AC-3 at 400 V rated value | 3 kW | ||
● at AC-3e | |||
— at 400 V rated value | 3 kW | ||
— at 690 V rated value | 4 kW | ||
operating frequency at AC-3e maximum | 750 1/h | ||
type of voltage of the control supply voltage | AC | ||
control supply voltage 1 at AC | |||
● at 50 Hz rated value | 24 V | ||
● at 60 Hz rated value | 24 V | ||
control supply voltage frequency | |||
● 1 rated value | 50 Hz | ||
number of NC contacts for auxiliary contacts per direction of rotation | 0 | ||
number of NO contacts for auxiliary contacts per direction of rotation | 0 | ||
fastening method | screw and snap-on mounting onto 35 mm DIN rail according to DIN EN 50022 | screw and snap-on mounting onto 35 mm DIN rail | |
height | 67 mm | 68 mm | |
width | 90 mm | ||
depth | 72 mm | 73 mm | |
type of electrical connection for main current circuit | screw-type terminals | ||
Safety related data | |||
proportion of dangerous failures | |||
● with low demand rate according to SN 31920 | 40 % | ||
● with high demand rate according to SN 31920 | 75 % | ||
B10 value with high demand rate according to SN 31920 | 1 000 000 | ||
failure rate [FIT] with low demand rate according to SN 31920 | 100 FIT | ||
IEC 61508 | |||
T1 value | |||
● for proof test interval or service life according to IEC 61508 | 20 a | ||
Electrical Safety | |||
protection class IP on the front according to IEC 60529 | IP20 | ||
touch protection on the front according to IEC 60529 | finger-safe, for vertical contact from the front | ||
Approvals Certificates | |||
General Product Approval | |||
CSA | Yes | Yes | |
Confirmation | Yes | Yes | |
UL | Yes | Yes | |
EAC | Yes | Yes | |
Test Certificates | |||
Type Test Certificates/Test Report | Yes | Yes | |
Marine / Shipping | |||
BV (Bureau Veritas) | Yes | Yes | |
DNV (Det Norske Veritas) | Yes | Yes | |
LR (Lloyds Register) | Yes | Yes | |
RINA (Registro Italiano Navale) | Yes | Yes | |
other | |||
Confirmation | Yes | Yes | |
Environment | |||
Environmental Confirmations | Yes | Yes | |
Further information | |||
Information on the packaging
|
|||
Information- and Downloadcenter (Catalogs, Brochures,…)
|
|||
Industry Mall (Online ordering system)
|
|||
Cax online generator
|
|||
Service&Support (Manuals, Certificates, Characteristics, FAQs,...)
|
|||
Image database (product images, 2D dimension drawings, 3D models, device circuit diagrams, EPLAN macros, ...)
|
|||
Characteristic: Tripping characteristics, I²t, Let-through current
|
|||
Further characteristics (e.g. electrical endurance, switching frequency)
|
|||
last modified: | 11/21/2022 | ||
Date 4/18/2024 |
Subject to change without notice © Copyright Siemens 2024 |