Article number | 3RB2026-2RB0 | 3RB3026-2RB0 | |
Overload relay 0.1...0.4 A For motor protection Size S0, Class 20 Contactor mounting Main circuit: Screw terminal Auxiliary circuit: Screw terminal Manual-Automatic-Reset !!! Phased-out product !!! Successor is SIRIUS 3RB3 Preferred successor type is >>3RB3026-2RB0<< | Overload relay 0.1...0.4 A Electronic For motor protection Size S0, Class 20 Contactor mounting Main circuit: Screw Auxiliary circuit: Screw Manual-Automatic-Reset | ||
product brand name | SIRIUS | ||
product designation | solid-state overload relay | ||
product type designation | 3RB3 | ||
General technical data | |||
size of contactor can be combined company-specific | S0 | ||
power loss [W] for rated value of the current at AC in hot operating state | 0.05 W | 0.1 W | |
● per pole | 0.02 W | 0.03 W | |
insulation voltage with degree of pollution 3 at AC rated value | 690 V | ||
surge voltage resistance rated value | 6 kV | ||
maximum permissible voltage for protective separation in networks with grounded star point | |||
● between auxiliary and auxiliary circuit | 300 V | ||
● between auxiliary and auxiliary circuit | 300 V | ||
● between main and auxiliary circuit | 600 V | ||
● between main and auxiliary circuit | 690 V | ||
protection class IP of the terminal | IP20 | ||
shock resistance | 15g / 11 ms | ||
● according to IEC 60068-2-27 | 15g / 11 ms; Signaling contact 97 / 98 in position "Tripped": 9g / 11 ms | ||
thermal current | 0.4 A | ||
type of protection | PTB 06 ATEX 3001 Ex II (2) GD | ||
reference code according to IEC 81346-2 | F | ||
Substance Prohibitance (Date) | 07/01/2006 | 10/01/2009 | |
SVHC substance name |
Lead monoxide (lead oxide) - 1317-36-8
|
||
Ambient conditions | |||
installation altitude at height above sea level maximum | 2 000 m | ||
ambient temperature | |||
● during operation | -25 ... +60 °C | ||
● during storage | -40 ... +80 °C | ||
● during transport | -40 ... +80 °C | ||
temperature compensation | -25 ... +60 °C | ||
relative humidity during operation | 100 % | 10 ... 95 % | |
Main circuit | |||
number of poles for main current circuit | 3 | ||
adjustable current response value current of the current-dependent overload release | 0.1 ... 0.4 A | ||
operating voltage | |||
● rated value | 690 V | ||
● at AC-3e rated value maximum | 690 V | ||
operating frequency rated value | 50 ... 60 Hz | ||
operational current rated value | 0.4 A | ||
operational current at AC-3e at 400 V rated value | 0.4 A | ||
operating power | |||
● for 3-phase motors at 400 V at 50 Hz | 0.04 ... 0.09 kW | ||
● for AC motors at 500 V at 50 Hz | 0.04 ... 0.12 kW | ||
● for AC motors at 690 V at 50 Hz | 0.06 ... 0.18 kW | ||
Auxiliary circuit | |||
design of the auxiliary switch | integrated | ||
number of NC contacts for auxiliary contacts | 1 | ||
● note | for contactor disconnection | ||
number of NO contacts for auxiliary contacts | 1 | ||
● note | for message "tripped" | ||
number of CO contacts for auxiliary contacts | 0 | ||
operational current of auxiliary contacts at AC-15 | |||
● at 24 V | 4 A | ||
● at 110 V | 4 A | ||
● at 120 V | 4 A | ||
● at 125 V | 4 A | ||
● at 230 V | 3 A | ||
operational current of auxiliary contacts at DC-13 | |||
● at 24 V | 2 A | ||
● at 60 V | 0.55 A | ||
● at 110 V | 0.3 A | ||
● at 125 V | 0.3 A | ||
● at 220 V | 0.11 A | ||
Protective and monitoring functions | |||
trip class | CLASS 20E | ||
design of the overload release | electronic | ||
UL/CSA ratings | |||
full-load current (FLA) for 3-phase AC motor | |||
● at 480 V rated value | 0.4 A | ||
● at 600 V rated value | 0.4 A | ||
contact rating of auxiliary contacts according to UL | B600 / R300 | ||
Short-circuit protection | |||
design of the fuse link | |||
● for short-circuit protection of the main circuit | |||
— with type of coordination 1 required | gG: 35 A, RK5: 3 A | ||
— with type of assignment 2 required | gG: 4 A | ||
● for short-circuit protection of the auxiliary switch required | fuse gL/gG: 6 A | fuse gG: 6 A | |
Installation/ mounting/ dimensions | |||
mounting position | any | ||
fastening method | Contactor mounting | ||
height | 73 mm | 87 mm | |
width | 45 mm | ||
depth | 75 mm | 84 mm | |
required spacing | |||
● with side-by-side mounting | |||
— forwards | 0 mm | ||
— backwards | 0 mm | ||
— upwards | 0 mm | ||
— downwards | 0 mm | ||
— at the side | 0 mm | ||
● for grounded parts | |||
— forwards | 0 mm | ||
— backwards | 0 mm | ||
— upwards | 0 mm | ||
— at the side | 6 mm | ||
— downwards | 0 mm | ||
● for live parts | |||
— forwards | 0 mm | ||
— backwards | 0 mm | ||
— upwards | 0 mm | ||
— downwards | 0 mm | ||
— at the side | 6 mm | ||
Connections/ Terminals | |||
product component removable terminal for auxiliary and control circuit | Yes | ||
type of electrical connection | |||
● for main current circuit | screw-type terminals | ||
● for auxiliary and control circuit | screw-type terminals | ||
arrangement of electrical connectors for main current circuit | Top and bottom | ||
type of connectable conductor cross-sections for main contacts | |||
● solid | 2x (1 ... 2.5 mm²), 2x (2.5 ... 6 mm²) | 2x (1 ... 2.5 mm²), 2x (2.5 ... 10 mm²) | |
● stranded | 2x 10 mm² | ||
● solid or stranded | 1x (1 ... 10 mm²), 2x (1 ... 10 mm²) | ||
● finely stranded with core end processing | 2x (1 ... 2.5 mm²), 2x (2.5 ... 6 mm²) | 1x (1 ... 6 mm²), 2 x (1 ... 6 mm²), 1x 10 mm² | |
type of connectable conductor cross-sections | |||
● for auxiliary contacts | |||
— solid | 0.5 ... 4 mm², 2x (0.5 ... 2.5 mm²) | 1x (0.5 ... 4 mm²), 2x (0.5 ... 2.5 mm²) | |
— solid or stranded | 1x (0,5 ... 4 mm²), 2x (0,5 ... 2,5 mm²) | ||
— finely stranded with core end processing | 0.5 ... 2.5 mm², 2x (0.5 ... 1.5 mm²) | 1x (0.5 ... 2.5 mm²), 2x (0.5 ... 1.5 mm²) | |
● for AWG cables for auxiliary contacts | 2x (20 ... 14) | 1x (20 ... 14), 2x (20 ... 14) | |
tightening torque for main contacts with screw-type terminals | 2 ... 2.5 N·m | ||
design of screwdriver shaft | Diameter 5 to 6 mm | ||
size of the screwdriver tip | Pozidriv PZ 2 | ||
design of the thread of the connection screw | |||
● for main contacts | M4 | ||
● of the auxiliary and control contacts | M3 | ||
Electrical Safety | |||
protection class IP on the front according to IEC 60529 | IP20 | ||
touch protection on the front according to IEC 60529 | finger-safe, for vertical contact from the front | ||
Communication/ Protocol | |||
type of voltage supply via input/output link master | No | ||
Electromagnetic compatibility | |||
EMC emitted interference according to IEC 60947-1 | CISPR 11, environment B (residential area) | ||
EMC immunity according to IEC 60947-1 | corresponds to degree of severity 3 | ||
conducted interference | |||
● due to burst according to IEC 61000-4-4 | 2 kV (power ports), 1 kV (signal ports) corresponds to degree of severity 3 | ||
● due to conductor-earth surge according to IEC 61000-4-5 | 2 kV (line to earth) corresponds to degree of severity 3 | ||
● due to conductor-conductor surge according to IEC 61000-4-5 | 1 kV (line to line) corresponds to degree of severity 3 | ||
● due to high-frequency radiation according to IEC 61000-4-6 | 10 V in frequency range 0.15 to 80 MHz, modulation 80 % AM with 1 kHz | ||
field-based interference according to IEC 61000-4-3 | 10 V/m | ||
electrostatic discharge according to IEC 61000-4-2 | 6 kV contact discharge / 8 kV air discharge | ||
Display | |||
display version for switching status | Slide switch | ||
Approvals Certificates | |||
General Product Approval | |||
CSA | Yes | Yes | |
CCC | Yes | Yes | |
EU declaration of conformity | Yes | Yes | |
UK Declaration of Conformity | Yes | Yes | |
Confirmation | Yes | Yes | |
UL | Yes | Yes | |
EAC | Yes | Yes | |
EMV | |||
RCM | Yes | Yes | |
KC | Yes | Yes | |
For use in hazardous locations | |||
ATEX | Yes | Yes | |
Test Certificates | |||
Type Test Certificates/Test Report | Yes | Yes | |
Special Test Certificate | Yes | Yes | |
Marine / Shipping | |||
ABS (American Bureau of Shipping) | Yes | Yes | |
LR (Lloyds Register) | Yes | Yes | |
RINA (Registro Italiano Navale) | Yes | Yes | |
other | |||
Confirmation | Yes | Yes | |
Miscellaneous | Yes | Yes | |
Environment | |||
Environmental Confirmations | Yes | Yes | |
Further information | |||
Information on the packaging
|
|||
Information- and Downloadcenter (Catalogs, Brochures,…)
|
|||
Industry Mall (Online ordering system)
|
|||
Cax online generator
|
|||
Service&Support (Manuals, Certificates, Characteristics, FAQs,...)
|
|||
Image database (product images, 2D dimension drawings, 3D models, device circuit diagrams, EPLAN macros, ...)
|
|||
Characteristic: Tripping characteristics, I²t, Let-through current
|
|||
Further characteristics (e.g. electrical endurance, switching frequency)
|
|||
last modified: | 3/11/2024 | ||
Date 5/1/2024 |
Subject to change without notice © Copyright Siemens 2024 |