Article number | 3RH1911-2FA31 | 3RH2911-2HA31 | |
Auxiliary switch block, 31 3 NO + 1 NC EN 50005 Spring-type terminal Size S00 For auxiliary and motor contactors !!! Phased-out product !!! Successor is SIRIUS 3RH2 Preferred successor type is >>3RH2911-2HA31<< | auxiliary switch, on the front, 3 NO + 1 NC, .1/.2, .3/.4, .3/.4, .3/.4, current path: 1 NC, 1 NO, 1 NO, 1 NO spring-loaded terminal, for contactors 3RT2 and contactor relays 3RH2 | ||
product brand name | SIRIUS | ||
product category | Auxiliary switch | ||
product designation | auxiliary switch | ||
design of the product | for snapping onto the front | ||
product type designation | 3RH19 | 3RH29 | |
suitability for use | Contactor relay and power contactor | for 3RT2.1, 3RT2.2, 3RT2.3, 3RT2.4, 3RH2 | |
General technical data | |||
size of contactor | S00 | ||
insulation voltage with degree of pollution 3 at AC rated value | 690 V | ||
surge voltage resistance rated value | 6 kV | ||
protection class IP on the front | IP20 | ||
mechanical service life (operating cycles) typical | 10 000 000 | ||
electrical endurance (operating cycles) at AC-15 at 230 V typical | 200 000 | ||
Substance Prohibitance (Date) | 07/01/2006 | 10/01/2009 | |
number of NC contacts for auxiliary contacts | |||
● instantaneous contact | 1 | ||
● lagging switching | 0 | ||
number of NO contacts for auxiliary contacts | |||
● instantaneous contact | 3 | ||
● leading contact | 0 | ||
number of CO contacts of auxiliary contacts instantaneous contact | 0 | ||
operational current at AC-15 at 690 V rated value | 1 A | ||
operational current of auxiliary contacts at AC-12 | |||
● at 24 V | 10 A | ||
● at 230 V | 10 A | ||
operational current of auxiliary contacts at AC-14 | |||
● at 125 V | 6 A | ||
● at 250 V | 6 A | ||
operational current of auxiliary contacts at AC-12 maximum | 10 A | ||
operational current of auxiliary contacts at AC-15 | |||
● at 24 V | 6 A | ||
● at 230 V | 6 A | ||
● at 400 V | 3 A | ||
operational current of auxiliary contacts at DC-12 | |||
● at 24 V | 10 A | ||
● at 110 V | 3 A | ||
● at 220 V | 1 A | ||
operational current with 2 current paths in series at DC-12 | |||
● at 24 V rated value | 10 A | ||
● at 60 V rated value | 10 A | ||
● at 110 V rated value | 4 A | ||
● at 220 V rated value | 2 A | ||
● at 440 V rated value | 1.3 A | ||
● at 600 V rated value | 0.65 A | ||
operational current with 3 current paths in series at DC-12 | |||
● at 24 V rated value | 10 A | ||
● at 60 V rated value | 10 A | ||
● at 110 V rated value | 10 A | ||
● at 220 V rated value | 3.6 A | ||
● at 440 V rated value | 2.5 A | ||
● at 600 V rated value | 1.8 A | ||
operational current with 2 current paths in series at DC-13 | |||
● at 24 V rated value | 10 A | ||
● at 60 V rated value | 3.5 A | ||
● at 110 V rated value | 1.3 A | ||
● at 220 V rated value | 0.9 A | ||
● at 440 V rated value | 0.2 A | ||
● at 600 V rated value | 0.1 A | ||
operational current with 3 current paths in series at DC-13 | |||
● at 24 V rated value | 10 A | ||
● at 60 V rated value | 4.7 A | ||
● at 110 V rated value | 3 A | ||
● at 220 V rated value | 1.2 A | ||
● at 440 V rated value | 0.5 A | ||
● at 600 V rated value | 0.26 A | ||
operational current of auxiliary contacts at DC-13 | |||
● at 24 V | 6 A | ||
● at 48 V | 2 A | ||
● at 60 V | 2 A | ||
● at 110 V | 1 A | ||
● at 125 V | 0.9 A | ||
● at 220 V | 0.3 A | ||
● at 250 V | 0.3 A | ||
contact reliability of auxiliary contacts | 1 faulty switching per 100 million (17 V, 1 mA) | ||
Ambient conditions | |||
ambient temperature | |||
● during operation | -25 ... +60 °C | ||
● during storage | -55 ... +80 °C | ||
Environmental footprint | |||
Environmental Product Declaration(EPD) | Yes | ||
Global Warming Potential [CO2 eq] total | 0.92 kg | ||
Global Warming Potential [CO2 eq] during manufacturing | 0.34 kg | ||
Global Warming Potential [CO2 eq] during operation | 0.562 kg | ||
Global Warming Potential [CO2 eq] after end of life | 0.017 kg | ||
Safety related data | |||
product function | |||
● mirror contact according to IEC 60947-4-1 | Yes; with 3RT1 | Yes; with 3RT2 | |
● positively driven operation according to IEC 60947-5-1 | Yes | ||
Installation/ mounting/ dimensions | |||
fastening method | snap-on mounting | ||
height | 37.5 mm | 41.5 mm | |
width | 36.5 mm | 36 mm | |
depth | 46 mm | 47.7 mm | |
Connections/ Terminals | |||
type of electrical connection for auxiliary and control circuit | spring-loaded terminals | ||
connectable conductor cross-section for auxiliary contacts | |||
● solid or stranded | 0.5 ... 2.5 mm² | ||
● finely stranded with core end processing | 0.5 ... 2.5 mm² | ||
● finely stranded without core end processing | 0.5 ... 2.5 mm² | ||
type of connectable conductor cross-sections | |||
● for auxiliary contacts | |||
— solid or stranded | 2x (0.5 ... 2.5 mm²) | ||
— finely stranded with core end processing | 2x (0.5 ... 1.5 mm²) | ||
— finely stranded without core end processing | 2x (0.5 ... 2.5 mm²) | ||
● for AWG cables for auxiliary contacts | 2x (20 ... 14) | ||
AWG number as coded connectable conductor cross section for auxiliary contacts | 20 ... 14 | ||
Approvals Certificates | |||
General Product Approval | |||
CSA | Yes | Yes | |
CCC | Yes | Yes | |
Confirmation | Yes | Yes | |
UL | Yes | Yes | |
EAC | Yes | Yes | |
Functional Saftey | |||
Type Examination Certificate | Yes | Yes | |
Test Certificates | |||
Type Test Certificates/Test Report | Yes | Yes | |
Special Test Certificate | Yes | Yes | |
Marine / Shipping | |||
ABS (American Bureau of Shipping) | Yes | Yes | |
BV (Bureau Veritas) | Yes | Yes | |
RINA (Registro Italiano Navale) | Yes | Yes | |
other | |||
Confirmation | Yes | Yes | |
Railway | |||
Special Test Certificate | Yes | Yes | |
Environment | |||
Environmental Confirmations | Yes | Yes | |
Further information | |||
Information on the packaging
|
|||
Information- and Downloadcenter (Catalogs, Brochures,…)
|
|||
Industry Mall (Online ordering system)
|
|||
Cax online generator
|
|||
Service&Support (Manuals, Certificates, Characteristics, FAQs,...)
|
|||
Image database (product images, 2D dimension drawings, 3D models, device circuit diagrams, EPLAN macros, ...)
|
|||
last modified: | 1/23/2024 | ||
Date 3/21/2024 |
Subject to change without notice © Copyright Siemens 2024 |