Article number | 3RK1005-0LB00-0AA0 | 6ES7138-4GA50-0AB0 | ||
SIMATIC DP, Electronics module for ET 200S, 4SI SIRIUS 4 point-to-point interfaces Width 15 mm IO-Link master for SIRIUS controls | SIMATIC DP, Electronics module for ET 200S, 4SI IO-Link, 4 point-to-point interfaces 15 mm width, IO-Link master | |||
General technical data | ||||
product brand name | SIRIUS | SIMATIC | ||
product designation | ET200S interface module for SIRIUS controls with IO-Link | |||
protection class IP | IP20 | IP20 | ||
degree of pollution | 2 according to IEC 61131 | |||
insulation voltage rated value | V | 500 | ||
installation altitude at height above sea level maximum | m | 2 000 | ||
ambient temperature | ||||
● during storage | °C | -40 ... +70 | ||
● in vertical mounting position during operation | °C | 0 ... 50 | ||
● in horizontal mounting position during operation | °C | 0 ... 60 | ||
● during transport | °C | -40 ... +70 | ||
relative humidity during operation | % | 15 ... 95 | ||
conducted interference due to burst according to IEC 61000-4-4 | 2 kV | |||
conducted interference due to conductor-earth surge according to IEC 61000-4-5 | 2 kV | |||
conducted interference due to conductor-conductor surge according to IEC 61000-4-5 | 1 kV | |||
electrostatic discharge according to IEC 61000-4-2 | 4 kV contact discharge / 8 kV air discharge | |||
field-based interference according to IEC 61000-4-3 | 10 V/m | |||
shock resistance | 15g / 11 ms | |||
vibration resistance | 0.35 mm / 5g | |||
Communication/ Protocol | ||||
protocol is supported IO-Link protocol | Yes | |||
IO-Link transfer rate | COM2 (38,4 kBaud) | |||
operating mode at input/ output link | IO-Link, deactivated | |||
type of electrical connection | Connection using terminal module | |||
data volume | ||||
● of the address range of the inputs with cyclical transfer | ||||
— per IO-Link port maximum | byte | 8 | ||
— maximum | byte | 32 | ||
● of the address range of the outputs with cyclical transfer | ||||
— per IO-Link port maximum | byte | 8 | ||
— for all IO-Link ports maximum | byte | 32 | ||
number of IO-Link ports | 4 | |||
design of cable | unshielded | |||
point-to-point cycle time | ||||
● between master and IO-Link device minimum | ms | 5 | ||
● between the master and the backplane bus minimum | ms | 5 | ||
type of IO-Link device connectable | SIRIUS switching technology | |||
product function | ||||
● communication function | Yes | |||
● isochronous mode | No | |||
● reverse polarity protection | Yes | |||
galvanic isolation | ||||
● between the ports | No | |||
● between the ports and the backplane bus | Yes | |||
type of voltage of the supply voltage | DC | |||
supply voltage 1 at DC rated value | V | 24 | ||
consumed current for rated value of supply voltage maximum | A | 0.3 | ||
Short-circuit protection | ||||
short-circuit rating | 0.4 A per port | |||
Installation/ mounting/ dimensions | ||||
mounting position | any | |||
fastening method | clip-on | |||
width | mm | 15 | 15 | |
Certificates/ approvals | ||||
certificate of suitability | CE / UL / CSA | |||
certificate of suitability for gas explosion protection for zone 1/2 | zone 2 | |||
General Product Approval | ||||
Confirmation | Yes | Yes | ||
EU declaration of conformity | Yes | Yes | ||
UK Declaration of Conformity | Yes | Yes | ||
UL | Yes | Yes | ||
EAC | Yes | Yes | ||
EMV | ||||
RCM | Yes | Yes | ||
RCM | Yes | Yes | ||
For use in hazardous locations | ||||
ATEX | Yes | Yes | ||
FM | Yes | Yes | ||
ATEX | Yes | Yes | ||
UL | Yes | Yes | ||
Marine / Shipping | ||||
DNV (Det Norske Veritas) | Yes | Yes | ||
LR (Lloyds Register) | Yes | Yes | ||
PRS (Polski Register of Shipping) | Yes | Yes | ||
other | ||||
Confirmation | Yes | Yes | ||
Further information | ||||
Information on the packaging
|
||||
Information- and Downloadcenter (Catalogs, Brochures,…)
|
||||
Industry Mall (Online ordering system)
|
||||
Cax online generator
|
||||
Service&Support (Manuals, Certificates, Characteristics, FAQs,...)
|
||||
Image database (product images, 2D dimension drawings, 3D models, device circuit diagrams, EPLAN macros, ...)
|
||||
last modified: | 10/12/2023 | |||
Date 2/2/2024 |
Subject to change without notice © Copyright Siemens 2024 |