Article number | 3RK1301-0CB10-1AA4 | 3RK1301-0CB10-1AB4 | |
RS1E-X for ET200S High Feature reversing starter Setting range 2.4...16 A Mechanical switching Electronic protection AC-3, up to 7.5 kW / 400 V expandable for Brake control module 2DI module 2DI module Motor starter ES Circuit breaker signaling parameterizable | RS1E-X for ET200S High Feature reversing starter Setting range 2.4...16 A Mechanical switching Electronic protection AC-3, up to 7.5 kW / 400 V expandable for Brake control module 2DI module 2DI module Motor starter ES Circuit breaker signaling parameterizable DPV 1-capable PROFIENERGY-capable to PN | ||
product brand name | SIMATIC | ||
product designation | Motor starters | ||
design of the product | reversing starter | ||
product type designation | ET 200S | ||
General technical data | |||
product function on-site operation | Yes | ||
insulation voltage rated value | 500 V | ||
degree of pollution | 3 at 400 V, 2 at 500 V according to IEC60664 (IEC61131) | ||
surge voltage resistance rated value | 6 kV | ||
maximum permissible voltage for protective separation between main and auxiliary circuit | 400 V | ||
shock resistance | 5g / 11 ms | ||
mechanical service life (operating cycles) of the main contacts typical | 100 000 | ||
type of assignment | 2 | ||
reference code according to IEC 81346-2 | Q | ||
Substance Prohibitance (Date) | 07/01/2006 | ||
SVHC substance name |
Lead - 7439-92-1
|
Lead - 7439-92-1
Lead monoxide (lead oxide) - 1317-36-8
Lead titanium zirconium oxide - 12626-81-2
|
|
product function | |||
● direct start | No | ||
● reverse starting | Yes | ||
product component motor brake output | Yes | ||
product feature | |||
● brake control with 230 V AC | No | ||
● brake control with 24 V DC | No | ||
● brake control with 180 V DC | No | ||
● brake control with 500 V DC | No | ||
product extension braking module for brake control | Yes | ||
product function short circuit protection | Yes | ||
design of short-circuit protection | circuit-breakers | ||
maximum short-circuit current breaking capacity (Icu) | |||
● at 400 V rated value | 50 kA | ||
Electromagnetic compatibility | |||
EMC emitted interference according to IEC 60947-1 | CISPR11, ambience A (industrial sector) | ||
EMC immunity according to IEC 60947-1 | corresponds to degree of severity 3, ambience A (industrial sector) | ||
conducted interference | |||
● due to burst according to IEC 61000-4-4 | 2 kV on voltage supply, inputs and outputs | ||
● due to conductor-earth surge according to IEC 61000-4-5 | 2 kV (U > 24 V DC) | ||
● due to conductor-conductor surge according to IEC 61000-4-5 | 1 kV (U > 24 V DC) | ||
field-based interference according to IEC 61000-4-3 | 80 MHz ... 1 GHz 10 V/m, 1.4 GHz ...2 Hz 3 V/m, 2 GHz ... 2.7 GHz 1 V/m | ||
Safety related data | |||
proportion of dangerous failures | |||
● with low demand rate according to SN 31920 | 50 % | ||
● with high demand rate according to SN 31920 | 75 % | ||
B10 value with high demand rate according to SN 31920 | 1 000 000 | ||
failure rate [FIT] with low demand rate according to SN 31920 | 100 FIT | ||
Electrical Safety | |||
protection class IP on the front according to IEC 60529 | IP20 | ||
touch protection on the front according to IEC 60529 | finger-safe | ||
Main circuit | |||
number of poles for main current circuit | 3 | ||
design of the switching contact | electromechanical | ||
adjustable current response value current of the current-dependent overload release | 2.4 ... 16 A | ||
type of the motor protection | solid-state | ||
operating voltage rated value | 200 ... 400 V | ||
operating frequency 1 rated value | 50 Hz | ||
operating frequency 2 rated value | 60 Hz | ||
relative positive tolerance of the operating frequency | 10 % | ||
relative negative tolerance of the operating frequency | 10 % | ||
operating range relative to the operating voltage at AC at 50 Hz | 200 ... 440 V | ||
operational current | |||
● at AC-3 at 400 V rated value | 16 A | ||
operating power at AC-3 at 400 V rated value | 7.5 kW | ||
operating power for 3-phase motors at 400 V at 50 Hz | 1.1 ... 7.5 kW | ||
Inputs/ Outputs | |||
product function | |||
● digital inputs parameterizable | Yes | ||
● digital outputs parameterizable | No | ||
number of digital inputs | 2 | ||
number of sockets | |||
● for digital output signals | 0 | ||
● for digital input signals | 0 | ||
Supply voltage | |||
type of voltage of the supply voltage | DC | ||
supply voltage 1 at DC | 24 ... 24 V | ||
supply voltage 1 at DC rated value | |||
● minimum permissible | 20.4 V | ||
● maximum permissible | 28.8 V | ||
Control circuit/ Control | |||
type of voltage of the control supply voltage | DC | ||
control supply voltage at DC rated value | 20.4 ... 28.8 V | ||
control supply voltage 1 at DC | |||
● rated value | 20.4 ... 28.8 V | ||
● | 24 ... 24 V | ||
power loss [W] in auxiliary and control circuit | |||
● in switching state OFF | |||
— with bypass circuit | 1.584 W | ||
— without bypass circuit | 1.584 W | ||
● in switching state ON | |||
— with bypass circuit | 5.6736 W | ||
— without bypass circuit | 5.674 W | ||
Installation/ mounting/ dimensions | |||
mounting position | vertical, horizontal | ||
fastening method | pluggable on terminal module | ||
height | 290 mm | ||
width | 130 mm | ||
depth | 150 mm | ||
Ambient conditions | |||
installation altitude at height above sea level maximum | 2 000 m | ||
ambient temperature | |||
● during operation | 0 ... 60 °C | ||
● during storage | -40 ... +70 °C | ||
● during transport | -40 ... +70 °C | ||
relative humidity during operation | 5 ... 95 % | ||
Communication/ Protocol | |||
protocol is supported | |||
● PROFIBUS DP protocol | Yes | ||
● PROFINET protocol | Yes | ||
design of the interface PROFINET protocol | Yes | ||
product function bus communication | Yes | ||
protocol is supported AS-Interface protocol | No | ||
product function | |||
● supports PROFIenergy measured values | Yes | ||
● supports PROFIenergy shutdown | Yes | ||
address space memory of address range | |||
● of the inputs | 2 byte | ||
● of the outputs | 2 byte | ||
type of electrical connection | |||
● of the communication interface | via backplane bus | ||
● for communication transmission | via backplane bus | ||
Connections/ Terminals | |||
type of electrical connection for main current circuit | screw-type terminals | ||
type of electrical connection | |||
● 1 for digital input signals | using control module | ||
● 2 for digital input signals | using control module | ||
type of electrical connection | |||
● at the manufacturer-specific device interface | plug | ||
● for main energy infeed | screw-type terminals | ||
● for load-side outgoing feeder | Screw-type terminals | ||
● for main energy transmission | via energy bus | ||
● for supply voltage line-side | via backplane bus | ||
● for supply voltage transmission | via backplane bus | ||
UL/CSA ratings | |||
operating voltage at AC at 60 Hz according to CSA and UL rated value | 600 V | ||
Approvals Certificates | |||
General Product Approval | |||
CSA | Yes | Yes | |
CCC | Yes | Yes | |
EU declaration of conformity | Yes | Yes | |
UK Declaration of Conformity | Yes | Yes | |
Confirmation | Yes | Yes | |
UL | Yes | Yes | |
EAC | Yes | Yes | |
EMV | |||
CCC | Yes | Yes | |
RCM | Yes | Yes | |
Test Certificates | |||
Type Test Certificates/Test Report | Yes | Yes | |
other | |||
Confirmation | Yes | Yes | |
Dangerous Good | |||
Transport Information | Yes | Yes | |
Environment | |||
Environmental Confirmations | Yes | Yes | |
Further information | |||
Information on the packaging
|
|||
Information- and Downloadcenter (Catalogs, Brochures,…)
|
|||
Industry Mall (Online ordering system)
|
|||
Cax online generator
|
|||
Service&Support (Manuals, Certificates, Characteristics, FAQs,...)
|
|||
Image database (product images, 2D dimension drawings, 3D models, device circuit diagrams, EPLAN macros, ...)
|
|||
last modified: | 3/11/2024 | ||
Date 3/27/2024 |
Subject to change without notice © Copyright Siemens 2024 |