Article number | 3RK1901-1NN10 | 3RK1901-2NN10 | ||
AS-Interface distributor compact for AS-i shaped cable IP 67/68/69K, max. 8 A | AS-Interface distributor compact for AS-i profile cable IP 67/68/69K, max. 8 A | |||
General technical data | ||||
Type of device | AS-Interface accessories | AS-Interface accessories | ||
design of the product | AS-i compact distribution boards | |||
Function | distribution function for AS-i flat cables | distribution function for AS-i flat cables | ||
operating voltage according to AS-Interface spezification | V | 26.5 ... 31.6 | 26.5 ... 31.6 | |
operational current rated value | A | 8 | ||
Note | cable must not end in the distribution board | cable must not end in the feeder | ||
Connections/ Terminals | ||||
type of electrical connection | insulation piercing method for AS-Interface flat cable | insulation piercing method for AS-Interface flat cable | ||
Mechanical data | ||||
Type of mounting | screw fixing | screw fixing | ||
tightening torque of fixing screw | N·m | 1.65 ... 1.65 | ||
Contacts Load rating max | A | 8 | 12 | |
Ambient conditions | ||||
ambient temperature | °C | -25 ... +75 | -25 ... +75 | |
ambient temperature during storage | °C | -25 ... +85 | -25 ... +85 | |
degree of protection | IP67/68/69K | IP67/68/69K | ||
Certificates/ approvals | ||||
General Product Approval | ||||
EU declaration of conformity | Yes | Yes | ||
Confirmation | Yes | Yes | ||
UL | Yes | Yes | ||
EAC | Yes | Yes | ||
EMV | ||||
RCM | Yes | Yes | ||
Marine / Shipping | ||||
PRS (Polski Register of Shipping) | Yes | Yes | ||
other | ||||
Confirmation | Yes | Yes | ||
Further information | ||||
Information on the packaging
|
||||
Information- and Downloadcenter (Catalogs, Brochures,…)
|
||||
Industry Mall (Online ordering system)
|
||||
Cax online generator
|
||||
Service&Support (Manuals, Certificates, Characteristics, FAQs,...)
|
||||
Image database (product images, 2D dimension drawings, 3D models, device circuit diagrams, EPLAN macros, ...)
|
||||
last modified: | 1/18/2021 | |||
Date 2/5/2024 |
Subject to change without notice © Copyright Siemens 2024 |