Article number | 3RK3511-1BA10 | 3SK2511-1FA10 | |
SIRIUS, interface module DP interface, for modular safety system 3RK3 PROFIBUS DP interface 12 Mbps, RS 485 45 mm overall width screw terminal can be parameterized via Safety ES without connection cable | SIRIUS, interface module PROFINET interface for safety relay 3SK2 from E05 and 3RK312/3RK313 from E04 PROFINET IO interface 100 Mbps, RJ45 22.5 mm width screw terminal parameter assignment via Safety ES without connection cable | ||
product brand name | SIRIUS | SIRIUS | |
product category | Modular safety system | Safety relay | |
product designation | Interface module | Interface module | |
design of the product | DP-Interface | PN interface | |
General technical data | |||
certificate of suitability UL approval | Yes | Yes | |
configuration software required | Yes; Safety ES V1.0 SP3 and higher | ||
insulation voltage rated value | 50 V | ||
degree of pollution | 2 | 3 | |
surge voltage resistance rated value | 800 V | ||
consumed current for rated value of supply voltage | 0.04 A | ||
protection class IP | IP20 | IP20 | |
● of the enclosure | IP20 | ||
shock resistance | 15g / 11 ms | 15g / 11 ms | |
reference code according to IEC 81346-2 | K | K | |
Substance Prohibitance (Date) | 05/01/2012 | 05/01/2012 | |
SVHC substance name |
Lead - 7439-92-1
Lead monoxide (lead oxide) - 1317-36-8
2,2',6,6'-tetrabromo-4,4'-isopropylidenediphenol - 79-94-7
Lead titanium zirconium oxide - 12626-81-2
|
Lead - 7439-92-1
Lead monoxide (lead oxide) - 1317-36-8
|
|
Ambient conditions | |||
installation altitude at height above sea level maximum | 4 000 m; Derating, see Product Notification 109792701 | 4 000 m; Derating, see Product Notification 109792701 | |
relative humidity during operation | 10 ... 95 % | 10 ... 95 % | |
air pressure according to SN 31205 | 90 ... 106 kPa | ||
Electromagnetic compatibility | |||
EMC emitted interference according to IEC 60947-1 | class A | ||
EMC immunity according to IEC 60947-1 | Class A | ||
conducted interference | |||
● due to burst according to IEC 61000-4-4 | 2 kV (power ports) | 2 kV (power ports) | |
● due to conductor-earth surge according to IEC 61000-4-5 | Test Level 0.5 KV / 1 KV | Test Level 0.5 KV / 1 KV | |
field-based interference according to IEC 61000-4-3 | 10 V/m | ||
electrostatic discharge according to IEC 61000-4-2 | 4 kV contact discharge / 8 kV air discharge | ||
Electrical Safety | |||
touch protection against electrical shock | finger-safe | ||
Communication/ Protocol | |||
protocol is supported | |||
● PROFIBUS DP protocol | Yes | No | |
● PROFINET IO protocol | Yes | ||
● PROFIsafe protocol | No | ||
● LLDP | Yes | ||
● Address Resolution Protocol (ARP) | Yes | ||
● SNMP | Yes | ||
● HTTPS | No | ||
● NTP | No | ||
● Media Redundancy Protocol (MRP) | No | ||
design of the interface | |||
● Ethernet interface | Yes | ||
● Fast Ethernet interface | No | ||
number of interfaces according to PROFINET | 1 | ||
product function | |||
● at the Ethernet interface Autocrossover | Yes | ||
● at the Ethernet interface Autonegotiation | Yes | ||
● at the Ethernet interface Autosensing | Yes | ||
● supports PROFIenergy measured values | No | ||
● supports PROFIenergy shutdown | No | ||
interface design 1 RJ45 (Ethernet) | Yes | ||
protocol at the 1st interface media redundancy protocol | No | ||
product function at the 1st interface PROFINET IO device | Yes | ||
number of ports at the 1st interface | 1 | ||
service as PROFINET IO device | |||
● prioritized startup | No | ||
● isochronous mode | No | ||
● supports PROFIenergy | No | ||
● IRT | No | ||
● MRP | No | ||
service for open IE communication | |||
● LLDP | Yes | ||
● SNMP | Yes | ||
● TCP/IP | No | ||
transmission mode for Industrial Ethernet | PROFINET with 100 Mbps full duplex (100BASE-TX) | ||
PROFINET conformity class | B | ||
network load class according to PROFINET | 1 | ||
specification for Security Level 1 test according to PROFINET | V1.1.6 | ||
data volume of the cyclic user data | |||
● for inputs with PROFINET IO | 64 bit | ||
● for outputs with PROFINET IO | 64 bit | ||
data volume as user data per station maximum | 8 byte | ||
operating power rated value | 1 W | ||
Control circuit/ Control | |||
type of voltage | DC | DC | |
control supply voltage rated value | 24 V | ||
inrush current peak at 24 V | 70 A | 4 A | |
duration of inrush current peak at 24 V | 1 ms | 1 ms | |
Installation/ mounting/ dimensions | |||
mounting position | vertical | any | |
fastening method | DIN rail | Snap-mounted to DIN rail or screw-mounted with additional push-in lug | |
height | 111 mm | 100 mm | |
width | 45 mm | 22.5 mm | |
depth | 124 mm | 124.5 mm | |
weight without packaging | 148 kg | ||
Connections/ Terminals | |||
product function removable terminal | Yes | ||
type of connectable conductor cross-sections | |||
● solid | 1x (0.5 ... 2.5 mm²), 2x (1.0 ... 1.5 mm²) | ||
● finely stranded with core end processing | 1x (0.5 ... 2.5 mm²), 2x (0.5 ... 1.0 mm²) | ||
● for AWG cables solid | 1x (20 ... 14), 2x (18 ... 16) | ||
● for AWG cables stranded | 1x (20 ... 14), 2x (18 ... 16) | ||
type of connectable conductor cross-sections | |||
● for auxiliary contacts | |||
— solid | 1x (0.5 ... 4 mm²), 2x (0.5 ... 2.5 mm²) | ||
— finely stranded with core end processing | 1x (0.5 ... 2.5 mm²), 2x (0.5 ... 1.5 mm²) | ||
● for AWG cables for auxiliary contacts | 2x (20 ... 14) | ||
Approvals Certificates | |||
General Product Approval | |||
CSA | Yes | Yes | |
Confirmation | Yes | Yes | |
UK Declaration of Conformity | Yes | Yes | |
EU declaration of conformity | Yes | Yes | |
UL | Yes | Yes | |
EAC | Yes | Yes | |
EMV | |||
RCM | Yes | Yes | |
Functional Saftey | |||
Miscellaneous | Yes | Yes | |
Test Certificates | |||
Type Test Certificates/Test Report | Yes | Yes | |
other | |||
Confirmation | Yes | Yes | |
Further information | |||
Information on the packaging
|
|||
Information- and Downloadcenter (Catalogs, Brochures,…)
|
|||
Industry Mall (Online ordering system)
|
|||
Cax online generator
|
|||
Service&Support (Manuals, Certificates, Characteristics, FAQs,...)
|
|||
Image database (product images, 2D dimension drawings, 3D models, device circuit diagrams, EPLAN macros, ...)
|
|||
last modified: | 3/11/2024 | ||
Date 3/20/2024 |
Subject to change without notice © Copyright Siemens 2024 |