Article number | 3RK3511-2BA10 | 3SK2511-2FA10 | |
SIRIUS, interface module DP interface, for modular safety system 3RK3 PROFIBUS DP interface 12 Mbps, RS 485 45 mm overall width spring-type terminal can be parameterized via Safety ES without connection cable | SIRIUS, interface module PROFINET interface for safety relay 3SK2 as of E05 and 3RK31 as of E04 PROFINET IO interface 100 Mbit/s, RJ45 22.5 mm width Spring-type terminal Can be parameterized via Safety ES without connecting cable | ||
product brand name | SIRIUS | SIRIUS | |
product category | Modular safety system | Safety relay | |
product designation | Interface module | Interface module | |
design of the product | DP-Interface | PN interface | |
General technical data | |||
certificate of suitability UL approval | Yes | Yes | |
configuration software required | Yes; Safety ES V1.0 SP3 and higher | ||
insulation voltage rated value | 50 V | ||
degree of pollution | 2 | 3 | |
surge voltage resistance rated value | 800 V | ||
consumed current for rated value of supply voltage | 0.04 A | ||
protection class IP | IP20 | IP20 | |
● of the enclosure | IP20 | ||
shock resistance | 15g / 11 ms | 15g / 11 ms | |
reference code according to IEC 81346-2 | K | K | |
Substance Prohibitance (Date) | 05/01/2012 | 05/01/2012 | |
SVHC substance name |
Lead - 7439-92-1
Lead monoxide (lead oxide) - 1317-36-8
2,2',6,6'-tetrabromo-4,4'-isopropylidenediphenol - 79-94-7
Lead titanium zirconium oxide - 12626-81-2
|
Lead - 7439-92-1
Lead monoxide (lead oxide) - 1317-36-8
|
|
Ambient conditions | |||
installation altitude at height above sea level maximum | 4 000 m; Derating, see Product Notification 109792701 | 4 000 m; Derating, see Product Notification 109792701 | |
relative humidity during operation | 10 ... 95 % | 10 ... 95 % | |
air pressure according to SN 31205 | 90 ... 106 kPa | ||
Electromagnetic compatibility | |||
EMC emitted interference according to IEC 60947-1 | class A | ||
EMC immunity according to IEC 60947-1 | Class A | ||
conducted interference | |||
● due to burst according to IEC 61000-4-4 | 2 kV (power ports) | 2 kV (power ports) | |
● due to conductor-earth surge according to IEC 61000-4-5 | Test Level 0.5 KV / 1 KV | Test Level 0.5 KV / 1 KV | |
field-based interference according to IEC 61000-4-3 | 10 V/m | ||
electrostatic discharge according to IEC 61000-4-2 | 4 kV contact discharge / 8 kV air discharge | ||
Electrical Safety | |||
touch protection against electrical shock | finger-safe | ||
Communication/ Protocol | |||
protocol is supported | |||
● PROFIBUS DP protocol | Yes | No | |
● PROFINET IO protocol | Yes | ||
● PROFIsafe protocol | No | ||
● LLDP | Yes | ||
● Address Resolution Protocol (ARP) | Yes | ||
● SNMP | Yes | ||
● HTTPS | No | ||
● NTP | No | ||
● Media Redundancy Protocol (MRP) | No | ||
design of the interface | |||
● Ethernet interface | Yes | ||
● Fast Ethernet interface | No | ||
number of interfaces according to PROFINET | 1 | ||
product function | |||
● at the Ethernet interface Autocrossover | Yes | ||
● at the Ethernet interface Autonegotiation | Yes | ||
● at the Ethernet interface Autosensing | Yes | ||
● supports PROFIenergy measured values | No | ||
● supports PROFIenergy shutdown | No | ||
interface design 1 RJ45 (Ethernet) | Yes | ||
protocol at the 1st interface media redundancy protocol | No | ||
product function at the 1st interface PROFINET IO device | Yes | ||
number of ports at the 1st interface | 1 | ||
service as PROFINET IO device | |||
● prioritized startup | No | ||
● isochronous mode | No | ||
● supports PROFIenergy | No | ||
● IRT | No | ||
● MRP | No | ||
service for open IE communication | |||
● LLDP | Yes | ||
● SNMP | Yes | ||
● TCP/IP | No | ||
transmission mode for Industrial Ethernet | PROFINET with 100 Mbps full duplex (100BASE-TX) | ||
PROFINET conformity class | B | ||
network load class according to PROFINET | 1 | ||
specification for Security Level 1 test according to PROFINET | V1.1.6 | ||
data volume of the cyclic user data | |||
● for inputs with PROFINET IO | 64 bit | ||
● for outputs with PROFINET IO | 64 bit | ||
data volume as user data per station maximum | 8 byte | ||
operating power rated value | 1 W | ||
Control circuit/ Control | |||
type of voltage | DC | DC | |
control supply voltage rated value | 24 V | ||
inrush current peak at 24 V | 70 A | 4 A | |
duration of inrush current peak at 24 V | 1 ms | 1 ms | |
Installation/ mounting/ dimensions | |||
mounting position | vertical | any | |
fastening method | DIN rail | Snap-mounted to DIN rail or screw-mounted with additional push-in lug | |
height | 113 mm | 100 mm | |
width | 45 mm | 22.5 mm | |
depth | 124 mm | 124.5 mm | |
weight without packaging | 140 kg | ||
Connections/ Terminals | |||
product function removable terminal | Yes | ||
type of connectable conductor cross-sections | |||
● solid | 1x (0.5 ... 1.5 mm²), 2x (0.5 ... 1.5 mm²) | ||
● finely stranded with core end processing | 1x (0.5 ... 1.0 mm²), 2x (0.5 ... 1.0 mm²) | ||
● for AWG cables solid | 1x (20 ... 16), 2x (20 ... 16) | ||
● for AWG cables stranded | 1x (20 ... 16), 2x (20 ... 16) | ||
type of connectable conductor cross-sections | |||
● for auxiliary contacts | |||
— solid | 2x (0.25 ... 1.5 mm²) | ||
— finely stranded with core end processing | 2x (0.25 ... 1.5 mm²) | ||
— finely stranded without core end processing | 2x (0.25 ... 1.5 mm²) | ||
● for AWG cables for auxiliary contacts | 2x (20 ... 16) | ||
Approvals Certificates | |||
General Product Approval | |||
CSA | Yes | Yes | |
UK Declaration of Conformity | Yes | Yes | |
EU declaration of conformity | Yes | Yes | |
Confirmation | Yes | Yes | |
UL | Yes | Yes | |
EAC | Yes | Yes | |
EMV | |||
RCM | Yes | Yes | |
Functional Saftey | |||
Miscellaneous | Yes | Yes | |
Test Certificates | |||
Type Test Certificates/Test Report | Yes | Yes | |
other | |||
Confirmation | Yes | Yes | |
Environment | |||
Environmental Confirmations | Yes | Yes | |
Further information | |||
Information on the packaging
|
|||
Information- and Downloadcenter (Catalogs, Brochures,…)
|
|||
Industry Mall (Online ordering system)
|
|||
Cax online generator
|
|||
Service&Support (Manuals, Certificates, Characteristics, FAQs,...)
|
|||
Image database (product images, 2D dimension drawings, 3D models, device circuit diagrams, EPLAN macros, ...)
|
|||
last modified: | 3/11/2024 | ||
Date 3/21/2024 |
Subject to change without notice © Copyright Siemens 2024 |