Article number | 3RU1136-4HB0 | 3RU2136-4HB0 | |
Overload relay 40...50 A For motor protection Size S2, Class 10 Contactor mounting Main circuit: Screw terminal Auxiliary circuit: Screw terminal Manual-Automatic-Reset !!! Phased-out product !!! Successor is SIRIUS 3RU2 Preferred successor type is >>3RU2136-4HB0<< | Overload relay 40... 50 A Thermal For motor protection Size S2, Class 10 Contactor mounting Main circuit: Screw Auxiliary circuit: Screw Manual-Automatic-Reset | ||
product brand name | SIRIUS | ||
product designation | thermal overload relay | ||
product type designation | 3RU2 | ||
General technical data | |||
size of overload relay | S2 | ||
size of contactor can be combined company-specific | S2 | ||
power loss [W] for rated value of the current at AC in hot operating state | 15.6 W | ||
● per pole | 5.2 W | ||
insulation voltage with degree of pollution 3 at AC rated value | 690 V | ||
surge voltage resistance rated value | 6 kV | ||
maximum permissible voltage for protective separation in networks with grounded star point | |||
● between auxiliary and auxiliary circuit | 415 V | ||
● between auxiliary and auxiliary circuit | 415 V | ||
● between main and auxiliary circuit | 690 V | ||
● between main and auxiliary circuit | 690 V | ||
protection class IP | |||
● on the front | IP20 | ||
● of the terminal | IP00 | ||
shock resistance | 8g / 10 ms | ||
● according to IEC 60068-2-27 | 8g / 11 ms | ||
type of protection | DMT 98 ATEX G 001 | ||
reference code according to IEC 81346-2 | F | ||
Substance Prohibitance (Date) | 07/01/2006 | 10/15/2014 | |
SVHC substance name |
Lead - 7439-92-1
|
||
Ambient conditions | |||
installation altitude at height above sea level maximum | 2 000 m | ||
ambient temperature | |||
● during operation | -20 ... +70 °C | -40 ... +70 °C | |
● during storage | -55 ... +80 °C | ||
● during transport | -55 ... +80 °C | ||
temperature compensation | -40 ... +60 °C | ||
relative humidity during operation | 100 % | 10 ... 95 % | |
Main circuit | |||
number of poles for main current circuit | 3 | ||
adjustable current response value current of the current-dependent overload release | 40 ... 50 A | ||
operating voltage | |||
● rated value | 690 V | ||
● at AC-3e rated value maximum | 690 V | ||
operating frequency rated value | 50 ... 60 Hz | ||
operational current rated value | 50 A | ||
operational current at AC-3e at 400 V rated value | 50 A | ||
operating power at AC-3e | |||
● at 400 V rated value | 22 kW | ||
● at 690 V rated value | 45 kW | ||
Auxiliary circuit | |||
design of the auxiliary switch | integrated | ||
number of NC contacts for auxiliary contacts | 1 | ||
● note | for contactor disconnection | ||
number of NO contacts for auxiliary contacts | 1 | ||
● note | for message "Tripped" | ||
number of CO contacts for auxiliary contacts | 0 | ||
operational current of auxiliary contacts at AC-15 | |||
● at 24 V | 3 A | ||
● at 110 V | 3 A | ||
● at 120 V | 3 A | ||
● at 125 V | 3 A | ||
● at 230 V | 2 A | ||
● at 400 V | 1 A | ||
operational current of auxiliary contacts at DC-13 | |||
● at 24 V | 1 A | 2 A | |
● at 60 V | 0.3 A | ||
● at 110 V | 0.22 A | ||
● at 125 V | 0.22 A | ||
● at 220 V | 0.11 A | ||
design of the miniature circuit breaker for short-circuit protection of the auxiliary switch required | 6A (SCC less than equal to 0.5 kA; U less than equal to 260V) | ||
contact rating of auxiliary contacts according to UL | B600 / R300 | ||
Protective and monitoring functions | |||
trip class | CLASS 10 | ||
design of the overload release | thermal | ||
UL/CSA ratings | |||
full-load current (FLA) for 3-phase AC motor | |||
● at 480 V rated value | 50 A | ||
● at 600 V rated value | 50 A | ||
Short-circuit protection | |||
design of the fuse link | |||
● for short-circuit protection of the auxiliary switch required | fuse gL/gG: 6 A, quick: 10 A | fuse gG: 6 A, quick: 10 A | |
Installation/ mounting/ dimensions | |||
mounting position | with vertical mounting surface +/-135° rotatable, with vertical mounting surface +/- 45° tiltable to the front and back | any | |
fastening method | Contactor mounting | ||
height | 105 mm | 90 mm | |
width | 55 mm | ||
depth | 118 mm | 105 mm | |
required spacing | |||
● with side-by-side mounting | |||
— forwards | 0 mm | ||
— backwards | 0 mm | ||
— upwards | 0 mm | ||
— downwards | 0 mm | ||
— at the side | 0 mm | ||
● for grounded parts | |||
— forwards | 0 mm | ||
— backwards | 0 mm | ||
— upwards | 0 mm | ||
— at the side | 6 mm | ||
— downwards | 0 mm | ||
● for live parts | |||
— forwards | 0 mm | ||
— backwards | 0 mm | ||
— upwards | 0 mm | ||
— downwards | 0 mm | ||
— at the side | 6 mm | ||
Connections/ Terminals | |||
product component removable terminal for auxiliary and control circuit | No | ||
type of electrical connection | |||
● for main current circuit | screw-type terminals | ||
● for auxiliary and control circuit | screw-type terminals | ||
arrangement of electrical connectors for main current circuit | Top and bottom | ||
type of connectable conductor cross-sections for main contacts | |||
● solid | 2x (0.75 ... 16 mm²) | ||
● stranded | 2x (0.75 ... 25 mm²), 0.75 ... 35 mm² | ||
● solid or stranded | 2x (1 ... 35 mm²), 1x (1 ... 50 mm²) | ||
● finely stranded with core end processing | 2x (0.75 ... 16 mm²), 0.75 ... 25 mm² | 2x (1 ... 25 mm²), 1x (1 ... 35 mm²) | |
type of connectable conductor cross-sections | |||
● for auxiliary contacts | |||
— solid | 2x (0.5 ... 1.5 mm²), 2x (0.75 ... 2.5 mm²) | ||
— solid or stranded | 2x (0.5 ... 1.5 mm²), 2x (0.75 ... 2.5 mm²) | ||
— finely stranded with core end processing | 2x (0.5 ... 1.5 mm²), 2x (0.75 ... 2.5 mm²) | ||
● for AWG cables for auxiliary contacts | 2x (20 ... 16), 2x (18 ... 14) | ||
tightening torque | |||
● for main contacts with screw-type terminals | 3 ... 4.5 N·m | ||
● for auxiliary contacts with screw-type terminals | 0.8 ... 1.2 N·m | ||
design of screwdriver shaft | Diameter 5 ... 6 mm | ||
size of the screwdriver tip | Pozidriv PZ 2 | ||
design of the thread of the connection screw | |||
● for main contacts | M6 | ||
● of the auxiliary and control contacts | M3 | ||
IEC 61508 | |||
T1 value | |||
● for proof test interval or service life according to IEC 61508 | 20 a | ||
Electrical Safety | |||
touch protection against electrical shock | finger-safe | ||
protection class IP on the front according to IEC 60529 | IP20 | ||
touch protection on the front according to IEC 60529 | finger-safe, for vertical contact from the front | ||
Display | |||
display version for switching status | Slide switch | ||
Approvals Certificates | |||
General Product Approval | |||
EU declaration of conformity | Yes | Yes | |
Confirmation | Yes | Yes | |
CCC | Yes | Yes | |
UL | Yes | Yes | |
EAC | Yes | Yes | |
For use in hazardous locations | |||
ATEX | Yes | Yes | |
IECEx | Yes | Yes | |
Test Certificates | |||
Special Test Certificate | Yes | Yes | |
Type Test Certificates/Test Report | Yes | Yes | |
Marine / Shipping | |||
ABS (American Bureau of Shipping) | Yes | Yes | |
other | |||
Miscellaneous | Yes | Yes | |
Confirmation | Yes | Yes | |
Railway | |||
Special Test Certificate | Yes | Yes | |
Environment | |||
Environmental Confirmations | Yes | Yes | |
Further information | |||
Information on the packaging
|
|||
Information- and Downloadcenter (Catalogs, Brochures,…)
|
|||
Industry Mall (Online ordering system)
|
|||
Cax online generator
|
|||
Service&Support (Manuals, Certificates, Characteristics, FAQs,...)
|
|||
Image database (product images, 2D dimension drawings, 3D models, device circuit diagrams, EPLAN macros, ...)
|
|||
Characteristic: Tripping characteristics, I²t, Let-through current
|
|||
Further characteristics (e.g. electrical endurance, switching frequency)
|
|||
last modified: | 4/5/2024 | ||
Date 4/21/2024 |
Subject to change without notice © Copyright Siemens 2024 |