Article number 3RV1901-2B 3RV2901-2B
Article number 3RV1901-2B 3RV2901-2B
Auxiliary switch can be mounted on the side 2 NO spring-type terminal for circuit breaker Size S00...S3 !!! Phased-out product !!! Successor is SIRIUS 3RV2 Preferred successor type is >>3RV2901-2B<< Auxiliary switch can be mounted on the side 2 NO spring-type terminal for circuit breaker 3RV2
Standard delivery time Day(s) 25 6
Net weight per QU  g 40.000 45.000
Weight  g 40.000 45.000
Quantity unit (QU) Unit Unit
Packaging unit 1 1
Minimum ordering quantity per QU 1 1
Content unit Unit Unit
EAN 4011209305991 4011209737129
UPC 754554409566 662643924787
List identifier (LKZ) CC-IC10 CC-IC10
Product classification key 3719 5335
Product class C: Customer-specific product, cannot be returned A: Factory-stocked standard product, can be returned within return period
VGBK R711 R711
Storage location N001 N001
General technical data
Product brand name SIRIUS SIRIUS
Product designation auxiliary switch, lateral auxiliary switch, lateral
Design of the product lateral auxiliary switches lateral auxiliary switches
Size of the circuit-breaker S00, S0, S2, S3 S00, S0, S2, S3
Protection class IP on the front IP20 IP20
Ambient temperature
● during storage °C -50 ... +80 -50 ... +80
● during operation °C -20 ... +60 -20 ... +60
Auxiliary circuit
Number of NC contacts for auxiliary contacts instantaneous contact 0 0
Number of NO contacts for auxiliary contacts instantaneous contact 2 2
Number of CO contacts of auxiliary contacts instantaneous contact 0 0
Operating current
● of auxiliary contacts
— at AC-12
— at 24 V A 10
— at 230 V A 10
— at 400 V A 10
— at 690 V A 10
— maximum A 10
— at AC-15
— at 24 V A 6
— at 230 V A 4 4
— at 400 V A 3
— at DC-13
— at 24 V A 2
— at 110 V A 0.5
— at 125 V A 0.5
— at 220 V A 0.25
— at 250 V A 0.25
● at AC-15 at 690 V rated value A 1
Installation/ mounting/ dimensions
Mounting type plug-in fixing plug-in fixing
Width mm 9.5
Height mm 90
Depth mm 68
Connections/ Terminals
Type of electrical connection for auxiliary and control current circuit spring-loaded terminals spring-loaded terminals
Type of connectable conductor cross-sections
● for auxiliary contacts
— solid 2x (0.5 ... 2.5 mm²) 2x (0.5 ... 2.5 mm²)
— finely stranded
— with core end processing 2x (0.5 ... 1.5 mm²) 2x (0.5 ... 1.5 mm²)
— without core end processing 2x (0.5 ... 1.5 mm²) 2x (0.5 ... 1.5 mm²)
● at AWG conductors for auxiliary contacts 2x (20 ... 14) 2x (20 ... 14)
Certificates/ approvals
Certificate of suitability CE / UL / CSA / CCC CE / UL / CSA / CCC
General Product Approval
CCC CCC Yes Yes
CSA CSA Yes Yes
UL UL Yes Yes
KC Yes Yes
EAC EAC Yes Yes
Declaration of Conformity
EC/EU-Declaration of Conformity EC/EU-Declaration of Conformity
No Yes
Miscellaneous No Yes
Test Certificates
Special Test Certificate Yes Yes
Type Test Certificates/Test Report Yes Yes
Shipping Approval
ABS (American Bureau of Shipping) ABS (American Bureau of Shipping) Yes Yes
BV / Bureau Veritas BV / Bureau Veritas No Yes
LR (Lloyds Register) LR (Lloyds Register)
Yes Yes
PRS / Polski Rejestr Statkow PRS / Polski Rejestr Statkow No Yes
RINA / Registro Italiano Navale RINA / Registro Italiano Navale No Yes
RMRS / Russian Maritime Register RMRS / Russian Maritime Register Yes Yes
other
Confirmation Yes Yes
Household and similar appliances Household and similar appliances Yes Yes
Railway
Vibration and Shock No Yes
Confirmation No Yes
Further information
Information- and Downloadcenter (Catalogs, Brochures,…)
Industry Mall (Online ordering system)
Cax online generator
Service&Support (Manuals, Certificates, Characteristics, FAQs,...)
Image database (product images, 2D dimension drawings, 3D models, device circuit diagrams, EPLAN macros, ...)
3RV1901-2B 3RV2901-2B
3RV1901-2B 3RV2901-2B
last modified: 04/30/2020