Article number | 3RV1901-2E | 3RV2901-2E | |
Transverse auxiliary switch with spring-type terminal 1 NO+1 NC !!! Phased-out product !!! Successor is SIRIUS 3RV2 Preferred successor type is >>3RV2901-2E<< | Auxiliary switch transverse 1 NO+1 NC spring-type terminal for circuit breaker 3RV2 | ||
product brand name | SIRIUS | ||
product category | Auxiliary switch | ||
product designation | auxiliary switch, transverse on the front | auxiliary switch | |
design of the product | transverse auxiliary switches | ||
General technical data | |||
size of the circuit-breaker | S00, S0, S2, S3 | ||
display version LED | No | ||
insulation voltage rated value | 300 V | ||
degree of pollution | 3 | ||
surge voltage resistance rated value | 4 kV | ||
protection class IP on the front | IP20 | ||
reference code according to IEC 81346-2 | Q | ||
Substance Prohibitance (Date) | 07/01/2006 | 10/01/2009 | |
number of NC contacts for auxiliary contacts instantaneous contact | 1 | ||
number of NO contacts for auxiliary contacts instantaneous contact | 1 | ||
number of CO contacts of auxiliary contacts instantaneous contact | 0 | ||
operational current of auxiliary contacts at AC-12 | |||
● at 24 V | 2.5 A | ||
● at 230 V | 2.5 A | ||
operational current of auxiliary contacts at AC-12 maximum | 2.5 A | ||
operational current of auxiliary contacts at AC-15 | |||
● at 24 V | 2 A | ||
● at 230 V | 0.5 A | ||
operational current of auxiliary contacts at DC-13 | |||
● at 24 V | 1 A | ||
● at 48 V | 0.3 A | ||
● at 60 V | 0.15 A | ||
Ambient conditions | |||
ambient temperature | |||
● during operation | -20 ... +60 °C | ||
● during storage | -50 ... +80 °C | ||
Environmental footprint | |||
Environmental Product Declaration(EPD) | Yes | ||
Global Warming Potential [CO2 eq] total | 4.44 kg | ||
Global Warming Potential [CO2 eq] during manufacturing | 0.238 kg | ||
Global Warming Potential [CO2 eq] during operation | 4.2 kg | ||
Global Warming Potential [CO2 eq] after end of life | 0.0053 kg | ||
Electrical Safety | |||
protection class IP on the front according to IEC 60529 | IP20 | ||
touch protection on the front according to IEC 60529 | finger-safe, for vertical contact from the front | ||
Installation/ mounting/ dimensions | |||
fastening method | plug-in fixing | ||
height | 13 mm | ||
width | 45 mm | ||
depth | 17 mm | ||
Connections/ Terminals | |||
type of electrical connection for auxiliary and control circuit | spring-loaded terminals | ||
connectable conductor cross-section for auxiliary contacts | |||
● solid or stranded | 0.5 ... 2.5 mm² | ||
● finely stranded with core end processing | 0.5 ... 2.5 mm² | ||
● finely stranded without core end processing | 0.5 ... 1.5 mm² | ||
type of connectable conductor cross-sections | |||
● for auxiliary contacts | |||
— solid | 2x (0.5 ... 2.5 mm²) | ||
— finely stranded with core end processing | 2x (0.5 ... 1.5 mm²) | ||
— finely stranded without core end processing | 2x (0.5 ... 1.5 mm²) | ||
● for AWG cables for auxiliary contacts | 2x (20 ... 14) | ||
AWG number as coded connectable conductor cross section for auxiliary contacts | 20 ... 14 | ||
Approvals Certificates | |||
General Product Approval | |||
Confirmation | Yes | Yes | |
CCC | Yes | Yes | |
UL | Yes | Yes | |
KC | Yes | Yes | |
EAC | Yes | Yes | |
Test Certificates | |||
Type Test Certificates/Test Report | Yes | Yes | |
Marine / Shipping | |||
ABS (American Bureau of Shipping) | Yes | Yes | |
BV (Bureau Veritas) | Yes | Yes | |
LR (Lloyds Register) | Yes | Yes | |
other | |||
Confirmation | Yes | Yes | |
Miscellaneous | Yes | Yes | |
Environment | |||
Environmental Confirmations | Yes | Yes | |
Further information | |||
Information on the packaging
|
|||
Information- and Downloadcenter (Catalogs, Brochures,…)
|
|||
Industry Mall (Online ordering system)
|
|||
Cax online generator
|
|||
Service&Support (Manuals, Certificates, Characteristics, FAQs,...)
|
|||
Image database (product images, 2D dimension drawings, 3D models, device circuit diagrams, EPLAN macros, ...)
|
|||
last modified: | 1/10/2024 | ||
Date 3/21/2024 |
Subject to change without notice © Copyright Siemens 2024 |