Article number | 3RV1915-5A | 3RV2925-5AB | |
3-phase supply terminal for 3-phase busbar for size S0 and S00 connection from top Pin shape connections | 3-phase supply terminal for 3-phase busbar connection from top Size S00/S0 | ||
product brand name | SIRIUS | ||
product category | Plugs, adapters and terminals | ||
product designation | 3-phase supply terminal | ||
design of the product | from above, size S0/S00 | ||
General technical data | |||
size of the circuit-breaker | S00, S0 | ||
insulation voltage with degree of pollution 3 at AC rated value | 690 V | ||
Substance Prohibitance (Date) | 07/01/2006 | 10/01/2009 | |
ampacity maximum | 63 A | ||
Ambient conditions | |||
ambient temperature | |||
● during operation | -20 ... +60 °C | ||
● during storage | -50 ... +80 °C | ||
Environmental footprint | |||
Environmental Product Declaration(EPD) | Yes | ||
Global Warming Potential [CO2 eq] total | 19.1 kg | 139 kg | |
Global Warming Potential [CO2 eq] during manufacturing | 0.405 kg | 0.161 kg | |
Global Warming Potential [CO2 eq] during operation | 18.7 kg | 139 kg | |
Global Warming Potential [CO2 eq] after end of life | -0.076 kg | -0.056 kg | |
Electrical Safety | |||
protection class IP on the front according to IEC 60529 | IP20 | ||
touch protection on the front according to IEC 60529 | finger-safe, for vertical contact from the front | ||
Installation/ mounting/ dimensions | |||
height | 24 mm | 39 mm | |
width | 44 mm | 45 mm | |
depth | 25 mm | 27 mm | |
Connections/ Terminals | |||
type of electrical connection for main current circuit | screw-type terminals | ||
type of connectable conductor cross-sections | |||
● for main contacts | |||
— solid | 1x (2.5 ... 25 mm²) | 1x (2.5 ... 16 mm²) | |
— stranded | 1x (2.5 ... 25 mm²) | ||
— finely stranded with core end processing | 1x (4 ... 16 mm²) | 1x (2.5 ... 16 mm²) | |
● for AWG cables for main contacts | 1x (12 ... 4) | 1x (10 ... 4) | |
connectable conductor cross-section for main contacts | |||
● solid or stranded | 2.5 ... 25 mm² | 2.5 ... 16 mm² | |
● stranded | 2.5 ... 25 mm² | ||
● finely stranded with core end processing | 4 ... 16 mm² | 2.5 ... 16 mm² | |
AWG number as coded connectable conductor cross section for main contacts | 12 ... 4 | 10 ... 4 | |
Approvals Certificates | |||
General Product Approval | |||
EU declaration of conformity | Yes | Yes | |
UK Declaration of Conformity | Yes | Yes | |
Confirmation | Yes | Yes | |
UL | Yes | Yes | |
EAC | Yes | Yes | |
Test Certificates | |||
Type Test Certificates/Test Report | Yes | Yes | |
Marine / Shipping | |||
ABS (American Bureau of Shipping) | Yes | Yes | |
BV (Bureau Veritas) | Yes | Yes | |
DNV (Det Norske Veritas) | Yes | Yes | |
PRS (Polski Register of Shipping) | Yes | Yes | |
RMRS (Russian Maritime Register) | Yes | Yes | |
other | |||
Confirmation | Yes | Yes | |
Miscellaneous | Yes | Yes | |
Environment | |||
EPD Typ II/III (with life cylce assessment) | Yes | Yes | |
Environmental Confirmations | Yes | Yes | |
Further information | |||
Information on the packaging
|
|||
Information- and Downloadcenter (Catalogs, Brochures,…)
|
|||
Industry Mall (Online ordering system)
|
|||
Cax online generator
|
|||
Service&Support (Manuals, Certificates, Characteristics, FAQs,...)
|
|||
Image database (product images, 2D dimension drawings, 3D models, device circuit diagrams, EPLAN macros, ...)
|
|||
last modified: | 1/10/2024 | ||
Date 3/24/2024 |
Subject to change without notice © Copyright Siemens 2024 |