Article number | 3RV1917-5CA00 | 3RV2917-5CA00 | |
cable connector for circuit breaker 3RV1011 with screw terminal (individual unit packaging) | Cable connector size S00 screw terminal | ||
product brand name | SIRIUS | ||
product category | Infeed systems | Plugs, adapters and terminals | |
product designation | Connection plug | ||
design of the product | Size S00 | ||
suitability for use | circuit breaker 3RV1 | ||
General technical data | |||
size of the circuit-breaker | S00 | ||
power loss [W] for rated value of the current at AC in hot operating state per pole | 0.22 W | 0.4 W | |
type of calculation of power loss depending on pole | quadratic | ||
thermal current | 12 A | 16 A | |
Substance Prohibitance (Date) | 07/01/2006 | 10/01/2009 | |
number of poles for main current circuit | 3 | ||
operating voltage at AC rated value | 500 V | ||
operational current rated value | 12 A | 16 A | |
ampacity maximum | 16 A | ||
UL/CSA ratings | |||
operating voltage at AC according to UL rated value | 600 V | ||
Ambient conditions | |||
ambient temperature | |||
● during operation | -20 ... +60 °C | ||
● during storage | -50 ... +80 °C | ||
Environmental footprint | |||
Environmental Product Declaration(EPD) | Yes | ||
Global Warming Potential [CO2 eq] total | 9.06 kg | ||
Global Warming Potential [CO2 eq] during manufacturing | 0.313 kg | ||
Global Warming Potential [CO2 eq] during operation | 8.72 kg | ||
Global Warming Potential [CO2 eq] after end of life | 0.022 kg | ||
Electrical Safety | |||
protection class IP on the front according to IEC 60529 | IP20 | ||
touch protection on the front according to IEC 60529 | finger-safe, for vertical contact from the front | ||
Installation/ mounting/ dimensions | |||
height | 42 mm | ||
width | 45 mm | ||
depth | 54 mm | ||
Connections/ Terminals | |||
type of electrical connection for main current circuit | plug-in without terminals | ||
Approvals Certificates | |||
General Product Approval | |||
Confirmation | Yes | Yes | |
EU declaration of conformity | Yes | Yes | |
UK Declaration of Conformity | Yes | Yes | |
EAC | Yes | Yes | |
Test Certificates | |||
Special Test Certificate | Yes | Yes | |
Marine / Shipping | |||
ABS (American Bureau of Shipping) | Yes | Yes | |
BV (Bureau Veritas) | Yes | Yes | |
DNV (Det Norske Veritas) | Yes | Yes | |
PRS (Polski Register of Shipping) | Yes | Yes | |
RMRS (Russian Maritime Register) | Yes | Yes | |
other | |||
Miscellaneous | Yes | Yes | |
Confirmation | Yes | Yes | |
Miscellaneous | Yes | Yes | |
Railway | |||
Special Test Certificate | Yes | Yes | |
Environment | |||
EPD Typ II/III (with life cylce assessment) | Yes | Yes | |
Environmental Confirmations | Yes | Yes | |
Further information | |||
Information on the packaging
|
|||
Information- and Downloadcenter (Catalogs, Brochures,…)
|
|||
Industry Mall (Online ordering system)
|
|||
Cax online generator
|
|||
Service&Support (Manuals, Certificates, Characteristics, FAQs,...)
|
|||
Image database (product images, 2D dimension drawings, 3D models, device circuit diagrams, EPLAN macros, ...)
|
|||
last modified: | 1/10/2024 | ||
Date 3/22/2024 |
Subject to change without notice © Copyright Siemens 2024 |