Article number | 3SB3801-0AA3 | 3SU1801-0AA00-0AB1 | |
|
|||
ENCLOSURE FOR COMMAND DEVICES, 22MM, ROUND, ENCLOSURE MATERIAL PLASTIC, ENCLOSURE TOP PART GRAY, 1 COMMAND POINT, UNEQUIPPED, FLOOR MOUNTING, 1 X M20 EACH AT TOP AND BOTTOM !!! Phased-out product !!! SIRIUS ACT 3SU1 is successor Preferred successor type is >>3SU1801-0AA00-0AB1<< | enclosure for command devices, 22 mm, round, enclosure material plastic, enclosure top part gray, 1 control point plastic, recess for label, without equipment | ||
product brand name | SIRIUS | SIRIUS ACT | |
product designation | Enclosures | ||
product type designation | 3SB3 | 3SU1 | |
Enclosure | |||
design of the housing | Empty enclosure for command and signaling devices | with recess for label | |
shape of the enclosure front | Square | ||
material of the enclosure | plastic | ||
number of command points | 1 | ||
product component protective collar | No | ||
color of the enclosure top part | grey | ||
delivery state | |||
● as a kit | No | ||
● pre-wired on strip terminal | No | ||
fastening method of the enclosure | Vertical / horizontal | ||
Actuator | |||
product feature | |||
● lockout | No | ||
product extension optional light source | Yes | ||
Front ring | |||
product component front ring | No | ||
General technical data | |||
product function | |||
● positive opening | No | ||
● EMERGENCY STOP function | No | ||
product component | |||
● light source | No | ||
● stand/pedestal | No | ||
protection class IP | IP65 | IP66, IP67, IP69(IP69K) | |
vibration resistance according to IEC 60068-2-6 | 20 ... 200 Hz: 5g | ||
reference code according to IEC 81346-2 | U | ||
Substance Prohibitance (Date) | 07/01/2006 | 10/01/2014 | |
cable entry type | Metric cable glands 1 x M20 each on the top, bottom and rear, 1 x M16 on the side | ||
Connections/ Terminals | |||
type of electrical connection on enclosure | Cable routing above, below / left, right, each 1 x M20 | Cable routing 1 x M20 each on the top, bottom and rear, 1 x M16 on the side | |
Ambient conditions | |||
ambient temperature | |||
● during operation | -25 ... +70 °C | ||
● during storage | -40 ... +80 °C | ||
environmental category during operation according to IEC 60721 | 3K6 | 3M6, 3S2, 3B2, 3C3, 3K6 (with relative air humidity of 10 ... 95%, no condensation in operation permitted for all devices behind front panel) | |
Environmental footprint | |||
Environmental Product Declaration(EPD) | Yes | ||
Global Warming Potential [CO2 eq] total | 0.787 kg | ||
Global Warming Potential [CO2 eq] during manufacturing | 0.566 kg | ||
Global Warming Potential [CO2 eq] during operation | 0.235 kg | ||
Global Warming Potential [CO2 eq] after end of life | -0.015 kg | ||
Installation/ mounting/ dimensions | |||
fastening method | |||
● of modules and accessories | Floor mounting | ||
● of contact blocks, socket, and accessories | Floor mounting / front mounting (1-pole) | ||
height | 85 mm | ||
width | 85 mm | ||
depth | 64 mm | ||
shape of the installation opening | round | ||
mounting diameter | 22 mm | 22.3 mm | |
positive tolerance of installation diameter | 0.4 mm | ||
Accessories | |||
number of labels | 1 | ||
product component holder for 3 switching elements | No | ||
Approvals Certificates | |||
General Product Approval | |||
CCC | Yes | Yes | |
UL | Yes | Yes | |
EAC | Yes | Yes | |
Marine / Shipping | |||
DNV (Det Norske Veritas) | Yes | Yes | |
PRS (Polski Register of Shipping) | Yes | Yes | |
other | |||
Confirmation | Yes | Yes | |
Further information | |||
Information on the packaging
|
|||
Information- and Downloadcenter (Catalogs, Brochures,…)
|
|||
Industry Mall (Online ordering system)
|
|||
Cax online generator
|
|||
Service&Support (Manuals, Certificates, Characteristics, FAQs,...)
|
|||
Image database (product images, 2D dimension drawings, 3D models, device circuit diagrams, EPLAN macros, ...)
|
|||
last modified: | 3/2/2024 | ||
Date 3/20/2024 |
Subject to change without notice © Copyright Siemens 2024 |