Article number | 3SK2942-2AA10 | 3SK2942-2AA11 | |
Starter kit PROFINET for 3SK2 Content: Basic unit 3SK2 45 mm PROFINET interface Connecting cable RJ45 cable Safety ES V1.0 Premium | starter kit PROFINET for 3SK2 content: basic unit 3SK2 45 mm PROFINET interface connecting cable RJ45 cable Safety ES V17 Professional | ||
product brand name | SIRIUS | SIRIUS | |
product category | Safety relay | Safety relay | |
product designation | PROFINET starter kit | PROFINET starter kit | |
design of the product | contains 3SK2112-2AA10 basic unit, PROFINET 3SK2511-2FA10 interface module, SIRIUS Safety ES Premium and required cables | comprises 3SK2122-2AA10 basic unit, PROFINET 3SK2511-2FA10 interface module, SIRIUS Safety Professional TIA and required cables | |
suitability for use for monitoring of optoelectronic protective devices according to IEC 61496-1 | Yes | Yes | |
suitability for use | |||
● monitoring of floating sensors | Yes | Yes | |
● monitoring of non-floating sensors | Yes | Yes | |
● position switch monitoring | Yes | Yes | |
● EMERGENCY-OFF circuit monitoring | Yes | Yes | |
● valve monitoring | Yes | Yes | |
● opto-electronic protection device monitoring | Yes | Yes | |
● magnetically operated switch monitoring | Yes | Yes | |
● proximity switch monitoring | Yes | Yes | |
● safety-related circuits | Yes | Yes | |
General technical data | |||
product function | |||
● EMERGENCY STOP function | Yes | Yes | |
● protective door monitoring | Yes | Yes | |
● protective door monitoring with tumbler | Yes | Yes | |
● muting, 2 sensor-parallel | Yes | Yes | |
● muting, 4 sensor-parallel | Yes | Yes | |
● muting, 4 sensor-sequential | Yes | Yes | |
● monitoring parameterizable | Yes | Yes | |
● evaluation: electro-sensitive protective equipment | Yes | Yes | |
● evaluation: selector switch | Yes | Yes | |
● pressure-sensitive mat monitoring | Yes | Yes | |
● evaluation: two-hand operator panel | Yes | Yes | |
● evaluation: enabling switch | Yes | Yes | |
● monitored start-up | Yes | Yes | |
● two-hand control according to EN 574 | Yes | Yes | |
configuration software required | Yes; Safety ES V1.0 and higher | Yes; Safety ES V1.0 and higher | |
number of function blocks typical | 50 | 50 | |
insulation voltage rated value | 50 V | 50 V | |
degree of pollution | 3 | 3 | |
surge voltage resistance rated value | 800 V | 800 V | |
protection class IP | IP20 | IP20 | |
● of the enclosure | IP20 | IP20 | |
● of the terminal | IP20 | IP20 | |
shock resistance | 15g / 11 ms | 15g / 11 ms | |
operating frequency maximum | 2 000 1/h | 2 000 1/h | |
reference code according to IEC 81346-2 | F | F | |
Substance Prohibitance (Date) | 07/01/2006 | 07/01/2006 | |
SVHC substance name |
Lead - 7439-92-1
Lead monoxide (lead oxide) - 1317-36-8
Lead titanium zirconium oxide - 12626-81-2
|
Lead - 7439-92-1
Lead monoxide (lead oxide) - 1317-36-8
2-methyl-1-(4-methylthiophenyl)-2-morpholinopropan-1-one - 71868-10-5
2,2',6,6'-tetrabromo-4,4'-isopropylidenediphenol - 79-94-7
Lead titanium zirconium oxide - 12626-81-2
|
|
product function suitable for AS-i Power24V | No | No | |
product function diagnostics with CTT2 slave | No | No | |
Ambient conditions | |||
installation altitude at height above sea level maximum | 4 000 m; Derating, see Product Notification 109792701 | 4 000 m; Derating, see Product Notification 109792701 | |
ambient temperature | |||
● during operation | -25 ... +60 °C | -25 ... +60 °C | |
● during storage | -40 ... +80 °C | -40 ... +80 °C | |
● during transport | -40 ... +80 °C | -40 ... +80 °C | |
relative humidity during operation | 10 ... 95 % | 10 ... 95 % | |
air pressure according to SN 31205 | 90 ... 106 kPa | 90 ... 106 kPa | |
Electromagnetic compatibility | |||
EMC emitted interference according to IEC 60947-1 | class A | class A | |
conducted interference | |||
● due to burst according to IEC 61000-4-4 | 2 kV (power ports) / 1 kV (signal ports) | 2 kV (power ports) / 1 kV (signal ports) | |
field-based interference according to IEC 61000-4-3 | 10 V/m | 10 V/m | |
electrostatic discharge according to IEC 61000-4-2 | 4 kV contact discharge / 8 kV air discharge | 4 kV contact discharge / 8 kV air discharge | |
Safety related data | |||
diagnostics test interval by internal test function maximum | 1 000 s | 1 000 s | |
stop category according to IEC 60204-1 | 0 / 1 | 0 / 1 | |
IEC 62061 | |||
SIL Claim Limit (subsystem) according to EN 62061 | 3 | 3 | |
PFHD with high demand rate | |||
● according to IEC 62061 | 1.2E-8 1/h | 1.2E-8 1/h | |
ISO 13849 | |||
category according to EN ISO 13849-1 | 4 | 4 | |
performance level (PL) according to ISO 13849-1 | e | e | |
IEC 61508 | |||
Safety Integrity Level (SIL) according to IEC 61508 | 3 | 3 | |
PFDavg with low demand rate according to IEC 61508 | 1.8E-5 | 1.8E-5 | |
hardware fault tolerance according to IEC 61508 | 1 | 1 | |
T1 value for proof test interval or service life according to IEC 61508 | 20 a | 20 a | |
Electrical Safety | |||
touch protection against electrical shock | finger-safe | finger-safe | |
Inputs/ Outputs | |||
product function | |||
● parameterizable inputs | Yes | Yes | |
● parameterizable outputs | Yes | Yes | |
● at the digital outputs short-circuit protection | Yes | Yes | |
number of inputs | |||
● safety-related | 20 | 20 | |
● non-safety-related | 0 | 0 | |
input delay time | 0 ... 150 ms | 0 ... 150 ms | |
type of digital inputs according to IEC 60947-1 | Type 1 | Type 1 | |
ingress aquisition time at digital input maximum | 60 ms | 60 ms | |
input delay time at digital input maximum | 150 ms | 150 ms | |
input voltage at digital input | |||
● at DC rated value | 24 V | 24 V | |
● with signal <0> at DC | -3 ... +5 V | -3 ... +5 V | |
● for signal <1> at DC | 15 ... 30 | 15 ... 30 | |
input current at digital input | |||
● for signal <1> typical | 2.6 mA | 2.6 mA | |
number of outputs | |||
● safety-related 2-channel | 4 | 4 | |
● for testing contact-based sensors | 4 | 4 | |
number of outputs as contact-affected switching element safety-related | |||
● 1-channel | 0 | 0 | |
● 2-channel | 0 | 0 | |
number of outputs as contact-less semiconductor switching element | |||
● safety-related 2-channel | 4 | 4 | |
● non-safety-related | 2 | 2 | |
design of the contactless switching element safety-related | P potential | P potential | |
recovery time of the safe outputs | 0 ms | 0 ms | |
readback time maximum | 400 ms | 400 ms | |
light test period | 3 ms | 3 ms | |
dark period of the common drivers | 3 ms | 3 ms | |
switching capacity current of semiconductor outputs at DC-13 at 24 V | 4 A | 4 A | |
residual current | |||
● maximum | 0.1 mA | 0.1 mA | |
● at digital output with signal <0> maximum | 0.1 mA | 0.1 mA | |
total current maximum | 7 A | 7 A | |
wire length of the signal cable | |||
● to the inputs | |||
— shielded maximum | 1 000 m | 1 000 m | |
— unshielded maximum | 600 m | 600 m | |
● to the outputs | |||
— shielded maximum | 1 000 m | 1 000 m | |
— unshielded maximum | 600 m | 600 m | |
Communication/ Protocol | |||
protocol optional is supported | |||
● PROFIBUS DP protocol | Yes; when using the DP interface module; 64 bit cyclical data | Yes; when using the DP interface module; 64 bit cyclical data | |
● PROFINET IO protocol | Yes; when using the PN interface module; 64-bit cyclic data | Yes; when using the PN interface module; 64-bit cyclic data | |
protocol is supported AS-Interface protocol | No | No | |
Control circuit/ Control | |||
type of voltage | DC | DC | |
control supply voltage rated value | 24 V | 24 V | |
inrush current peak | |||
● at 24 V | 11 A | 11 A | |
duration of inrush current peak | |||
● at 24 V | 1 ms | 1 ms | |
operating power rated value | 4.5 W | 4.5 W | |
Installation/ mounting/ dimensions | |||
mounting position | any | any | |
fastening method | Snap-mounted to DIN rail or screw-mounted with additional push-in lug | Snap-mounted to DIN rail or screw-mounted with additional push-in lug | |
height | 100 mm | 100 mm | |
width | 45 mm | 45 mm | |
depth | 124.5 mm | 124.5 mm | |
Connections/ Terminals | |||
product function removable terminal | Yes | Yes | |
type of electrical connection | spring-loaded terminal (push-in) | spring-loaded terminal (push-in) | |
type of connectable conductor cross-sections | |||
● solid | 1x (0.5 ... 1.5 mm²), 2x (0.5 ... 1.5 mm²) | 1x (0.5 ... 1.5 mm²), 2x (0.5 ... 1.5 mm²) | |
● finely stranded with core end processing | 1x (0.5 ... 1.0 mm²), 2x (0.5 ... 1.0 mm²) | 1x (0.5 ... 1.0 mm²), 2x (0.5 ... 1.0 mm²) | |
● for AWG cables solid | 1x (20 ... 16), 2x (20 ... 16) | 1x (20 ... 16), 2x (20 ... 16) | |
● for AWG cables stranded | 1x (20 ... 16), 2x (20 ... 16) | 1x (20 ... 16), 2x (20 ... 16) | |
connectable conductor cross-section finely stranded with core end processing | 0.5 ... 1 mm² | 0.5 ... 1 mm² | |
AWG number as coded connectable conductor cross section | |||
● solid | 20 ... 16 | 20 ... 16 | |
● stranded | 20 ... 16 | 20 ... 16 | |
Approvals Certificates | |||
General Product Approval | |||
CSA | Yes | Yes | |
UK Declaration of Conformity | Yes | Yes | |
EU declaration of conformity | Yes | Yes | |
Confirmation | Yes | Yes | |
UL | Yes | Yes | |
EAC | Yes | Yes | |
Functional Saftey | |||
Type Examination Certificate | Yes | Yes | |
other | |||
Confirmation | Yes | Yes | |
Environment | |||
Environmental Confirmations | Yes | Yes | |
Further information | |||
Information on the packaging
|
|||
Information- and Downloadcenter (Catalogs, Brochures,…)
|
|||
Industry Mall (Online ordering system)
|
|||
Cax online generator
|
|||
Service&Support (Manuals, Certificates, Characteristics, FAQs,...)
|
|||
Image database (product images, 2D dimension drawings, 3D models, device circuit diagrams, EPLAN macros, ...)
|
|||
last modified: | 3/11/2024 | ||
Date 3/15/2024 |
Subject to change without notice © Copyright Siemens 2024 |