Article number | 3SU1030-5BF21-0AA0-Z X90 | 3SU1000-5BF21-0AA0-Z X90 | |
|
|||
key-operated switch Siemens, 22 mm, round, plastic with metal front ring, lock number SSG10, with 2 keys, 2 switch positions O-I, latching, actuating angle 90°, 10:30h/13:30h, key removal I, Z=50-unit packaging | key-operated switch Siemens, 22 mm, round, plastic, lock number SSG10, with 2 keys, 2 switch positions O-I, latching, actuating angle 90°, 10:30h/13:30h, key removal I Z=50-unit packaging | ||
product brand name | SIRIUS ACT | ||
product designation | Key-operated switches | ||
design of the product | Actuating/signaling element | ||
product type designation | 3SU1 | ||
product line | Plastic with metal front ring, matt, 22 mm | Plastic, black, 22 mm | |
manufacturer's article number of included key | 3SU1950-0FP80-0AA0 | ||
Actuator | |||
principle of operation of the actuating element | latching, 90° (10:30 h/13:30 h) | ||
product extension optional light source | No | ||
color | |||
● of the actuating element | silver | ||
material of the actuating element | metal | ||
shape of the actuating element | Key | ||
outer diameter of the actuating element | 29.5 mm | ||
number of switching positions | 2 | ||
switch position for key distraction | I | ||
actuating angle | |||
● clockwise | 90° | ||
lock make | Siemens | ||
key number | SSG10 | ||
Front ring | |||
product component front ring | Yes | ||
design of the front ring | Standard | ||
material of the front ring | Metal, matt | plastic | |
color of the front ring | sand gray | black | |
General technical data | |||
protection class IP | IP66, IP67, IP69(IP69K) | ||
● of the terminal | IP20 | ||
degree of protection NEMA rating | 1, 2, 3, 3R, 4, 4X, 12, 13 | ||
shock resistance | |||
● according to IEC 60068-2-27 | sinusoidal half-wave 15g / 11 ms | ||
● for railway applications according to EN 61373 | Category 1, Class B | ||
vibration resistance | |||
● according to IEC 60068-2-6 | 10 ... 500 Hz: 5g | ||
● for railway applications according to EN 61373 | Category 1, Class B | ||
operating frequency maximum | 1 800 1/h | ||
mechanical service life (operating cycles) typical | 1 000 000 | ||
reference code according to IEC 81346-2 | S | ||
Substance Prohibitance (Date) | 10/01/2014 | ||
Safety related data | |||
proportion of dangerous failures | |||
● with low demand rate according to SN 31920 | 20 % | ||
● with high demand rate according to SN 31920 | 20 % | ||
B10 value with high demand rate according to SN 31920 | 100 000 | ||
failure rate [FIT] with low demand rate according to SN 31920 | 100 FIT | ||
Ambient conditions | |||
ambient temperature | |||
● during operation | -25 ... +70 °C | ||
● during storage | -40 ... +80 °C | ||
environmental category during operation according to IEC 60721 | 3M6, 3S2, 3B2, 3C3, 3K6 (with relative air humidity of 10 ... 95%) | ||
Environmental footprint | |||
Environmental Product Declaration(EPD) | Yes | ||
Global Warming Potential [CO2 eq] total | 0.787 kg | ||
Global Warming Potential [CO2 eq] during manufacturing | 0.566 kg | ||
Global Warming Potential [CO2 eq] during operation | 0.235 kg | ||
Global Warming Potential [CO2 eq] after end of life | -0.015 kg | ||
Siemens Eco Profile (SEP) | Siemens EcoTech | ||
Installation/ mounting/ dimensions | |||
height | 29.5 mm | ||
width | 29.5 mm | ||
shape of the installation opening | round | ||
mounting diameter | 22.3 mm | ||
positive tolerance of installation diameter | 0.4 mm | ||
mounting height | 61 mm | ||
installation width | 29.5 mm | ||
installation depth | 25.4 mm | ||
Approvals Certificates | |||
General Product Approval | |||
CSA | Yes | Yes | |
Confirmation | Yes | Yes | |
EU declaration of conformity | Yes | Yes | |
UK Declaration of Conformity | Yes | Yes | |
cULus | Yes | Yes | |
EAC | Yes | Yes | |
Test Certificates | |||
Type Test Certificates/Test Report | Yes | Yes | |
Special Test Certificate | Yes | Yes | |
Marine / Shipping | |||
ABS (American Bureau of Shipping) | Yes | Yes | |
LR (Lloyds Register) | Yes | Yes | |
PRS (Polski Register of Shipping) | Yes | Yes | |
RINA (Registro Italiano Navale) | Yes | Yes | |
other | |||
Confirmation | Yes | Yes | |
Environment | |||
Environmental Confirmations | Yes | Yes | |
Further information | |||
Information on the packaging
|
|||
Information- and Downloadcenter (Catalogs, Brochures,…)
|
|||
Industry Mall (Online ordering system)
|
|||
Cax online generator
|
|||
Service&Support (Manuals, Certificates, Characteristics, FAQs,...)
|
|||
Image database (product images, 2D dimension drawings, 3D models, device circuit diagrams, EPLAN macros, ...)
|
|||
last modified: | 2/7/2024 | ||
Date 4/24/2024 |
Subject to change without notice © Copyright Siemens 2024 |