Article number 3SU1030-5BL01-0AA0-Z Y03 3SU1000-5BL01-0AA0-Z Y03
key-operated switch Siemens, 22 mm, round, plastic with metal front ring, locking system, 3 switch positions I-O-II, latching, actuating angle 2x45°, 10:30h/12h/13:30h, key removal O key-operated switch Siemens, 22 mm, round, plastic, locking system, 3 switch positions I-O-II, latching, actuating angle 2x45°, 10:30h/12h/13:30h, key removal O
product brand name SIRIUS ACT
product designation Key-operated switches
design of the product Actuating/signaling element
product type designation 3SU1
product line Plastic with metal front ring, matt, 22 mm Plastic, black, 22 mm
Actuator
principle of operation of the actuating element latching, 2x45° (10:30 h/12 h/13:30 h)
product extension optional light source No
color
● of the actuating element silver
material of the actuating element metal
shape of the actuating element Key
outer diameter of the actuating element 29.5 mm
number of switching positions 3
switch position for key distraction O
actuating angle
● clockwise 45°
● anticlockwise 45°
lock make Siemens
Front ring
product component front ring Yes
design of the front ring Standard
material of the front ring Metal, matt plastic
color of the front ring sand gray black
General technical data
protection class IP IP66, IP67, IP69(IP69K)
● of the terminal IP20
degree of protection NEMA rating 1, 2, 3, 3R, 4, 4X, 12, 13
shock resistance
● according to IEC 60068-2-27 sinusoidal half-wave 15g / 11 ms
● for railway applications according to EN 61373 Category 1, Class B
vibration resistance
● according to IEC 60068-2-6 10 ... 500 Hz: 5g
● for railway applications according to EN 61373 Category 1, Class B
operating frequency maximum 1 800 1/h
mechanical service life (operating cycles) typical 1 000 000
reference code according to IEC 81346-2 S
Substance Prohibitance (Date) 10/01/2014
Safety related data
proportion of dangerous failures
● with low demand rate according to SN 31920 20 %
● with high demand rate according to SN 31920 20 %
B10 value with high demand rate according to SN 31920 300 000
failure rate [FIT] with low demand rate according to SN 31920 100 FIT
Ambient conditions
ambient temperature
● during operation -25 ... +70 °C
● during storage -40 ... +80 °C
environmental category during operation according to IEC 60721 3M6, 3S2, 3B2, 3C3, 3K6 (with relative air humidity of 10 ... 95%)
Environmental footprint
Environmental Product Declaration(EPD) Yes
Global Warming Potential [CO2 eq] total 0.787 kg
Global Warming Potential [CO2 eq] during manufacturing 0.566 kg
Global Warming Potential [CO2 eq] during operation 0.235 kg
Global Warming Potential [CO2 eq] after end of life -0.015 kg
Siemens Eco Profile (SEP) Siemens EcoTech
Installation/ mounting/ dimensions
height 29.5 mm
width 29.5 mm
shape of the installation opening round
mounting diameter 22.3 mm
positive tolerance of installation diameter 0.4 mm
mounting height 61 mm
installation width 29.5 mm
installation depth 25.4 mm
Approvals Certificates
General Product Approval
CSA CSA
Yes Yes
Confirmation Yes Yes
UL UL
Yes Yes
EAC EAC
Yes Yes
Test Certificates
Type Test Certificates/Test Report Yes Yes
Special Test Certificate Yes Yes
Marine / Shipping
ABS (American Bureau of Shipping) ABS (American Bureau of Shipping)
Yes Yes
LR (Lloyds Register) LR (Lloyds Register) 
Yes Yes
PRS (Polski Register of Shipping) PRS (Polski Register of Shipping) Yes Yes
RINA (Registro Italiano Navale) RINA (Registro Italiano Navale) Yes Yes
other
Confirmation Yes Yes
Further information
Information on the packaging
Information- and Downloadcenter (Catalogs, Brochures,…)
Industry Mall (Online ordering system)
Cax online generator
Service&Support (Manuals, Certificates, Characteristics, FAQs,...)
Image database (product images, 2D dimension drawings, 3D models, device circuit diagrams, EPLAN macros, ...)
3SU1030-5BL01-0AA0-Z Y03 3SU1000-5BL01-0AA0-Z Y03
3SU1030-5BL01-0AA0-Z Y03 3SU1000-5BL01-0AA0-Z Y03
3SU1030-5BL01-0AA0-Z Y03 3SU1000-5BL01-0AA0-Z Y03
last modified: 2/7/2024
Date
4/1/2024
Subject to change without notice
© Copyright Siemens 2024