Article number | 3SU1130-0AB20-1CA0-Z Y15 | 3SU1100-0AB20-1CA0-Z Y15 | |
|
|||
Pushbutton, 22 mm, round, plastic with metal front ring, red, pushbutton, flat, momentary contact type, with holder, 1 NC, screw terminal, with laser labeling, upper case and lower case, always upper case at the beginning of the word | Pushbutton, 22 mm, round, plastic, red, pushbutton, flat, momentary contact type, with holder 1 NC, screw terminal, with laser labeling, upper case and lower case, always upper case at the beginning of the word | ||
product brand name | SIRIUS ACT | ||
product designation | Pushbuttons | ||
design of the product | Complete unit | ||
product type designation | 3SU1 | ||
product line | Plastic with metal front ring, matt, 22 mm | Plastic, black, 22 mm | |
manufacturer's article number | |||
● of supplied contact module at position 1 | 3SU1400-1AA10-1CA0 | ||
● of the supplied holder | 3SU1550-0AA10-0AA0 | ||
● of the supplied actuator | 3SU1030-0AB20-0AA0 | 3SU1000-0AB20-0AA0 | |
number of command points | 1 | ||
Actuator | |||
design of the actuating element | Button, flat | ||
principle of operation of the actuating element | momentary contact type | ||
product extension optional light source | No | ||
color of the actuating element | red | ||
material of the actuating element | plastic | ||
shape of the actuating element | round | ||
outer diameter of the actuating element | 29.45 mm | ||
marking of the actuating element | Customized labeling, text in lower case / capital letters, all words start with capital letters | ||
number of contact modules | 1 | ||
Front ring | |||
product component front ring | Yes | ||
design of the front ring | Standard | ||
material of the front ring | Metal, matt | plastic | |
color of the front ring | sand gray | black | |
Holder | |||
material of the holder | Plastic | ||
Display | |||
number of LED modules | 0 | ||
General technical data | |||
product function positive opening | Yes | ||
product component light source | No | ||
insulation voltage rated value | 500 V | ||
degree of pollution | 3 | ||
type of voltage of the operating voltage | AC/DC | ||
surge voltage resistance rated value | 6 kV | ||
protection class IP | IP66, IP67, IP69(IP69K) | ||
● of the terminal | IP20 | ||
degree of protection NEMA rating | 1, 2, 3, 3R, 4, 4X, 12, 13 | ||
shock resistance | |||
● according to IEC 60068-2-27 | sinusoidal half-wave 15g / 11 ms | ||
● for railway applications according to EN 61373 | Category 1, Class B | ||
vibration resistance | |||
● according to IEC 60068-2-6 | 10 ... 500 Hz: 5g | ||
● for railway applications according to EN 61373 | Category 1, Class B | ||
operating frequency maximum | 3 600 1/h | ||
mechanical service life (operating cycles) typical | 10 000 000 | ||
electrical endurance (operating cycles) typical | 10 000 000 | ||
thermal current | 10 A | ||
reference code according to IEC 81346-2 | S | ||
continuous current of the C characteristic MCB | 10 A; for a short-circuit current smaller than 400 A | ||
continuous current of the quick DIAZED fuse link | 10 A | ||
continuous current of the DIAZED fuse link gG | 10 A | ||
Substance Prohibitance (Date) | 10/01/2014 | ||
operating voltage | |||
● at AC | |||
— at 50 Hz rated value | 5 ... 500 V | ||
— at 60 Hz rated value | 5 ... 500 V | ||
● at DC rated value | 5 ... 500 V | ||
Power Electronics | |||
contact reliability | One maloperation per 100 million (17 V, 5 mA), one maloperation per 10 million (5 V, 1 mA) | ||
Auxiliary circuit | |||
design of the contact of auxiliary contacts | Silver alloy | ||
number of NC contacts for auxiliary contacts | 1 | ||
number of NO contacts for auxiliary contacts | 0 | ||
Connections/ Terminals | |||
type of electrical connection | screw terminal | ||
● of modules and accessories | Screw-type terminal | ||
type of connectable conductor cross-sections | |||
● solid with core end processing | 2x (0.5 ... 0.75 mm²) | ||
● solid without core end processing | 2x (1.0 ... 1.5 mm²) | ||
● finely stranded with core end processing | 2x (0.5 ... 1.5 mm²) | ||
● finely stranded without core end processing | 2x (1,0 ... 1,5 mm²) | ||
● for AWG cables | 2x (18 ... 14) | ||
tightening torque of the screws in the bracket | 1 ... 1.2 N·m | ||
tightening torque with screw-type terminals | 0.8 ... 0.9 N·m | ||
Ambient conditions | |||
ambient temperature | |||
● during operation | -25 ... +70 °C | ||
● during storage | -40 ... +80 °C | ||
environmental category during operation according to IEC 60721 | 3M6, 3S2, 3B2, 3C3, 3K6 (with relative air humidity of 10 ... 95%, no condensation in operation permitted for all devices behind front panel) | ||
Environmental footprint | |||
Environmental Product Declaration(EPD) | Yes | ||
Global Warming Potential [CO2 eq] total | 0.787 kg | ||
Global Warming Potential [CO2 eq] during manufacturing | 0.566 kg | ||
Global Warming Potential [CO2 eq] during operation | 0.235 kg | ||
Global Warming Potential [CO2 eq] after end of life | -0.015 kg | ||
Siemens Eco Profile (SEP) | Siemens EcoTech | ||
Installation/ mounting/ dimensions | |||
fastening method | front plate mounting | ||
● of modules and accessories | Front plate mounting | ||
height | 40 mm | ||
width | 30 mm | ||
shape of the installation opening | round | ||
mounting diameter | 22.3 mm | ||
positive tolerance of installation diameter | 0.4 mm | ||
mounting height | 11 mm | ||
installation width | 29.5 mm | ||
installation depth | 49.7 mm | ||
Approvals Certificates | |||
General Product Approval | |||
Confirmation | Yes | Yes | |
cULus | Yes | Yes | |
EAC | Yes | Yes | |
Test Certificates | |||
Type Test Certificates/Test Report | Yes | Yes | |
Special Test Certificate | Yes | Yes | |
Marine / Shipping | |||
ABS (American Bureau of Shipping) | Yes | Yes | |
LR (Lloyds Register) | Yes | Yes | |
PRS (Polski Register of Shipping) | Yes | Yes | |
RINA (Registro Italiano Navale) | Yes | Yes | |
other | |||
Confirmation | Yes | Yes | |
Further information | |||
Information on the packaging
|
|||
Information- and Downloadcenter (Catalogs, Brochures,…)
|
|||
Industry Mall (Online ordering system)
|
|||
Cax online generator
|
|||
Service&Support (Manuals, Certificates, Characteristics, FAQs,...)
|
|||
Image database (product images, 2D dimension drawings, 3D models, device circuit diagrams, EPLAN macros, ...)
|
|||
last modified: | 4/8/2024 | ||
Date 4/25/2024 |
Subject to change without notice © Copyright Siemens 2024 |