Article number 3SU1130-2BL60-3LA0-Z Y10 3SU1100-2BL60-3LA0-Z Y10
Selector switch, illuminable, 22 mm, round, plastic with metal front ring, white, selector switch, short, 3 switch positions I-O-II, latching, actuating angle 2x45°, 10:30h/12h/13:30h, with holder, 1 NO+1 NC, 1 NO+1 NC, spring-type terminal, with laser labeling, upper case and lower case, always upper case at beginning of line Selector switch, illuminable, 22 mm, round, plastic, white, selector switch, short, 3 switch positions I-O-II, latching, 10:30h/12h/13:30h, with holder, 2 x 1 NO+1 NC, spring-type terminal, with laser labeling, upper case and lower case, always upper case at beginning of line
product brand name SIRIUS ACT
product designation Selector switches
design of the product Complete unit
product type designation 3SU1
product line Plastic with metal front ring, matt, 22 mm Plastic, black, 22 mm
manufacturer's article number
● of supplied contact module at position 1 3SU1400-1AA10-3FA0
● of supplied contact module at position 2 3SU1400-1AA10-3FA0
● of the supplied holder 3SU1550-0AA10-0AA0
● of the supplied actuator 3SU1032-2BL60-0AA0 3SU1002-2BL60-0AA0
Enclosure
number of command points 1
Actuator
design of the actuating element Selector, short
principle of operation of the actuating element latching, 2x45° (10:30 h/12 h/13:30 h)
product extension optional light source Yes
color of the actuating element white
material of the actuating element plastic
shape of the actuating element round
outer diameter of the actuating element 32.3 mm
marking of the actuating element Customized labeling, text in lower case / capital letters, all lines start with capital letter
number of contact modules 2
number of switching positions 3
actuating angle
● clockwise 45°
● anticlockwise 45°
Front ring
product component front ring Yes
design of the front ring standard
material of the front ring Metal, matt plastic
color of the front ring sand gray black
Holder
material of the holder Plastic
Display
number of LED modules 0
General technical data
product function positive opening Yes
product component light source No
insulation voltage rated value 500 V
degree of pollution 3
type of voltage of the operating voltage AC/DC
surge voltage resistance rated value 6 kV
protection class IP IP66, IP67, IP69(IP69K)
● of the terminal IP20
degree of protection NEMA rating 1, 2, 3, 3R, 4, 4X, 12, 13
shock resistance
● according to IEC 60068-2-27 sinusoidal half-wave 15g / 11 ms
● for railway applications according to EN 61373 Category 1, Class B
vibration resistance
● according to IEC 60068-2-6 10 ... 500 Hz: 5g
● for railway applications according to EN 61373 Category 1, Class B
operating frequency maximum 1 800 1/h
mechanical service life (operating cycles) typical 1 000 000
electrical endurance (operating cycles) typical 10 000 000
thermal current 10 A
reference code according to IEC 81346-2 S
continuous current of the C characteristic MCB 10 A; for a short-circuit current smaller than 400 A
continuous current of the quick DIAZED fuse link 10 A
continuous current of the DIAZED fuse link gG 10 A
Substance Prohibitance (Date) 10/01/2014
operating voltage
● at AC
— at 50 Hz rated value 5 ... 500 V
— at 60 Hz rated value 5 ... 500 V
● at DC rated value 5 ... 500 V
Power Electronics
contact reliability One maloperation per 100 million (17 V, 5 mA), one maloperation per 10 million (5 V, 1 mA)
Auxiliary circuit
design of the contact of auxiliary contacts Silver alloy
number of NC contacts for auxiliary contacts 2
number of NO contacts for auxiliary contacts 2
Connections/ Terminals
type of electrical connection spring-loaded terminals
● of modules and accessories Spring-type terminal
type of connectable conductor cross-sections
● solid without core end processing 2x (0.25 ... 1.5 mm²)
● finely stranded with core end processing 2x (0.25 ... 0.75 mm²)
● finely stranded without core end processing 2x (0.25 ... 1.5 mm²)
● for AWG cables 2x (24 ... 16)
tightening torque of the screws in the bracket 1 ... 1.2 N·m
Safety related data
proportion of dangerous failures
● with low demand rate according to SN 31920 20 %
● with high demand rate according to SN 31920 20 %
B10 value with high demand rate according to SN 31920 300 000
failure rate [FIT] with low demand rate according to SN 31920 100 FIT
Ambient conditions
ambient temperature
● during operation -25 ... +70 °C
● during storage -40 ... +80 °C
environmental category during operation according to IEC 60721 3M6, 3S2, 3B2, 3C3, 3K6 (with relative air humidity of 10 ... 95%, no condensation in operation permitted for all devices behind front panel)
Environmental footprint
Environmental Product Declaration(EPD) Yes
Global Warming Potential [CO2 eq] total 0.787 kg
Global Warming Potential [CO2 eq] during manufacturing 0.566 kg
Global Warming Potential [CO2 eq] during operation 0.235 kg
Global Warming Potential [CO2 eq] after end of life -0.015 kg
Siemens Eco Profile (SEP) Siemens EcoTech
Installation/ mounting/ dimensions
fastening method
● of modules and accessories Front plate mounting
height 40 mm
width 32.3 mm
shape of the installation opening round
mounting diameter 22.3 mm
positive tolerance of installation diameter 0.4 mm
mounting height 28.8 mm
installation width 32.3 mm
installation depth 71.7 mm
Approvals Certificates
General Product Approval
CSA CSA
Yes Yes
Confirmation Yes Yes
cULus cULus Yes Yes
EAC EAC
Yes Yes
Test Certificates
Type Test Certificates/Test Report Yes Yes
Special Test Certificate Yes Yes
Marine / Shipping
ABS (American Bureau of Shipping) ABS (American Bureau of Shipping)
Yes Yes
LR (Lloyds Register) LR (Lloyds Register) 
Yes Yes
PRS (Polski Register of Shipping) PRS (Polski Register of Shipping) Yes Yes
RINA (Registro Italiano Navale) RINA (Registro Italiano Navale) Yes Yes
other
Confirmation Yes Yes
Further information
Information on the packaging
Information- and Downloadcenter (Catalogs, Brochures,…)
Industry Mall (Online ordering system)
Cax online generator
Service&Support (Manuals, Certificates, Characteristics, FAQs,...)
Image database (product images, 2D dimension drawings, 3D models, device circuit diagrams, EPLAN macros, ...)
3SU1130-2BL60-3LA0-Z Y10 3SU1100-2BL60-3LA0-Z Y10
3SU1130-2BL60-3LA0-Z Y10 3SU1100-2BL60-3LA0-Z Y10
3SU1130-2BL60-3LA0-Z Y10 3SU1100-2BL60-3LA0-Z Y10
last modified: 2/7/2024
Date
4/16/2024
Subject to change without notice
© Copyright Siemens 2024