Article number | 3SU1250-2PR10-1AA0 | 3SU1200-2PR10-1AA0 | |
Potentiometer, compact, 22 mm, round, metal, black, 4.7k ohm, with holder, screw terminal | Potentiometer, compact, 22 mm, round, plastic, black, 4.7k ohm, with holder, screw terminal | ||
product brand name | SIRIUS ACT | ||
product designation | Potentiometers | ||
design of the product | Compact unit | ||
product type designation | 3SU1 | ||
product line | Metal, shiny, 22 mm | Plastic, black, 22 mm | |
manufacturer's article number of the supplied holder | 3SU1550-0AA10-0AA0 | ||
Enclosure | |||
number of command points | 1 | ||
Actuator | |||
design of the actuating element | Rotary knob | ||
principle of operation of the actuating element | Infinitely variable adjustment, angle of rotation 280° | ||
color of the actuating element | black | ||
material of the actuating element | plastic | ||
shape of the actuating element | round | ||
outer diameter of the actuating element | 30 mm | ||
Maximum deflection angle [°] | 280° | ||
Front ring | |||
product component front ring | No | ||
Holder | |||
material of the holder | Plastic | ||
General technical data | |||
consumed active power | 1 W | ||
insulation voltage rated value | 500 V | ||
degree of pollution | 3 | ||
● protection class IP | IP66, IP67, IP69(IP69K) | ||
● protection class IP of the terminal | IP20, clamping screw tightened | ||
degree of protection NEMA rating | 1, 2, 3, 3R, 4, 4X, 12, 13 | ||
shock resistance | |||
● according to IEC 60068-2-27 | sinusoidal half-wave 15g / 11 ms | ||
● for railway applications according to EN 61373 | Category 1, Class B | ||
vibration resistance | |||
● according to IEC 60068-2-6 | 10 ... 500 Hz: 5g | ||
● for railway applications according to EN 61373 | Category 1, Class B | ||
mechanical service life (operating cycles) typical | 25 000 | ||
reference code according to IEC 81346-2 | S | ||
Substance Prohibitance (Date) | 01/01/2016 | ||
SVHC substance name |
Lead - 7439-92-1
|
||
Connections/ Terminals | |||
type of electrical connection | screw-type terminals | ||
type of connectable conductor cross-sections | |||
● solid with core end processing | 2x (0.5 ... 0.75 mm²) | ||
● solid without core end processing | 2x (1.0 ... 1.5 mm²) | ||
● finely stranded with core end processing | 2x (0.5 ... 1.5 mm²) | ||
● finely stranded without core end processing | 2x (1,0 ... 1,5 mm²) | ||
● for AWG cables | 2x (18 ... 14) | ||
tightening torque of the screws in the bracket | 1 ... 1.2 N·m | ||
tightening torque with screw-type terminals | 0.8 ... 1 N·m | ||
Ambient conditions | |||
ambient temperature | |||
● during operation | -25 ... +70 °C | ||
● during storage | -40 ... +80 °C | ||
environmental category during operation according to IEC 60721 | 3M6, 3S2, 3B2, 3C3, 3K6 (with relative air humidity of 10 ... 95%, no condensation in operation permitted for all devices behind front panel) | ||
Environmental footprint | |||
Environmental Product Declaration(EPD) | Yes | ||
Global Warming Potential [CO2 eq] total | 0.593 kg | 0.787 kg | |
Global Warming Potential [CO2 eq] during manufacturing | 0.625 kg | 0.566 kg | |
Global Warming Potential [CO2 eq] during operation | 0.235 kg | ||
Global Warming Potential [CO2 eq] after end of life | -0.267 kg | -0.015 kg | |
Installation/ mounting/ dimensions | |||
height | 40 mm | ||
width | 30 mm | ||
shape of the installation opening | round | ||
mounting diameter | 22.3 mm | ||
positive tolerance of installation diameter | 0.4 mm | ||
mounting height | 19.4 mm | ||
installation width | 30 mm | ||
installation depth | 46 mm | ||
Approvals Certificates | |||
General Product Approval | |||
EU declaration of conformity | Yes | Yes | |
UK Declaration of Conformity | Yes | Yes | |
Confirmation | Yes | Yes | |
UL | Yes | Yes | |
EAC | Yes | Yes | |
Test Certificates | |||
Type Test Certificates/Test Report | Yes | Yes | |
other | |||
Confirmation | Yes | Yes | |
Environment | |||
EPD Typ II/III (with life cylce assessment) | Yes | Yes | |
Siemens EcoTech Profile (SEP) | Yes | Yes | |
Environmental Confirmations | Yes | Yes | |
Further information | |||
Information on the packaging
|
|||
Information- and Downloadcenter (Catalogs, Brochures,…)
|
|||
Industry Mall (Online ordering system)
|
|||
Cax online generator
|
|||
Service&Support (Manuals, Certificates, Characteristics, FAQs,...)
|
|||
Image database (product images, 2D dimension drawings, 3D models, device circuit diagrams, EPLAN macros, ...)
|
|||
last modified: | 3/11/2024 | ||
Date 3/15/2024 |
Subject to change without notice © Copyright Siemens 2024 |