Article number | 3SU1251-6AF40-1AA0 | 3SU1156-6AA40-1AA0 | |
|
|||
Indicator lights, compact, 22 mm, round, metal, green, lens, smooth, with holder, Operating voltage 230 V AC, screw terminal | Indicator lights, 22 mm, round, metal, shiny, green, lens, smooth, with holder, LED module with integrated LED 230 V AC, screw terminal | ||
product brand name | SIRIUS ACT | ||
product designation | Indicator lights | ||
design of the product | Compact unit | Complete unit | |
product type designation | 3SU1 | ||
product line | Metal, shiny, 22 mm | ||
manufacturer's article number | |||
● of supplied LED module | 3SU1401-1BF40-1AA0 | ||
● of the supplied holder | 3SU1550-0AA10-0AA0 | ||
● of supplied repeater | 3SU1051-6AA40-0AA0 | ||
Enclosure | |||
shape of the enclosure front | round | ||
number of command points | 1 | ||
Actuator | |||
product extension optional light source | No | Yes | |
color | |||
● of the actuating element | green | ||
material of the actuating element | plastic | ||
shape of the actuating element | round | ||
outer diameter of the actuating element | 29.5 mm | 29.45 mm | |
Front ring | |||
product component front ring | No | ||
Holder | |||
material of the holder | Metal | Plastic | |
Display | |||
number of LED modules | 1 | ||
General technical data | |||
product component light source | Yes | ||
insulation voltage rated value | 320 V | ||
degree of pollution | 3 | ||
surge voltage resistance rated value | 4 kV | ||
consumed current maximum | 20 mA | ||
protection class IP | IP66, IP67, IP69(IP69K) | ||
● of the terminal | IP20, clamping screw tightened | IP20 | |
degree of protection NEMA rating | 1, 2, 3, 3R, 4, 4X, 12, 13 | ||
shock resistance | |||
● according to IEC 60068-2-27 | sinusoidal half-wave 15g / 11 ms | ||
vibration resistance | |||
● according to IEC 60068-2-6 | 10 ... 500 Hz: 5g | ||
operating period typical | 100 000 h | ||
reference code according to IEC 81346-2 | P | ||
Substance Prohibitance (Date) | 10/01/2014 | ||
SVHC substance name |
Lead - 7439-92-1
Lead monoxide (lead oxide) - 1317-36-8
2-methyl-1-(4-methylthiophenyl)-2-morpholinopropan-1-one - 71868-10-5
|
||
Supply voltage | |||
type of voltage of the supply voltage of the light source | AC | ||
supply voltage of the light source at AC | |||
● at 50 Hz rated value | 230 V | ||
● at 60 Hz rated value | 230 V | ||
● at 60 Hz rated value | 230 ... 230 V | ||
relative negative tolerance of the supply voltage | 20 % | ||
relative positive tolerance of the supply voltage | 20 % | ||
Control circuit/ Control | |||
inrush current maximum | 3 A | ||
Connections/ Terminals | |||
type of electrical connection | screw terminal | other | |
● of modules and accessories | Screw-type terminal | ||
type of connectable conductor cross-sections | |||
● solid with core end processing | 2x (0.5 ... 0.75 mm²) | ||
● solid without core end processing | 2x (1.0 ... 1.5 mm²) | ||
● finely stranded with core end processing | 2x (0.5 ... 1.5 mm²) | ||
● finely stranded without core end processing | 2x (1,0 ... 1,5 mm²) | ||
● for AWG cables | 2x (18 ... 14) | ||
tightening torque of the screws in the bracket | 1 ... 1.2 N·m | ||
tightening torque with screw-type terminals | 0.8 ... 1 N·m | 0.8 ... 0.9 N·m | |
Lamp | |||
type of light source | LED | ||
color of the light source | green | ||
light intensity | 900 ... 1 800 mcd | ||
Ambient conditions | |||
ambient temperature | |||
● during operation | -25 ... +70 °C | ||
● during storage | -40 ... +80 °C | ||
environmental category during operation according to IEC 60721 | 3M6, 3S2, 3B2, 3K6 (with relative air humidity of 10 ... 95%, no condensation in operation permitted for all devices behind front panel) | ||
Environmental footprint | |||
Environmental Product Declaration(EPD) | Yes | ||
Global Warming Potential [CO2 eq] total | 0.593 kg | ||
Global Warming Potential [CO2 eq] during manufacturing | 0.625 kg | ||
Global Warming Potential [CO2 eq] during operation | 0.235 kg | ||
Global Warming Potential [CO2 eq] after end of life | -0.267 kg | ||
Siemens Eco Profile (SEP) | Siemens EcoTech | ||
Installation/ mounting/ dimensions | |||
fastening method | front plate mounting | ||
● of modules and accessories | Front plate mounting | ||
height | 40 mm | ||
width | 30 mm | ||
shape of the installation opening | round | ||
mounting diameter | 22.3 mm | ||
positive tolerance of installation diameter | 0.4 mm | ||
mounting height | 12.9 mm | 11.8 mm | |
installation width | 29.5 mm | ||
installation depth | 49.6 mm | 49.7 mm | |
Approvals Certificates | |||
General Product Approval | |||
CSA | Yes | Yes | |
EU declaration of conformity | Yes | Yes | |
UK Declaration of Conformity | Yes | Yes | |
CCC | Yes | Yes | |
Confirmation | Yes | Yes | |
UL | Yes | Yes | |
EAC | Yes | Yes | |
Test Certificates | |||
Type Test Certificates/Test Report | Yes | Yes | |
Special Test Certificate | Yes | Yes | |
other | |||
Confirmation | Yes | Yes | |
Environment | |||
EPD Typ II/III (with life cylce assessment) | Yes | Yes | |
Siemens EcoTech Profile (SEP) | Yes | Yes | |
Environmental Confirmations | Yes | Yes | |
Further information | |||
Information on the packaging
|
|||
Information- and Downloadcenter (Catalogs, Brochures,…)
|
|||
Industry Mall (Online ordering system)
|
|||
Cax online generator
|
|||
Service&Support (Manuals, Certificates, Characteristics, FAQs,...)
|
|||
Image database (product images, 2D dimension drawings, 3D models, device circuit diagrams, EPLAN macros, ...)
|
|||
last modified: | 4/8/2024 | ||
Date 5/1/2024 |
Subject to change without notice © Copyright Siemens 2024 |