Article number | 3SU1401-2BB20-1AA0-Z X05 | 3SU1401-2BB20-1AA0 | |
|
|
||
LED module with integrated LED 24 V AC/DC, red, screw terminal, for floor mounting, Z=5-unit packaging | LED module with integrated LED 24 V AC/DC, red, screw terminal, for floor mounting, Minimum order quantity 5 or a multiple thereof | ||
product brand name | SIRIUS ACT | ||
product designation | LED module | ||
product type designation | 3SU1 | ||
General technical data | |||
product component | |||
● diode | Yes | ||
● lamp transformer | No | ||
● light source | Yes | ||
● series resistor | No | ||
insulation voltage rated value | 320 V | ||
degree of pollution | 3 | ||
type of voltage of the operating voltage | AC/DC | ||
● for actuation | AC/DC | ||
surge voltage resistance rated value | 4 kV | ||
consumed current maximum | 25 mA | ||
protection class IP | |||
● of the enclosure | IP40 | ||
● of the terminal | IP20 | ||
shock resistance | |||
● according to IEC 60068-2-27 | sinusoidal half-wave 15g / 11 ms | ||
● for railway applications according to EN 61373 | Category 1, Class B | ||
vibration resistance | |||
● according to IEC 60068-2-6 | 10 ... 500 Hz: 5g | ||
● for railway applications according to EN 61373 | Category 1, Class B | ||
operating period typical | 100 000 h | ||
reference code according to IEC 81346-2 | P | ||
Substance Prohibitance (Date) | 03/01/2017 | 10/01/2014 | |
SVHC substance name |
Lead monoxide (lead oxide) - 1317-36-8
2-methyl-1-(4-methylthiophenyl)-2-morpholinopropan-1-one - 71868-10-5
|
||
operating voltage 1 | |||
● at AC | |||
— at 50 Hz rated value | 24 V | ||
— at 60 Hz rated value | 24 V | ||
● at DC rated value | 24 V | ||
relative positive tolerance of the operating voltage | 20 % | ||
relative negative tolerance of the operating voltage | 20 % | ||
Control circuit/ Control | |||
inrush current maximum | 2 A | ||
Connections/ Terminals | |||
type of electrical connection | screw-type terminals | ||
type of connectable conductor cross-sections | |||
● solid with core end processing | 2x (0.5 ... 0.75 mm²) | ||
● solid without core end processing | 2x (1.0 ... 1.5 mm²) | ||
● finely stranded with core end processing | 2x (0.5 ... 1.5 mm²) | ||
● finely stranded without core end processing | 2x (1,0 ... 1,5 mm²) | ||
● for AWG cables | 2x (18 ... 14) | ||
connectable conductor cross-section finely stranded with core end processing | 0.5 ... 1.5 mm² | ||
tightening torque with screw-type terminals | 0.8 ... 0.9 N·m | ||
Lamp | |||
type of light source | LED | ||
color of the light source | red | ||
light intensity | 450 ... 1 120 mcd | ||
certificate of suitability | |||
● ATEX | No | ||
● IECEx | No | ||
Ambient conditions | |||
ambient temperature | |||
● during operation | -25 ... +70 °C | ||
● during storage | -40 ... +80 °C | ||
environmental category during operation according to IEC 60721 | 3M6, 3S2, 3B2, 3C3, 3K6 (with relative air humidity of 10 ... 95%, no condensation in operation permitted) | ||
Environmental footprint | |||
Environmental Product Declaration(EPD) | Yes | ||
Global Warming Potential [CO2 eq] total | 0.787 kg | ||
Global Warming Potential [CO2 eq] during manufacturing | 0.566 kg | ||
Global Warming Potential [CO2 eq] during operation | 0.235 kg | ||
Global Warming Potential [CO2 eq] after end of life | -0.015 kg | ||
Siemens Eco Profile (SEP) | Siemens EcoTech | ||
Installation/ mounting/ dimensions | |||
fastening method | |||
● of modules and accessories | Floor mounting | ||
height | 33.2 mm | ||
width | 9.8 mm | ||
depth | 29.4 mm | ||
Approvals Certificates | |||
General Product Approval | |||
CSA | Yes | Yes | |
EU declaration of conformity | Yes | Yes | |
Confirmation | Yes | Yes | |
UK Declaration of Conformity | Yes | Yes | |
EAC | Yes | Yes | |
EMV | |||
RCM | Yes | Yes | |
Test Certificates | |||
Type Test Certificates/Test Report | Yes | Yes | |
Special Test Certificate | Yes | Yes | |
Marine / Shipping | |||
ABS (American Bureau of Shipping) | Yes | Yes | |
LR (Lloyds Register) | Yes | Yes | |
PRS (Polski Register of Shipping) | Yes | Yes | |
RINA (Registro Italiano Navale) | Yes | Yes | |
other | |||
Confirmation | Yes | Yes | |
Environment | |||
EPD Typ II/III (with life cylce assessment) | Yes | Yes | |
Siemens EcoTech Profile (SEP) | Yes | Yes | |
Environmental Confirmations | Yes | Yes | |
Further information | |||
Information on the packaging
|
|||
Information- and Downloadcenter (Catalogs, Brochures,…)
|
|||
Industry Mall (Online ordering system)
|
|||
Cax online generator
|
|||
Service&Support (Manuals, Certificates, Characteristics, FAQs,...)
|
|||
Image database (product images, 2D dimension drawings, 3D models, device circuit diagrams, EPLAN macros, ...)
|
|||
last modified: | 3/11/2024 | ||
Date 3/29/2024 |
Subject to change without notice © Copyright Siemens 2024 |