Article number | 3TK2830-1AL20 | 3SK1211-1BW20 | |
SIRIUS safety relay with relay enabling circuits (EC) 230 V AC, 22.5 mm Screw terminal EC instantaneous: 4 NO EC delayed: 0 MK for retraction: 1 Expansion unit Maximum achieved SIL / PL: as basic unit | SIRIUS safety relay Output expansion 4RO with relay enabling circuits 4 NO contacts plus Relay signaling circuit 1 NC contact Us = 110-240 V AC/DC screw terminal | ||
product brand name | SIRIUS | SIRIUS | |
product designation | safety relays | Output expansion | |
design of the product | extension unit | Relay enabling circuits | |
General technical data | |||
protection class IP of the enclosure | IP40 | IP20 | |
protection class IP of the terminal | IP20 | ||
touch protection against electrical shock | finger-safe | finger-safe | |
insulation voltage rated value | 300 V | 300 V | |
ambient temperature | |||
● during storage | -40 ... +80 °C | -40 ... +80 °C | |
● during operation | -25 ... +60 °C | -25 ... +60 °C | |
air pressure according to SN 31205 | 90 ... 106 kPa | 900 hPa ... 1 060 hPa | |
relative humidity during operation | 10 ... 95 % | 10 ... 95 % | |
installation altitude at height above sea level maximum | 2 000 m | 4 000 m | |
vibration resistance according to IEC 60068-2-6 | 5 ... 500 Hz: 0,075 mm | 5 ... 500 Hz: 0.75 mm | |
shock resistance | 8g / 10 ms | 10g / 11 ms | |
surge voltage resistance rated value | 4 000 V | 4 000 V | |
EMC emitted interference | EN 60947-5-1 | IEC 60947-5-1, Class A | |
installation environment regarding EMC | This product is suitable for Class A environments only. In household environments, this device can cause unwanted radio interference. The user is required to implement appropriate measures in this case. | This product is suitable for Class A environments only. In household environments, this device can cause unwanted radio interference. The user is required to implement appropriate measures in this case. | |
reference code according to DIN 40719 extended according to IEC 204-2 according to IEC 750 | KT | ||
reference code according to EN 61346-2 | F | F | |
design of the cascading | none | ||
product feature cross-circuit-proof | No | ||
Safety Integrity Level (SIL) | |||
● according to IEC 61508 | 3 | 3 | |
● according to IEC 62061 | 3 | ||
SIL Claim Limit (subsystem) according to EN 62061 | 3 | 3 | |
performance level (PL) | |||
● according to ISO 13849-1 | e | ||
category according to EN ISO 13849-1 | 4 | 4 | |
hardware fault tolerance according to IEC 61508 | 1 | 1 | |
safety device type according to IEC 61508-2 | Type A | Type A | |
PFHD with high demand rate according to IEC 62061 | 1.2E-9 1/h | 1.7E-9 1/h | |
Average probability of failure on demand (PFDavg) with low demand rate acc. to IEC 61508 | 1E-6 1/y | 1E-6 1/y | |
T1 value for proof test interval or service life according to IEC 61508 | 20 a | 20 a | |
number of outputs as contact-affected switching element | |||
● as NC contact | |||
— for signaling function instantaneous contact | 0 | ||
— for signaling function delayed switching | 0 | ||
— safety-related instantaneous contact | 0 | ||
— safety-related delayed switching | 0 | ||
● as NO contact | |||
— for signaling function instantaneous contact | 0 | ||
— for signaling function delayed switching | 0 | ||
— safety-related instantaneous contact | 4 | 4 | |
— safety-related delayed switching | 0 | 0 | |
number of outputs as contact-less semiconductor switching element | |||
● safety-related | |||
— delayed switching | 0 | ||
— instantaneous contact | 0 | ||
● for signaling function | |||
— delayed switching | 0 | 0 | |
— instantaneous contact | 0 | ||
stop category according to EN 60204-1 | 0 | 0 | |
Inputs | |||
design of input | |||
● cascading input/functional switching | No | ||
● feedback input | Yes | No | |
● start input | No | ||
Outputs | |||
type of electrical connection plug-in socket | Yes | No | |
operating frequency maximum | 1 000 1/h | 360 1/h | |
switching capacity current | |||
● of the NO contacts of the relay outputs at DC-13 | |||
— at 24 V | 5 A | 5 A | |
— at 115 V | 0.2 A | 0.2 A | |
— at 230 V | 0.1 A | 0.1 A | |
● of the NO contacts of the relay outputs at AC-15 | |||
— at 24 V | 5 A | ||
— at 115 V | 5 A | 5 A | |
— at 230 V | 5 A | 5 A | |
● of the NC contacts of the relay outputs at DC-13 | |||
— at 24 V | 5 A | ||
— at 115 V | 0.2 A | ||
— at 230 V | 0.1 A | ||
● of the NC contacts of the relay outputs at AC-15 | |||
— at 115 V | 5 A | ||
— at 230 V | 5 A | ||
thermal current of the switching element with contacts maximum | 5 A | 5 A | |
electrical endurance (operating cycles) typical | 100 000 | ||
mechanical service life (operating cycles) typical | 10 000 000 | 10 000 000 | |
design of the fuse link for short-circuit protection of the NO contacts of the relay outputs required | gL/gG: 6 A, or quick: 10 A | gL/gG: 6A or circuit breaker type A: 3A or circuit breaker type B: 2A or circuit breaker type C: 1A | |
DC resistance of the cable maximum | 30 Ω | ||
wire length between sensor and electronics evaluation device with Cu 1.5 mm² and 150 nF/km maximum | 80 m | ||
Times | |||
make time with automatic start | |||
● typical | 35 ms | ||
● at AC maximum | 200 ms | 35 ms | |
make time with automatic start after power failure | |||
● typical | 35 ms | ||
● maximum | 200 ms | 35 ms | |
backslide delay time in the event of power failure | |||
● typical | 200 ms | ||
● maximum | 80 ms | 300 ms | |
recovery time after power failure typical | 120 ms | 0.32 s | |
Control circuit/ Control | |||
type of voltage of the control supply voltage | AC | AC/DC | |
control supply voltage frequency | |||
● 1 rated value | 50 Hz | 50 Hz | |
● 2 rated value | 60 Hz | 60 Hz | |
control supply voltage 1 at AC | |||
● at 50 Hz rated value | 230 V | ||
● at 60 Hz rated value | 230 V | ||
operating range factor control supply voltage rated value of magnet coil | |||
● at AC | |||
— at 50 Hz | 0.85 ... 1.1 | 0.85 ... 1.1 | |
— at 60 Hz | 0.85 ... 1.1 | 0.85 ... 1.1 | |
● at DC | 0.85 ... 1.1 | ||
Installation/ mounting/ dimensions | |||
mounting position | any | any | |
fastening method | screw and snap-on mounting | screw and snap-on mounting | |
width | 22.5 mm | 22.5 mm | |
height | 120 mm | 100 mm | |
depth | 120 mm | 121.6 mm | |
Connections/ Terminals | |||
type of electrical connection | screw-type terminals | screw-type terminals | |
type of connectable conductor cross-sections | |||
● solid | 1x (0.5 ... 4.0 mm²), 2x (0.5 ... 2.5 mm²) | 1x (0.5 ... 2.5 mm²), 2x (1.0 ... 1.5 mm²) | |
● finely stranded | |||
— with core end processing | 1x (0.5 ... 2.5 mm²), 2x (0.5 ... 1.5 mm²) | 1x (0.5 ... 2.5 mm²), 2x (0.5 ... 1.0 mm²) | |
type of connectable conductor cross-sections for AWG cables | |||
● solid | 2x (20 ... 14) | 1x (20 ... 14), 2x (18 ... 16) | |
● stranded | 2x (20 ... 14) | ||
Product Function | |||
product function | |||
● light barrier monitoring | No | ||
● standstill monitoring | No | ||
● protective door monitoring | No | ||
● automatic start | No | ||
● magnetically operated switch monitoring NC-NO | No | ||
● rotation speed monitoring | No | ||
● laser scanner monitoring | No | ||
● monitored start-up | No | ||
● light array monitoring | No | ||
● magnetically operated switch monitoring NC-NC | No | ||
● EMERGENCY OFF function | No | ||
● pressure-sensitive mat monitoring | No | ||
suitability for interaction press control | No | ||
suitability for use | |||
● safety switch | Yes | ||
● position switch monitoring | No | ||
● EMERGENCY-OFF circuit monitoring | No | ||
● valve monitoring | No | ||
● tactile sensor monitoring | No | ||
● magnetically operated switch monitoring | No | ||
● safety-related circuits | No | Yes | |
Certificates/ approvals | |||
certificate of suitability | BG, SUVA, UL, CSA, EN 60204-1, EN ISO 12100, EN 954-1, IEC 61508 | ||
● TÜV (German technical inspectorate) certificate | Yes | Yes | |
● UL approval | Yes | Yes | |
● BG BIA approval | No | ||
General Product Approval | |||
CSA | Yes | Yes | |
CCC | Yes | Yes | |
UL | Yes | Yes | |
EAC | Yes | Yes | |
EMV | |||
RCM | Yes | Yes | |
Functional Saftey | |||
Type Examination Certificate | Yes | Yes | |
Test Certificates | |||
Special Test Certificate | Yes | Yes | |
other | |||
Confirmation | Yes | Yes | |
Further information | |||
Information on the packaging
|
|||
Information- and Downloadcenter (Catalogs, Brochures,…)
|
|||
Industry Mall (Online ordering system)
|
|||
Cax online generator
|
|||
Service&Support (Manuals, Certificates, Characteristics, FAQs,...)
|
|||
Image database (product images, 2D dimension drawings, 3D models, device circuit diagrams, EPLAN macros, ...)
|
|||
last modified: | 9/5/2023 | ||
Date 2/8/2024 |
Subject to change without notice © Copyright Siemens 2024 |