Article number | 3TX7004-3AB04 | 3RQ3050-1SM50 | |
Output coupling link Phased-out product !!! For further information, please contact our sales department Optocoupler in two-tier design 1 NO, Contacts 24 V DC screw terminal Overall width 6.2 mm | Output coupler Optocoupler 1 NO, Transistor, 24 V DC Output max. 60 V DC, 0.5 A screw terminal Overall width 6.2 mm Thermal current 0.5 A | ||
product brand name | SIRIUS | ||
product category | SIRIUS 3RQ3 coupling relays in slim design | ||
product designation | Coupling relays with semiconductor output (not plug-in) | ||
design of the product | Output coupling link | ||
product type designation | 3RQ3 | ||
General technical data | |||
consumed active power | 0.3 W | ||
protection class IP | IP20 | ||
reference code according to IEC 81346-2 | K | ||
Substance Prohibitance (Date) | 07/01/2006 | 03/25/2015 | |
Control circuit/ Control | |||
control supply voltage at DC rated value | 24 ... 24 V | 11 ... 30 V | |
design of the switching function | NO contact | ||
Mechanical data | |||
design of the relay operating mechanism | poled | ||
Auxiliary circuit | |||
type of switching contact | others | NO contact | |
number of NC contacts for auxiliary contacts | 0 | ||
number of NO contacts for auxiliary contacts | 1 | ||
number of CO contacts for auxiliary contacts | 0 | ||
Main circuit | |||
type of voltage | DC | ||
Connections/ Terminals | |||
product function removable terminal | No | ||
type of electrical connection | screw terminal | ||
● for auxiliary and control circuit | screw-type terminals | ||
fastening method | snap-on mounting | ||
height | 78 mm | 93 mm | |
width | 6.2 mm | ||
depth | 87 mm | 72.5 mm | |
ambient temperature | |||
● during operation | -25 ... +60 °C | ||
● during storage | -40 ... +85 °C | ||
● during transport | -40 ... +85 °C | ||
Approvals Certificates | |||
General Product Approval | |||
UK Declaration of Conformity | Yes | Yes | |
EU declaration of conformity | Yes | Yes | |
CCC | Yes | Yes | |
UL | Yes | Yes | |
EAC | Yes | Yes | |
Test Certificates | |||
Miscellaneous | Yes | Yes | |
Type Test Certificates/Test Report | Yes | Yes | |
other | |||
Confirmation | Yes | Yes | |
Environment | |||
Environmental Confirmations | Yes | Yes | |
Further information | |||
Information on the packaging
|
|||
Information- and Downloadcenter (Catalogs, Brochures,…)
|
|||
Industry Mall (Online ordering system)
|
|||
Cax online generator
|
|||
Service&Support (Manuals, Certificates, Characteristics, FAQs,...)
|
|||
Image database (product images, 2D dimension drawings, 3D models, device circuit diagrams, EPLAN macros, ...)
|
|||
Characteristic: Derating
|
|||
last modified: | 4/8/2024 | ||
Date 5/26/2024 |
Subject to change without notice © Copyright Siemens 2024 |