Article number | 3UF7113-1BA00-0 | 3UF7113-1BA01-0 | |
Current/voltage measuring module Set current 20...200 A voltage measurement up to 690 V, overall width 120 mm, busbar connection | Current/voltage measuring module V2; Set current 20...200 A, Voltage measurement up to 690 V, Overall width 120 mm, Busbar connection basic unit required pro V PB, pro V MR, pro V PN or pro V EIP | ||
product brand name | SIRIUS | ||
product designation | Current/voltage measuring module | ||
General technical data | |||
product function | |||
● current measurement | Yes | ||
● voltage measurement | Yes | ||
● active power measurement | Yes | ||
● energy measurement | Yes | ||
● frequency measurement | No | Yes | |
measuring procedure for current measurement | TRMS | ||
current measuring range extension with external current transformers | No | ||
measuring procedure for voltage measurement | TRMS | ||
measurable supply voltage between the line conductors at AC maximum rated value | 690 V | ||
line conductors and neutral conductors internal resistance for voltage measurement | 1 MΩ; R-based voltage divider | 7.2 MΩ | |
product component | |||
● input for thermistor connection | No | ||
consumed active power | 0.3 W | 0.5 W | |
insulation voltage | |||
● with degree of pollution 3 at AC rated value | 690 V | ||
● for wires of main circuit according to IEC 60947-1 rated value | 6 kV | ||
surge voltage resistance rated value | 8 000 V | 6 000 V | |
protection class IP | IP00 | ||
shock resistance according to IEC 60068-2-27 | 15g / 11 ms | 15g / 11 ms; with basic unit snapped on | |
reference code according to IEC 81346-2 | F | ||
Substance Prohibitance (Date) | 05/28/2009 | ||
SVHC substance name |
Lead - 7439-92-1
Lead monoxide (lead oxide) - 1317-36-8
|
||
Electromagnetic compatibility | |||
EMC emitted interference according to IEC 60947-1 | class A | ||
EMC immunity according to IEC 60947-1 | corresponds to degree of severity 3 | ||
conducted interference | |||
● due to burst according to IEC 61000-4-4 | 2 kV | ||
● due to conductor-earth surge according to IEC 61000-4-5 | 2 kV | ||
● due to conductor-conductor surge according to IEC 61000-4-5 | 1 kV | ||
field-based interference according to IEC 61000-4-3 | 10 V/m | ||
Inputs/ Outputs | |||
number of outputs as contact-affected switching element | 0 | ||
Protective and monitoring functions | |||
product function | |||
● power factor monitoring | Yes | ||
● ground-fault monitoring | No | Yes | |
● voltage detection | Yes | ||
trip class | CLASS 5E | ||
product function | |||
● current detection | Yes | ||
● overload protection | Yes | ||
Precision | |||
measuring precision | |||
● of frequency measurement | +/- 1,5 %, 15 A ... 1600 A, 0,85 x 110 V ... 1,1 x 690 V (line-to-line voltages), cos phi (0.5...1), 50/60 Hz, 25 °C | ||
● for current measurement 1 | +/- 1.5 %, in range 15 A ... 400 A, in range 0.85 x 110 V ... 1.1 x 690 V (line-to-line voltages), 50/60 Hz, 25 °C | ||
● for current measurement 2 | +/- 5%, in range 400 A ... 1600 A, in range 0.85 x 110 V ... 1.1 x 690 V (line-to-line voltages), 50/60 Hz, 25 °C | ||
● for voltage measurement 1 | +/- 1.5 %, in range 0.85 x 110 V ... 1.1 x 690 V (line-to-line voltages), 50/60 Hz, 25 °C | ||
● at cos phi-measurement 1 | +/- 1.5 %, 15 A ... 400 A, 0.85 x 110 V ... 1.1 x 690 V (line-to-line voltages), cos phi (0.5...1), 50/60 Hz, 25 °C | ||
● at cos phi-measurement 2 | +/- 5%, 400 A ... 1600 A, 0.85 x 110 V ... 1.1 x 690 V (line-to-line voltages), cos-phi (0.5...1), 50/60 Hz, 25 °C | ||
● at active power measurement 1 | +/- 5%, 15 A ... 400 A, 0.85 x 110 V ... 1.1 x 690 V (line-to-line voltages), cos-phi (0.5...1), 50/60 Hz, 25 °C | ||
● at active power measurement 2 | +/- 10%, 400 A ... 1600 A, 0.85 x 110 V ... 1.1 x 690 V (line-to-line voltages), cos-phi (0.5...1), 50/60 Hz, 25 °C | ||
● at energy measurement 1 | +/- 5 %, 47 ... 1260 A, 0.85 x 110 V ... 1.1 x 690 V (line-to-line voltages), cos phi (0.5...1), 50/60 Hz, 25 °C | ||
● at energy measurement 2 | +/- 10%, 400 A ... 1600 A, 0.85 x 110 V ... 1.1 x 690 V (line-to-line voltages), cos-phi (0.5...1), 50/60 Hz, 25 °C | ||
● at apparent power measurement 1 | +/- 3%, 15 A ... 400 A, 0.85 x 110 V ... 1.1 x 690 V (line-to-line voltages), cos-phi (0.5...1), 50/60 Hz, 25 °C | ||
● at apparent power measurement 2 | +/- 5 %, 400 A ... 1600 A, 0.85 x 110 V ... 1.1 x 690 V (line-to-line voltages), cos phi (0.5...1), 50/60 Hz, 25 °C | ||
accuracy of ground-fault monitoring | In the range 30 % .. 120 %/Is: +/- 10 % (Class CI-A), in range 15 % .. 30 % Ie: +/- 25 % (Class CI-B), both values acc. to IEC 60947-1 Annex T | ||
temperature drift per °C | 0.01 %/°C; Reference temperature: 25°C | ||
measured variable frequency | 45 ... 65 Hz | ||
Installation/ mounting/ dimensions | |||
mounting position | any | ||
fastening method | direct mounting / stand-alone installation | ||
height | 119 mm | ||
width | 120 mm | ||
depth | 145 mm | ||
required spacing | |||
● top | 30 mm | ||
● bottom | 30 mm | ||
● left | 0 mm | ||
● right | 0 mm | ||
Connections/ Terminals | |||
type of electrical connection at the measurement inputs for voltage | screw-type terminals | ||
type of connectable conductor cross-sections at the measurement inputs for voltage | |||
● finely stranded with core end processing | 1x (0.5 ... 2.5 mm²), 2x (0.5 ... 1.5 mm²) | ||
● solid | 1x (0.5 ... 4 mm²), 2x (0.5 ... 2.5 mm²) | ||
● for AWG cables solid | 1x (20 ... 14), 2x (20 ... 14) | 1x (20 ... 12), 2x (20 ... 14) | |
● for AWG cables stranded | 1x (20 ... 14), 2x (20 ... 16) | ||
tightening torque at the measurement inputs for voltage | 0.8 ... 1.2 N·m | ||
tightening torque [lbf·in] at the measurement inputs for voltage | 7 ... 10.3 lbf·in | ||
type of connectable conductor cross-sections at the measurement inputs for current | |||
● solid with core end processing | 16 mm² ... 95 mm² | ||
● stranded with core end processing | 25 mm² ... 120 mm² | ||
● for AWG cables | 6 kcmil ... 300 kcmil | 4/0 kcmil ... 250 kcmil | |
design of the thread of the connection screw at the measurement inputs for current | M8 x 25 | ||
Ambient conditions | |||
installation altitude at height above sea level | |||
● 1 maximum | 2 000 m | ||
● 2 maximum | 3 000 m; max. +50 °C (no protective separation) | ||
● 3 maximum | 4 000 m; max. +40 °C (no protective separation) | ||
ambient temperature | |||
● during operation | -25 ... +60 °C | ||
● during storage | -40 ... +80 °C | ||
● during transport | -40 ... +80 °C | ||
environmental category | |||
● during operation according to IEC 60721 | 3K6 (no formation of ice, no condensation, relative humidity 10 ... 95%), 3C3 (no salt mist), 3S2 (sand must not get into the devices), 3M6 | ||
● during storage according to IEC 60721 | 1K6 (no condensation, relative humidity 10 ... 95%), 1C2 (no salt mist), 1S2 (sand must not get into the devices), 1M4 | ||
● during transport according to IEC 60721 | 2K2, 2C1, 2S1, 2M2 | ||
relative humidity during operation | 5 ... 95 % | 10 ... 95 % | |
Short-circuit protection | |||
product function short circuit protection | No | ||
ATEX | |||
certificate of suitability | |||
● according to ATEX directive 2014/34/EU | BVS 06 ATEX F001 | ||
● according to UKCA | ITS21UKEX0464 | ||
explosion device group and category according to ATEX directive 2014/34/EU | II (2) G, II (2 ) D, I (M2) | ||
Galvanic isolation | |||
(electrically) protective separation according to IEC 60947-1 | All circuits with protective separation (double creepage paths and clearances), the information in the "Protective Separation" test report, No. A0258, must be observed (link see further information) | ||
Main circuit | |||
number of poles for main current circuit | 3 | ||
adjustable current response value current of the current-dependent overload release | 20 ... 200 A | ||
operating voltage | |||
● at AC | |||
— at 50 Hz rated value | 110 ... 690 V | ||
— at 60 Hz rated value | 110 ... 690 V | ||
operating frequency rated value | 50 ... 60 Hz | ||
Control circuit/ Control | |||
type of voltage | AC | ||
inrush current maximum | 2 000 A; 10 x Io | ||
Approvals Certificates | |||
General Product Approval | |||
EU declaration of conformity | Yes | Yes | |
UK Declaration of Conformity | Yes | Yes | |
Confirmation | Yes | Yes | |
CCC | Yes | Yes | |
UL | Yes | Yes | |
EAC | Yes | Yes | |
EMV | |||
RCM | Yes | Yes | |
KC | Yes | Yes | |
For use in hazardous locations | |||
IECEx | Yes | Yes | |
ATEX | Yes | Yes | |
ATEX | Yes | Yes | |
IECEx | Yes | Yes | |
other ex-certificates | Yes | Yes | |
Test Certificates | |||
Type Test Certificates/Test Report | Yes | Yes | |
Special Test Certificate | Yes | Yes | |
Special Test Certificate | Yes | Yes | |
Marine / Shipping | |||
ABS (American Bureau of Shipping) | Yes | Yes | |
DNV (Det Norske Veritas) | Yes | Yes | |
LR (Lloyds Register) | Yes | Yes | |
RMRS (Russian Maritime Register) | Yes | Yes | |
other | |||
Confirmation | Yes | Yes | |
Environment | |||
Environmental Confirmations | Yes | Yes | |
Industrial Communication | |||
PROFIBUS | Yes | Yes | |
PROFINET | Yes | Yes | |
Further information | |||
Information on the packaging
|
|||
Information- and Downloadcenter (Catalogs, Brochures,…)
|
|||
Industry Mall (Online ordering system)
|
|||
Cax online generator
|
|||
Service&Support (Manuals, Certificates, Characteristics, FAQs,...)
|
|||
Image database (product images, 2D dimension drawings, 3D models, device circuit diagrams, EPLAN macros, ...)
|
|||
Test report No. A0258, protective separation
|
|||
last modified: | 3/11/2024 | ||
Date 3/24/2024 |
Subject to change without notice © Copyright Siemens 2024 |