Article number 3UF7200-1AA00-0 3UF7200-1AA01-0
Operator panel, installation in control cabinet door or front plate, can be plugged onto basic unit or extension modules, 10 LEDs for status display and 5 freely assignable keys for manual control, light gray Operator panel titanium gray, installation in control cabinet door or front plate, can be plugged onto basic unit or extension modules, 10 LEDs for status display and 5 freely assignable keys for manual control
product brand name SIRIUS
product designation operator panels
General technical data
consumed active power 0.1 W
insulation voltage
● rated value 300 V
surge voltage resistance rated value 4 000 V
protection class IP on the front IP54
reference code according to IEC 81346-2 A
Substance Prohibitance (Date) 07/01/2006
SVHC substance name
Lead - 7439-92-1
Lead monoxide (lead oxide) - 1317-36-8
Electromagnetic compatibility
EMC emitted interference according to IEC 60947-1 class A
EMC immunity according to IEC 60947-1 corresponds to degree of severity 3
conducted interference
● due to burst according to IEC 61000-4-4 1 kV
● due to conductor-earth surge according to IEC 61000-4-5 2 kV
● due to conductor-conductor surge according to IEC 61000-4-5 1 kV
field-based interference according to IEC 61000-4-3 10 V/m
Installation/ mounting/ dimensions
mounting position any vertical
fastening method front plate mounting
height 36 mm
width 96 mm
depth 44 mm
Ambient conditions
installation altitude at height above sea level
● maximum 4 000 m
● 1 maximum 2 000 m
● 2 maximum 3 000 m; max. +50 °C (no protective separation)
● 3 maximum 4 000 m; max. +40 °C (no protective separation)
ambient temperature
● during operation -25 ... +60 °C
● during storage -40 ... +80 °C
● during transport -40 ... +80 °C
environmental category
● during operation according to IEC 60721 3K6 (no formation of ice, no condensation, relative humidity 10 ... 95%), 3C3 (no salt mist), 3S2 (sand must not get into the devices), 3M6
● during storage according to IEC 60721 1K6 (no condensation, relative humidity 10 ... 95%), 1C2 (no salt mist), 1S2 (sand must not get into the devices), 1M4
● during transport according to IEC 60721 2K2, 2C1, 2S1, 2M2
Approvals Certificates
General Product Approval
EU declaration of conformity EU declaration of conformity Yes Yes
UK Declaration of Conformity UK Declaration of Conformity
Yes Yes
CCC CCC
Yes Yes
Confirmation Yes Yes
UL UL
Yes Yes
EAC EAC
Yes Yes
EMV
RCM RCM
Yes Yes
KC Yes Yes
Test Certificates
Type Test Certificates/Test Report Yes Yes
Marine / Shipping
ABS (American Bureau of Shipping) ABS (American Bureau of Shipping)
Yes Yes
DNV (Det Norske Veritas) DNV (Det Norske Veritas) Yes Yes
LR (Lloyds Register) LR (Lloyds Register) 
Yes Yes
RMRS (Russian Maritime Register) RMRS (Russian Maritime Register) Yes Yes
other
Confirmation Yes Yes
Environment
Environmental Confirmations Yes Yes
Industrial Communication
PROFIBUS PROFIBUS Yes Yes
Further information
Information on the packaging
Information- and Downloadcenter (Catalogs, Brochures,…)
Industry Mall (Online ordering system)
Cax online generator
Service&Support (Manuals, Certificates, Characteristics, FAQs,...)
Image database (product images, 2D dimension drawings, 3D models, device circuit diagrams, EPLAN macros, ...)
Test report No. A0258, protective separation
3UF7200-1AA00-0 3UF7200-1AA01-0
3UF7200-1AA00-0 3UF7200-1AA01-0
3UF7200-1AA00-0 3UF7200-1AA01-0
last modified: 3/11/2024
Date
3/23/2024
Subject to change without notice
© Copyright Siemens 2024