Article number | 3UG4624-1CS20 | 3UG4625-1CW30 | |
Digital monitoring relay for residual current monitoring (with converter 3UL22) Setting range 10-100% of transformer rated value separate for warning threshold and switch-off value 90 to 690 V AC 50...60 Hz AC ON delay and tripping delay 0.1 to 20 s Shutdown hysteresis up to 50% Warning hysteresis 5% fixed 2 change-over contacts with or without fault buffer screw terminal Successor product: 3UG4625-1CW30 with transformer 3UL23 | Digital monitoring relay for residual current monitoring (with current transformer 3UL23) Setting range 0.03...40 A separate for warning threshold and switch-off value supply voltage 24 ... 240 V AC/DC, 50 .. 60Hz ON delay and tripping delay 0.1 to 20 s Shutdown hysteresis up to 50% Warning hysteresis 5% fixed Width 22.5 mm, 2 change-over contacts with or without fault buffer screw terminal | ||
product brand name | SIRIUS | ||
product designation | Residual current monitoring relay with digital setting | ||
product type designation | 3UG4 | ||
General technical data | |||
product function | for three-phase supplies | ||
design of the display | LCD | ||
insulation voltage | |||
● rated value | 690 V | 300 V | |
● for overvoltage category III according to IEC 60664 | |||
— with degree of pollution 3 rated value | 690 V | 300 V | |
degree of pollution | 3 | ||
type of voltage of the control supply voltage | AC | AC/DC | |
surge voltage resistance rated value | 6 kV | 4 kV | |
protection class IP | IP20 | ||
● of the enclosure | IP20 | ||
● of the terminal | IP20 | ||
shock resistance according to IEC 60068-2-27 | sinusoidal half-wave 15g / 11 ms | ||
mechanical service life (operating cycles) typical | 10 000 000 | ||
electrical endurance (operating cycles) at AC-15 at 230 V typical | 100 000 | ||
thermal current of the switching element with contacts maximum | 5 A | ||
reference code according to IEC 81346-2 | K | ||
relative repeat accuracy | 1 % | ||
Substance Prohibitance (Date) | 05/01/2012 | 02/14/2013 | |
SVHC substance name |
Lead - 7439-92-1
Lead monoxide (lead oxide) - 1317-36-8
|
||
Product Function | |||
product function | |||
● residual current display | Yes | ||
● error memory | Yes | ||
● overcurrent detection 1 phase | Yes | ||
● undercurrent detection 1 phase | No | ||
● adjustable open/closed-circuit current principle | Yes | ||
● external reset | Yes | ||
Control circuit/ Control | |||
control supply voltage at AC | |||
● at 50 Hz rated value | 90 ... 690 V | 24 ... 240 V | |
● at 60 Hz rated value | 90 ... 690 V | 24 ... 240 V | |
control supply voltage at DC rated value | |||
● | 24 ... 240 V | ||
operating range factor control supply voltage rated value at DC | |||
● initial value | 0.85 | ||
● full-scale value | 1.1 | ||
operating range factor control supply voltage rated value at AC at 50 Hz | |||
● initial value | 1 | 0.85 | |
● full-scale value | 1.1 | ||
operating range factor control supply voltage rated value at AC at 60 Hz | |||
● initial value | 1 | 0.85 | |
● full-scale value | 1 | 1.1 | |
Measuring circuit | |||
type of current for monitoring | AC | ||
measurable current | 30 mA ... 40 000 mA | 10 mA ... 43 A | |
measurable line frequency | 60 ... 50 Hz | 16 ... 400 Hz | |
adjustable operating delay time | 0.1 ... 20 s | ||
adjustable current response value current | |||
● 1 | 30 mA ... 40 A | ||
● 2 | 30 mA ... 40 A | ||
adjustable response delay time | 0.1 ... 20 s | 0 ... 20 s | |
adjustable response delay time when starting | 0.1 ... 20 s | ||
adjustable switching hysteresis for measured current value | 15 ... 2 mA | ||
buffering time in the event of power failure minimum | 10 ms | ||
accuracy of digital display | +/-1 digit | ||
Precision | |||
relative metering precision | 5 % | ||
temperature drift per °C | 0.1 %/°C | ||
Auxiliary circuit | |||
number of NC contacts for auxiliary contacts | 0 | ||
number of NC contacts delayed switching | 0 | ||
number of NO contacts for auxiliary contacts | 0 | ||
number of NO contacts delayed switching | 0 | ||
number of CO contacts | |||
● for auxiliary contacts | 2 | ||
● delayed switching | 2 | ||
operating frequency with 3RT2 contactor maximum | 5 000 1/h | ||
Main circuit | |||
type of voltage | AC | AC/DC | |
operating voltage rated value | 17 ... 400 V | 24 ... 240 V | |
operating frequency rated value | 40 ... 60 Hz | 16 ... 400 Hz | |
ampacity of the output relay at AC-15 | |||
● at 250 V at 50/60 Hz | 3 A | ||
● at 400 V at 50/60 Hz | 3 A | 0 A | |
ampacity of the output relay at DC-13 | |||
● at 24 V | 1 A | ||
● at 125 V | 0.2 A | ||
● at 250 V | 0.1 A | ||
operational current at 17 V minimum | 5 mA | ||
continuous current of the DIAZED fuse link of the output relay | 4 A | ||
Electromagnetic compatibility | |||
conducted interference | |||
● due to burst according to IEC 61000-4-4 | 2 kV | ||
● due to conductor-earth surge according to IEC 61000-4-5 | 2 kV | ||
● due to conductor-conductor surge according to IEC 61000-4-5 | 1 kV | ||
field-based interference according to IEC 61000-4-3 | 10 V/m | ||
electrostatic discharge according to IEC 61000-4-2 | 6 kV contact discharge / 8 kV air discharge | 4 kV contact discharge / 8 kV air discharge | |
Galvanic isolation | |||
design of the electrical isolation | galvanic isolation | ||
galvanic isolation | |||
● between input and output | Yes | ||
● between the outputs | Yes | ||
● between the voltage supply and other circuits | Yes | No | |
Connections/ Terminals | |||
product component removable terminal for auxiliary and control circuit | Yes | ||
type of electrical connection | screw-type terminals | ||
type of connectable conductor cross-sections | |||
● solid | 1x (0.5 ... 4.0 mm²), 2x (0.5 ... 2.5 mm²) | ||
● finely stranded with core end processing | 1x (0.5 ... 2.5 mm²), 2x (0.5 ... 1.5 mm²) | ||
● for AWG cables solid | 2x (20 ... 14) | ||
● for AWG cables stranded | 2x (20 ... 14) | ||
connectable conductor cross-section | |||
● solid | 0.5 ... 4 mm² | ||
● finely stranded with core end processing | 0.5 ... 2.5 mm² | ||
AWG number as coded connectable conductor cross section | |||
● solid | 20 ... 14 | ||
● stranded | 20 ... 14 | ||
tightening torque with screw-type terminals | 0.8 ... 1.2 N·m | ||
Installation/ mounting/ dimensions | |||
mounting position | any | ||
fastening method | screw and snap-on mounting onto 35 mm DIN rail | ||
height | 102 mm | ||
width | 22.5 mm | ||
depth | 91 mm | ||
required spacing | |||
● with side-by-side mounting | |||
— forwards | 0 mm | ||
— backwards | 0 mm | ||
— upwards | 0 mm | ||
— downwards | 0 mm | ||
— at the side | 0 mm | ||
● for grounded parts | |||
— forwards | 0 mm | ||
— backwards | 0 mm | ||
— upwards | 0 mm | ||
— at the side | 0 mm | ||
— downwards | 0 mm | ||
● for live parts | |||
— forwards | 0 mm | ||
— backwards | 0 mm | ||
— upwards | 0 mm | ||
— downwards | 0 mm | ||
— at the side | 0 mm | ||
Ambient conditions | |||
installation altitude at height above sea level maximum | 2 000 m | ||
ambient temperature | |||
● during operation | -25 ... +60 °C | ||
● during storage | -40 ... +85 °C | ||
● during transport | -40 ... +85 °C | ||
Approvals Certificates | |||
General Product Approval | |||
EU declaration of conformity | Yes | Yes | |
UK Declaration of Conformity | Yes | Yes | |
CCC | Yes | Yes | |
Confirmation | Yes | Yes | |
UL | Yes | Yes | |
EAC | Yes | Yes | |
EMV | |||
RCM | Yes | Yes | |
KC | Yes | Yes | |
Test Certificates | |||
Special Test Certificate | Yes | Yes | |
Type Test Certificates/Test Report | Yes | Yes | |
Marine / Shipping | |||
DNV (Det Norske Veritas) | Yes | Yes | |
LR (Lloyds Register) | Yes | Yes | |
other | |||
Confirmation | Yes | Yes | |
Further information | |||
Information on the packaging
|
|||
Information- and Downloadcenter (Catalogs, Brochures,…)
|
|||
Industry Mall (Online ordering system)
|
|||
Cax online generator
|
|||
Service&Support (Manuals, Certificates, Characteristics, FAQs,...)
|
|||
Image database (product images, 2D dimension drawings, 3D models, device circuit diagrams, EPLAN macros, ...)
|
|||
Characteristic: Derating
|
|||
last modified: | 3/11/2024 | ||
Date 3/19/2024 |
Subject to change without notice © Copyright Siemens 2024 |