Article number | 3VU1340-0MG00 | 3RV6011-1AA10 | |
Circuit breaker 1...1.6 A for motor and line protection with screw terminal Icu: 415 V 100 kA auxiliary contact: none | Circuit breaker 1.6 A A-release 1.1...1.6 A, N-release 21 A, for motor protection, class 10, screw connection, standard switching capacity | ||
product brand name | SIRIUS | ||
product designation | Circuit breaker | ||
design of the product | for motor protection | ||
product type designation | 3RV6 | ||
General technical data | |||
size of the circuit-breaker | S00 | ||
power loss [W] total typical | 6 W | ||
insulation voltage with degree of pollution 3 at AC rated value | 690 V | ||
surge voltage resistance rated value | 6 kV | ||
protection class IP | |||
● on the front | IP20 | ||
● of the terminal | IP20 | ||
shock resistance according to IEC 60068-2-27 | 25g / 11 ms | ||
reference code according to IEC 81346-2 | Q | ||
continuous current rated value | 1.6 A | ||
Substance Prohibitance (Date) | 03/01/2017 | 05/01/2012 | |
SVHC substance name |
Lead - 7439-92-1
|
||
Ambient conditions | |||
ambient temperature | |||
● during operation | -20 ... +55 °C | -20 ... +60 °C | |
● during transport | -50 ... +80 °C | ||
relative humidity during operation | 10 ... 95 % | ||
Main circuit | |||
number of poles for main current circuit | 3 | ||
adjustable current response value current of the current-dependent overload release | 1 ... 1.6 A | 1.1 ... 1.6 A | |
operating voltage | |||
● rated value | 690 V | ||
● at AC-3 rated value maximum | 690 V | ||
operating frequency rated value | 50 ... 60 Hz | ||
operational current rated value | 1.6 A | ||
operational current at AC-3 at 400 V rated value | 1.6 A | ||
operating power at AC-3 | |||
● at 400 V rated value | 0.55 kW | ||
operating frequency at AC-3 maximum | 15 1/h | ||
Control circuit/ Control | |||
type of voltage | AC/DC | ||
Auxiliary circuit | |||
number of NC contacts for auxiliary contacts instantaneous contact | 0 | ||
number of NO contacts for auxiliary contacts instantaneous contact | 0 | ||
number of CO contacts for auxiliary contacts | 0 | ||
Protective and monitoring functions | |||
product function | |||
● ground fault detection | No | ||
● phase failure detection | Yes | ||
trip class | CLASS 10 | ||
design of the overload release | thermal | ||
maximum short-circuit current breaking capacity (Icu) at 400 V rated value | 100 kA | ||
maximum short-circuit current breaking capacity (Icu) | |||
● at AC at 400 V rated value | 100 kA | ||
operating short-circuit current breaking capacity (Ics) at AC at 400 V rated value | 100 kA | ||
response value current of instantaneous short-circuit trip unit | 21 A | ||
Short-circuit protection | |||
product function short circuit protection | Yes | ||
design of the short-circuit trip | magnetic | ||
design of the overcurrent release and short-circuit release | thermomagnetic | ||
Installation/ mounting/ dimensions | |||
mounting position | any | ||
fastening method | screw and snap-on mounting onto 35 mm DIN rail according to DIN EN 50022 | screw and snap-on mounting onto 35 mm DIN rail according to DIN EN 60715 | |
height | 86 mm | 97 mm | |
width | 54 mm | 45 mm | |
depth | 70 mm | 96 mm | |
required spacing for grounded parts | |||
● forwards | 0 mm | ||
● backwards | 0 mm | ||
● upwards | 50 mm | ||
● at the side | 30 mm | ||
● downwards | 50 mm | ||
Connections/ Terminals | |||
type of electrical connection | |||
● for main current circuit | screw-type terminals | ||
arrangement of electrical connectors for main current circuit | front side | Top and bottom | |
type of connectable conductor cross-sections for main contacts | |||
● solid or stranded | 2x (0,75 ... 2,5 mm²), 2x 4 mm² | ||
● finely stranded with core end processing | 2x (0.5 ... 1.5 mm²), 2x (0.75 ... 2.5 mm²) | ||
tightening torque | |||
● for main contacts with screw-type terminals | 0.8 ... 1.2 N·m | ||
Electrical Safety | |||
protection class IP on the front according to IEC 60529 | IP20 | ||
touch protection on the front according to IEC 60529 | finger-safe, for vertical contact from the front | ||
Approvals Certificates | |||
General Product Approval | |||
UK Declaration of Conformity | Yes | Yes | |
EU declaration of conformity | Yes | Yes | |
Test Certificates | |||
Special Test Certificate | Yes | Yes | |
other | |||
Confirmation | Yes | Yes | |
Miscellaneous | Yes | Yes | |
Environment | |||
Environmental Confirmations | Yes | Yes | |
Further information | |||
Information on the packaging
|
|||
Information- and Downloadcenter (Catalogs, Brochures,…)
|
|||
Industry Mall (Online ordering system)
|
|||
Cax online generator
|
|||
Service&Support (Manuals, Certificates, Characteristics, FAQs,...)
|
|||
Image database (product images, 2D dimension drawings, 3D models, device circuit diagrams, EPLAN macros, ...)
|
|||
Characteristic: Tripping characteristics, I²t, Let-through current
|
|||
Further characteristics (e.g. electrical endurance, switching frequency)
|
|||
last modified: | 3/11/2024 | ||
Date 5/8/2024 |
Subject to change without notice © Copyright Siemens 2024 |