Article number | 3WL9111-0AE02-0AA0 | 3WA9111-0AE02 | |
accessories circuit breaker 3WL undervoltage release, non-del. DC 30v | Accessory 3WA/3WL Undervoltage release (UVR) Instantaneous (0,08 s) and short-delay (0,2 s), 24-30 V DC, | ||
Model | |||
product brand name | SENTRON | SENTRON | |
product designation | Accessories | Undervoltage release | |
design of the product | auxiliary release | undervoltage release (UVR), instantaneous (0.08 s) and short-time delayed (0.2 s), 24 V DC | |
General technical data | |||
closing apparent power [VA] | 20 VA | ||
operating apparent power [VA] | 5 VA | ||
closing active power [W] | 20 W | 50 W | |
operating active power [W] | 5 W | 5 W | |
OFF-delay time minimum | 80 ms | 80 ms | |
OFF-delay time maximum | 200 ms | 200 ms | |
opening time of circuit breaker at Us = 0 % | 73 ms | 73 ms | |
Voltage | |||
surge voltage resistance | 4 kV | 4 kV | |
Control current | |||
control supply voltage (Us) at DC rated value | 30 V | 24 V | |
Adjustable parameters | |||
operating range of the voltage trigger | |||
● minimum | 0.85 | 0.85 | |
● maximum | 1.1 | 1.1 | |
response value | |||
● of pick-up voltage maximum | 0.85 | 0.7 | |
● of drop-out voltage minimum | 0.35 | 0.35 | |
● of drop-out voltage maximum | 0.7 | 0.7 | |
extended operating range of the voltage trigger for battery operation | |||
● minimum | 0.85 | ||
● maximum | 1.26 | ||
Short circuit | |||
design of the DIAZED fuse link gG/miniature circuit breaker with tripping characteristic class C 100% for short-circuit protection minimum permissible | 2 A | ||
Connections | |||
AWG number as coded connectable conductor cross section for auxiliary contacts | |||
● minimum | 20 | 20 | |
● maximum | 16 | 16 | |
Environmental conditions | |||
ambient temperature during operation | |||
● minimum | -40 °C | -40 °C | |
● maximum | 70 °C | 70 °C | |
ambient temperature during storage | |||
● minimum | -40 °C | -40 °C | |
● maximum | 80 °C | 80 °C | |
Approvals Certificates | |||
General Product Approval | |||
CCC | Yes | Yes | |
EU declaration of conformity | Yes | Yes | |
UK Declaration of Conformity | Yes | Yes | |
Confirmation | Yes | Yes | |
EAC | Yes | Yes | |
Test Certificates | |||
Miscellaneous | Yes | Yes | |
other | |||
Miscellaneous | Yes | Yes | |
Dangerous Good | |||
Transport Information | Yes | Yes | |
Environment | |||
Environmental Confirmations | Yes | Yes | |
Environmental Confirmations | Yes | Yes | |
Further information | |||
Information on the packaging
|
|||
Information- and Downloadcenter (Catalogs, Brochures,…)
|
|||
Industry Mall (Online ordering system)
|
|||
Service&Support (Manuals, Certificates, Characteristics, FAQs,...)
|
|||
Image database (product images, 2D dimension drawings, 3D models, device circuit diagrams, ...)
|
|||
CAx-Online-Generator
|
|||
Tender specifications
|
|||
last modified: | 3/12/2024 | ||
Date 4/28/2024 |
Subject to change without notice © Copyright Siemens 2024 |