Article number | 3ZS1310-2CC10-0YE0 | 3ZS1310-6CC10-0YA5 | ||
SIRIUS Motor Starter ES 2006 Professional Upgrade single license for one installation Class A 2 languages (de,en) Executable in: Windows 2000 / XP Professional Reference hardware: SIRIUS Motor Starters ECOFAST / ET 200pro / ET200S for integration into STEP 7 HW-CON and PTP data connection | SIRIUS motor starter ES 2007 Premium Floating License for one user Engineering software, software and documentation on CD License key on USB stick Class A 3 languages (de, en, fr) Executable on: Win 7 SP1 / Win 10 - 64-bit Prof./Ultimate/Enterprise Win Server 2008 R2 Std. SP1 / 2012 R2 / 2016 - 64-bit Communications via system interface and optional PROFIBUS DP and PROFINET interface (without ET 200S (DPV0)) | |||
General technical data | ||||
product designation | ES 2006 motor starter | Motor Starter ES 2007 PREMIUM Floating License | ||
software version | 2006 | 2007 | ||
product description | motor starter parameterization, commissioning and diagnostic software for High Feature starters of the ECOFAST, ET 200S, ET 200pro and M200D families including object manager for integration into STEP 7 | motor starter parameterization, commissioning and diagnostic software for High Feature starters of the ECOFAST, ET 200S, ET 200pro and M200D families including object manager for integration into STEP 7 | ||
national language of the software | german / english | german / englisch / french | ||
product variations | Upgrade | Premium | ||
product license | Single License for 1 installation | floating license for 1 user | ||
software class | A | A | ||
target system | ECOFAST, SIMATIC ET 200S, ET 200pro, M200D | ECOFAST, SIMATIC ET 200S, ET 200pro, M200D | ||
Features | ||||
product component component library | No | No | ||
● product function diagnostics function | Yes | Yes | ||
● product function controlled positioning | No | No | ||
● product function simulation function | No | No | ||
● product function technological function | No | No | ||
● product function analysis function | No | No | ||
● product function movement function | No | No | ||
● product function data acquisition function | Yes | Yes | ||
● product function commissioning function | Yes | Yes | ||
● product function communication function | Yes | Yes | ||
● product function project planning function | No | No | ||
● Product function maintenance function | Yes | Yes | ||
● product function evaluation function | Yes | Yes | ||
● product function parameterizing function | Yes | Yes | ||
Requirements | ||||
processor clock frequency | ||||
● minimum | MHz | 800 | 1 000 | |
storage capacity | ||||
● on hard disk required | Mbyte | 150 | 280 | |
● of the main memory or RAM minimum | Mbyte | 256 | 2 000 | |
design of the drive/storage medium required | ||||
● CD-ROM | Yes | Yes | ||
● floppy disk | No | No | ||
● DVD drive | No | No | ||
Graphics card | ||||
vertical image resolution of the graphics card | pixel | 768 | 768 | |
horizontal image resolution of the graphics card | pixel | 1 024 | 1 024 | |
number of colors of the graphics card | 256 | 256 | ||
Software | ||||
operating system required | Microsoft Windows 2000 Professional SP3/SP4, Microsoft Windows XP Professional SP2, Microsoft Windows Vista Business 32 / Ultimate 32 | Windows 7 SP1 64-bit Ultimate, Professional and Enterprise (standard installation), Windows 10 64-bit Pro and Enterprise, Windows 2008 Server R2 StdE SP1 64-bit Standard, Windows 2012 Server R2 StdE SP1 64-bit Standard, Windows 2016 64-bit Server Essentials, Standard, Datacenter | ||
browser software required | no | IE V5.01 | ||
viewer software required | no | Adobe Reader | ||
Certificates/ approvals | ||||
other | ||||
Confirmation | Yes | Yes | ||
Further information | ||||
Information on the packaging
|
||||
Information- and Downloadcenter (Catalogs, Brochures,…)
|
||||
Industry Mall (Online ordering system)
|
||||
Cax online generator
|
||||
Service&Support (Manuals, Certificates, Characteristics, FAQs,...)
|
||||
Image database (product images, 2D dimension drawings, 3D models, device circuit diagrams, EPLAN macros, ...)
|
||||
last modified: | 4/28/2021 | |||
Date 5/1/2024 |
Subject to change without notice © Copyright Siemens 2024 |