Article number | 3ZS1313-2CC10-0YA0 | 3ZS1320-6CC14-0YA5 | ||
SIRIUS Soft Starter ES 2006 Professional Single License for one installation Engineering software Software on CD Class A 2 languages (de, en) Executable in: Windows 2000/Windows XP Prof. Reference hardware: SIRIUS Soft Starter 3RW44 Communications via system interface and optional PROFIBUS DP interface | SIRIUS Soft Starter ES V18 Professional floating license for 1 user engineering software, software and documentation on DVD license key on USB flash drive, class A 6 languages; de,en,zh included, fr,es,it for download executable in: Windows 10 - 64-bit (Professional/Enterprise) / Windows 11 (Home/Professional/Enterprise) Windows Server 2016/2019/2022 64-bit standard reference hardware: 3RW5/3RW44 online functions via system interface and optional DP/PN interface content: set (1xDVD + 1x USB) | |||
General technical data | ||||
product designation | SIRIUS Soft Starter ES | |||
software version | 2006 | |||
product description | parameterization and service software for 3RW44 SIRIUS SoftStarter and connection through PROFIBUS interface | |||
national language of the software | german / english | |||
product variations | Professional | |||
product license | Single License for 1 installation | |||
software class | A | |||
target system | SIRIUS 3RW44 Soft Starter | |||
Features | ||||
product component component library | No | |||
● product function diagnostics function | No | |||
● product function controlled positioning | No | |||
● product function simulation function | No | |||
● product function technological function | No | |||
● product function analysis function | No | |||
● product function movement function | No | |||
● product function data acquisition function | Yes | |||
● product function commissioning function | No | |||
● product function communication function | Yes | |||
● product function project planning function | No | |||
● Product function maintenance function | No | |||
● product function evaluation function | Yes | |||
● product function parameterizing function | Yes | |||
Requirements | ||||
processor clock frequency | ||||
● minimum | MHz | 800 | ||
storage capacity | ||||
● on hard disk required | Mbyte | 150 | ||
● of the main memory or RAM minimum | Mbyte | 256 | ||
design of the drive/storage medium required | ||||
● CD-ROM | Yes | |||
● floppy disk | No | |||
● DVD drive | No | |||
Graphics card | ||||
vertical image resolution of the graphics card | pixel | 768 | ||
horizontal image resolution of the graphics card | pixel | 1 024 | ||
number of colors of the graphics card | 256 | |||
Software | ||||
operating system required | Microsoft Windows 2000 Professional, Microsoft Windows XP Professional | |||
browser software required | no | |||
viewer software required | no | |||
Certificates/ approvals | ||||
other | ||||
Confirmation | Yes | Yes | ||
Further information | ||||
Information on the packaging
|
||||
Information- and Downloadcenter (Catalogs, Brochures,…)
|
||||
Industry Mall (Online ordering system)
|
||||
Cax online generator
|
||||
Service&Support (Manuals, Certificates, Characteristics, FAQs,...)
|
||||
Image database (product images, 2D dimension drawings, 3D models, device circuit diagrams, EPLAN macros, ...)
|
||||
last modified: | 2/2/2024 | |||
Date 2/11/2024 |
Subject to change without notice © Copyright Siemens 2024 |