Article number | 3ZS1313-4CE10-0YB5 | 3ZS1320-4CE10-0YB5 | ||
SIRIUS Soft Starter ES 2007 Basic Floating license for one user engineering software, without software, without documentation License key download, Class A 3 languages (de, en, fr) Executable in: Windows 7 / Windows 10 / Server 08/12/16 Reference hardware: SIRIUS Soft Starter 3RW44 communication via system interface E-mail address for delivery is absolutely essential | SIRIUS Soft Starter ES V14 Basic Floating license for 1 user Only license without software, without documentation License key download, Class A 6 languages (de,de, fr, enit, fr,sp,cn) Executable in: Win 7 SP1/Win 8.1/ Win 10 - 64 bit; Win Server 2008 R2 Std SP1, Win Server 2012 R2 Std, Win Server 2016 - 64 bit Reference hardware: 3RW44 Online functions via system interface E-mail address is absolutely essential | |||
General technical data | ||||
product designation | SIRIUS Soft Starter ES | |||
software version | 2007 | |||
product description | parameterization and service software for 3RW44 SIRIUS SoftStarter and connection through serial interface | |||
national language of the software | german / englisch / french | |||
product variations | Basic License download | |||
product license | floating license for 1 user | |||
software class | A | |||
target system | SIRIUS 3RW44 Soft Starter | |||
Features | ||||
product component component library | No | |||
● product function diagnostics function | No | |||
● product function controlled positioning | No | |||
● product function simulation function | No | |||
● product function technological function | No | |||
● product function analysis function | No | |||
● product function movement function | No | |||
● product function data acquisition function | Yes | |||
● product function commissioning function | No | |||
● product function communication function | Yes | |||
● product function project planning function | No | |||
● Product function maintenance function | No | |||
● product function evaluation function | Yes | |||
● product function parameterizing function | Yes | |||
Requirements | ||||
processor clock frequency | ||||
● minimum | MHz | 1 000 | ||
storage capacity | ||||
● on hard disk required | Mbyte | 150 | ||
● of the main memory or RAM minimum | Mbyte | 2 000 | ||
design of the drive/storage medium required | ||||
● CD-ROM | Yes | |||
● floppy disk | No | |||
● DVD drive | No | |||
Graphics card | ||||
number of colors of the graphics card | 256 | |||
Software | ||||
operating system required | Windows 7 SP1 64 Bit Ultimate, Professional and Enterprise (standard installation), Windows 10 64 Bit Pro and Enterprise , Windows 2008 Server R2 StdE SP1 64 Bit Standard, Windows 2012 Server R2 StdE SP1 64 Bit Standard, Windows 2016 64 Bit Server Essentials, Standard, Datacenter | Microsoft Windows 10 64-bit Pro / Enterprise, Microsoft Windows 8.1 64-bit Professional / Enterprise, Microsoft Windows Server 2008 R2 StdE SP1, Microsoft Windows Server 2012 R2 StdE, Microsoft Windows Server 2016, Microsoft Windows 7 SP1 64-bit Professional / Ultimate / Enterprise | ||
browser software required | no | |||
viewer software required | no | |||
Certificates/ approvals | ||||
other | ||||
Confirmation | Yes | Yes | ||
Further information | ||||
Information on the packaging
|
||||
Information- and Downloadcenter (Catalogs, Brochures,…)
|
||||
Industry Mall (Online ordering system)
|
||||
Cax online generator
|
||||
Service&Support (Manuals, Certificates, Characteristics, FAQs,...)
|
||||
Image database (product images, 2D dimension drawings, 3D models, device circuit diagrams, EPLAN macros, ...)
|
||||
last modified: | 2/12/2021 | |||
Date 5/6/2024 |
Subject to change without notice © Copyright Siemens 2024 |