Article number | 3ZS1314-4CC10-0YA5 | 3ZS1316-4CC10-0YA5 | ||
SIRIUS Modular Safety System ES 2008 Basic License key on USB flash drive Software on CD Floating license for one user Engineering software Class A 3 languages (DE,EN,FR) Executable in: Windows XP Prof. SP2 + SP3 Windows 7 32/64 bit SP1 Prof./Ultimate/Enterprise Reference hardware: SIRIUS Modular Safety System 3RK3 Communications via system interface to PC (serial interface) | SIRIUS engineering Safety ES V1.0 Basic License key on USB flash drive Software on CD Floating License for one user Engineering software Class A 3 languages (de,en,fr) Executable in: Windows 10 64 bit Pro/Enterprise Windows 7 32/64 bit SP 1 Prof./Ultimate/Enterprise Reference HW: SIRIUS MSS 3RK3 SIRIUS 3SK2 Communications via system interface to PC (serial interface) Content: Set (1xDVD + 1x USB) | |||
General technical data | ||||
product designation | Safety ES V1.0 | |||
software version | V 1.0 | |||
product description | Engineering software for 3SK2 and 3RK3 safety relays; BASIC license; integrated graphical editor; integrated diagnostics and commissioning support; connection via system interface; license key on USB stick | |||
national language of the software | german / englisch / french | german / englisch / french | ||
product variations | Safety ES V1.0 Basic | |||
product license | floating license for 1 user | floating license for 1 user | ||
software class | A | A | ||
target system | SIRIUS MSS 3RK3, SIRIUS 3SK2 | |||
Features | ||||
product component component library | No | |||
● product function diagnostics function | Yes | |||
● product function controlled positioning | No | |||
● product function simulation function | No | |||
● product function technological function | Yes | |||
● product function analysis function | No | |||
● product function movement function | No | |||
● product function data acquisition function | No | |||
● product function commissioning function | Yes | |||
● product function communication function | Yes | |||
● product function project planning function | Yes | |||
● Product function maintenance function | No | |||
● product function evaluation function | No | |||
● product function parameterizing function | Yes | |||
Requirements | ||||
processor clock frequency minimum | MHz | 1 000 | ||
storage capacity | ||||
● on hard disk required | Mbyte | 280 | ||
● of the main memory or RAM minimum | kbyte | 1 024 | ||
design of the drive/storage medium required | ||||
● CD-ROM | Yes | |||
● floppy disk | No | |||
● DVD drive | No | |||
Graphics card | ||||
vertical image resolution of the graphics card | pixel | 768 | ||
horizontal image resolution of the graphics card | pixel | 1 024 | ||
number of colors of the graphics card | 256 | |||
Software | ||||
operating system required | Windows 7 SP1 64 Bit Ultimate / Professional / Enterprise (Standard installation); Windows 10 64 Bit Professional / Enterprise (Standard installation) | |||
browser software required | no | |||
viewer software required | no | |||
Certificates/ approvals | ||||
other | ||||
Confirmation | Yes | Yes | ||
Further information | ||||
Information on the packaging
|
||||
Information- and Downloadcenter (Catalogs, Brochures,…)
|
||||
Industry Mall (Online ordering system)
|
||||
Cax online generator
|
||||
Service&Support (Manuals, Certificates, Characteristics, FAQs,...)
|
||||
Image database (product images, 2D dimension drawings, 3D models, device circuit diagrams, EPLAN macros, ...)
|
||||
last modified: | 4/28/2021 | |||
Date 3/26/2024 |
Subject to change without notice © Copyright Siemens 2024 |