Article number |
6AG1124-0UC02-4AX0
|
6AG1124-0UC02-4AX1
|
|
|
|
|
***spare part*** SIPLUS HMI TP1900 Comfort based on 6AV2124-0UC02-0AX0 with conformal coating, 0…+45 °C, |
SIPLUS HMI TP1900 Comfort based on 6AV2124-0UC02-0AX1 with conformal coating, 0…+45 °C, Comfort Panel, touch operation, 19" widescreen TFT display, 16 million colors,PROFINET interface, MPI/PROFIBUS DP interface, 24 MB configuration memory, WEC 2013, configurable as of WinCC Comfort V14 SP1 with HSP |
General information |
Product type designation |
TP1900 Comfort |
Display |
Design of display |
TFT |
Screen diagonal |
18.5 in |
Display width |
409.8 mm |
Display height |
230.4 mm |
Number of colors |
16 777 216 |
Resolution (pixels) |
● Horizontal image resolution |
1 366 pixel |
● Vertical image resolution |
768 pixel |
Backlighting |
● MTBF backlighting (at 25 °C) |
50 000 h |
● Backlight dimmable |
Yes; 0-100 % |
Control elements |
Keyboard fonts |
● Function keys |
|
— Number of function keys |
0 |
— Number of function keys with LEDs |
0 |
● Keys with LED |
No |
● System keys |
No |
● Numeric keyboard |
Yes |
Yes; Onscreen keyboard |
● alphanumeric keyboard |
Yes |
Yes; Onscreen keyboard |
Touch operation |
● Design as touch screen |
Yes |
Yes; Analog-resistive |
Expansions for operator control of the process |
● DP direct LEDs (LEDs as S7 output I/O) |
|
— F1...Fx |
0 |
|
● Direct keys (keys as S7 input I/O) |
|
— F1...Fx |
0 |
|
● Direct keys (touch buttons as S7 input I/O) |
40 |
Installation type/mounting |
Mounting position |
vertical |
Wall mounting/direct mounting |
No |
|
Mounting in portrait format possible |
Yes |
Mounting in landscape format possible |
Yes |
maximum permissible angle of inclination without external ventilation |
35° |
Supply voltage |
Type of supply voltage |
DC |
Rated value (DC) |
24 V |
permissible range, lower limit (DC) |
19.2 V |
permissible range, upper limit (DC) |
28.8 V |
Input current |
Current consumption (rated value) |
1.3 A |
1.7 A |
Starting current inrush I²t |
0.5 A²·s |
Power |
Active power input, typ. |
32 W |
41 W |
Processor |
Processor type |
X86 |
Memory |
Flash |
Yes |
RAM |
Yes |
Memory available for user data |
24 Mbyte |
Type of output |
Info LED |
No |
Power LED |
No |
Error LED |
No |
Acoustics |
|
● Buzzer |
No |
● Speaker |
Yes |
Time of day |
Clock |
● Hardware clock (real-time) |
Yes |
● Software clock |
No |
Yes |
● retentive |
Yes; Back-up duration typically 6 weeks |
● synchronizable |
Yes |
Interfaces |
Number of industrial Ethernet interfaces |
3 |
2; 2 ports (switch) + independent port |
Number of RS 485 interfaces |
1; RS 422 / 485 combined |
Number of RS 422 interfaces |
1 |
0; together with RS 485 |
Number of RS 232 interfaces |
0 |
Number of USB interfaces |
2; USB 2.0 |
● USB Mini B |
1; 5-pole |
|
Number of 20 mA interfaces (TTY) |
0 |
Number of parallel interfaces |
0 |
Number of other interfaces |
0 |
Number of SD card slots |
2 |
With software interfaces |
No |
Industrial Ethernet |
● Industrial Ethernet status LED |
3 |
● Number of ports of the integrated switch |
2 |
Protocols |
PROFINET |
Yes |
Supports protocol for PROFINET IO |
Yes |
IRT |
Yes; As of WinCC V12 |
Yes |
PROFIBUS |
Yes |
EtherNet/IP |
Yes |
MPI |
Yes |
Protocols (Ethernet) |
● TCP/IP |
Yes |
● DHCP |
Yes |
● SNMP |
Yes |
● DCP |
Yes |
● LLDP |
Yes |
WEB characteristics |
● HTTP |
Yes |
● HTTPS |
Yes |
● HTML |
Yes |
● XML |
Yes |
● CSS |
Yes |
● Active X |
Yes |
● JavaScript |
Yes |
● Java VM |
No |
Redundancy mode |
Media redundancy |
— MRP |
Yes |
Further protocols |
● CAN |
No |
● MODBUS |
Yes |
Interrupts/diagnostics/status information |
Diagnoses |
● Diagnostic information readable |
|
Yes; S7 controller |
EMC |
Emission of radio interference acc. to EN 55 011 |
● Limit class A, for use in industrial areas |
Yes |
● Limit class B, for use in residential areas |
No |
Degree and class of protection |
IP (at the front) |
IP65 |
IP (rear) |
IP20 |
NEMA (front) |
|
● Enclosure Type 4 at the front |
Yes |
● Enclosure Type 4x at the front |
Yes |
Ambient conditions |
Suited for indoor use |
Yes |
Suited for outdoor use |
No |
Ambient temperature during operation |
Operation (vertical installation) |
— For vertical installation, min. |
0 °C; = Tmin |
— For vertical installation, max. |
45 °C; = Tmax |
Operation (max. tilt angle) |
— At maximum tilt angle, min. |
0 °C; = Tmin |
— At maximum tilt angle, max. |
40 °C; = Tmax |
Operation (vertical installation, portrait format) |
— For vertical installation, min. |
0 °C; = Tmin |
— For vertical installation, max. |
40 °C; = Tmax |
Operation (max. tilt angle, portrait format) |
— At maximum tilt angle, min. |
0 °C; = Tmin |
— At maximum tilt angle, max. |
35 °C; = Tmax |
Ambient temperature during storage/transportation |
● min. |
-20 °C |
● max. |
60 °C |
Altitude during operation relating to sea level |
● Installation altitude above sea level, max. |
5 000 m |
● Ambient air temperature-barometric pressure-altitude |
Tmin ... Tmax at 1 140 hPa ... 795 hPa (-1 000 m ... +2 000 m) // Tmin ... (Tmax - 10 K) at 795 hPa ... 658 hPa (+2 000 m ... +3 500 m) // Tmin ... (Tmax -20 K) at 658 hPa ... 540 hPa (+3 500 m ... +5 000 m) |
Relative humidity |
● With condensation, tested in accordance with IEC 60068-2-38, max. |
100 %; RH incl. condensation/frost (no commissioning under condensation conditions) |
Resistance |
Coolants and lubricants |
— Resistant to commercially available coolants and lubricants |
Yes; Incl. diesel and oil droplets in the air |
Use in stationary industrial systems |
— to biologically active substances according to EN 60721-3-3 |
Yes; Class 3B2 mold, fungus and dry rot spores (with the exception of fauna); Class 3B3 on request |
— to chemically active substances according to EN 60721-3-3 |
Yes; Class 3C4 (RH < 75 %) incl. salt spray acc. to EN 60068-2-52 (severity degree 3); * |
— to mechanically active substances according to EN 60721-3-3 |
Yes; Class 3S4 incl. sand, dust, * |
Use on ships/at sea |
— to biologically active substances according to EN 60721-3-6 |
Yes; Class 6B2 mold and fungal spores (excluding fauna); Class 6B3 on request |
— to chemically active substances according to EN 60721-3-6 |
Yes; Class 6C3 (RH < 75 %) incl. salt spray acc. to EN 60068-2-52 (severity degree 3); * |
— to mechanically active substances according to EN 60721-3-6 |
Yes; Class 6S3 incl. sand, dust; * |
Usage in industrial process technology |
— Against chemically active substances acc. to EN 60654-4 |
|
Yes; Class 3 (excluding trichlorethylene) |
— Environmental conditions for process, measuring and control systems acc. to ANSI/ISA-71.04 |
|
Yes; Level GX group A/B (excluding trichlorethylene; harmful gas concentrations up to the limits of EN 60721-3-3 class 3C4 permissible); level LC3 (salt spray) and level LB3 (oil) |
Remark |
— Note regarding classification of environmental conditions acc. to EN 60721, EN 60654-4 and ANSI/ISA-71.04 |
* The supplied plug covers must remain in place over the unused interfaces during operation! |
Conformal coating |
● Coatings for printed circuit board assemblies acc. to EN 61086 |
Yes; Class 2 for high reliability |
● Protection against fouling acc. to EN 60664-3 |
Yes; Type 1 protection |
● Military testing according to MIL-I-46058C, Amendment 7 |
Yes; Discoloration of coating possible during service life |
● Qualification and Performance of Electrical Insulating Compound for Printed Board Assemblies according to IPC-CC-830A |
Yes; Conformal coating, Class A |
Operating systems |
proprietary |
No |
pre-installed operating system |
● Windows CE |
Yes |
Yes; Windows Embedded Compact 2013 |
configuration / header |
Message indicator |
Yes |
Alarm system (incl. buffer and acknowledgment) |
Yes |
Process value display (output) |
Yes |
Process value default (input) possible |
Yes |
Recipe management |
Yes |
Configuration software |
● STEP 7 Basic (TIA Portal) |
No |
● STEP 7 Professional (TIA Portal) |
No |
● WinCC flexible Compact |
No |
● WinCC flexible Standard |
No |
● WinCC flexible Advanced |
No |
● WinCC Basic (TIA Portal) |
No |
● WinCC Comfort (TIA Portal) |
Yes; V11 SP2 or higher |
Yes; V14 SP1 HSP and higher |
● WinCC Advanced (TIA Portal) |
Yes; V11 SP2 or higher |
Yes; V14 SP1 HSP and higher |
● WinCC Professional (TIA Portal) |
Yes; V11 SP2 or higher |
Yes; V14 SP1 HSP and higher |
Languages |
Online languages |
● Number of online/runtime languages |
32 |
Project languages |
● Languages per project |
32 |
Functionality under WinCC (TIA Portal) |
Libraries |
Yes |
Applications/options |
|
● Web browser |
Yes |
● Pocket Word |
Yes |
● Pocket Excel |
Yes |
● PDF Viewer |
Yes |
● Media Player |
Yes |
● SIMATIC WinCC Sm@rtServer |
Yes |
● SIMATIC WinCC Audit |
Yes |
Number of Visual Basic Scripts |
Yes |
Task planner |
|
● time-controlled |
Yes |
● task-controlled |
Yes |
Help system |
|
● Number of characters per info text |
320 |
Message system |
● Number of alarm classes |
32 |
● Bit messages |
|
— Number of bit messages |
6 000 |
● Analog messages |
|
— Number of analog messages |
200 |
● S7 alarm number procedure |
Yes |
● System messages HMI |
Yes |
● System event, more (SIMATIC S7, SINUMERIK, SIMOTION, ... ) |
Yes |
● Number of characters per message |
80 |
● Number of process values per message |
8 |
● Acknowledgment groups |
Yes |
● Message indicator |
Yes |
● Message buffer |
|
— Number of entries |
1 024 |
— Circulating buffer |
Yes |
— retentive |
Yes |
— maintenance-free |
Yes |
Recipe management |
● Number of recipes |
500 |
● Data records per recipe |
1 000 |
● Entries per data record |
2 000 |
● Size of internal recipe memory |
4 Mbyte |
● Recipe memory expandable |
Yes |
Variables |
● Number of variables per device |
4 096 |
● Number of variables per screen |
400 |
● Limit values |
Yes |
● Multiplexing |
Yes |
● Structures |
Yes |
● Arrays |
Yes |
Images |
● Number of configurable images |
750 |
● Permanent window/default |
Yes |
● Global image |
Yes |
● Pop-up images |
|
Yes |
● Slide-in images |
|
Yes |
● Image selection by PLC |
Yes |
● Image number in the PLC |
Yes |
Image objects |
● Number of objects per image |
600 |
● Text fields |
Yes |
● I/O fields |
Yes |
● Graphic I/O fields (graphics list) |
Yes |
● Symbolic I/O fields (text list) |
Yes |
● Date/time fields |
Yes |
● Switches |
Yes |
● Buttons |
Yes |
● Graphic display |
Yes |
● Icons |
Yes |
● Geometric objects |
Yes |
Complex image objects |
● Number of complex objects per screen |
40 |
● Alarm view |
Yes |
● Trend view |
Yes |
● User view |
Yes |
● Status/control |
Yes |
● Sm@rtClient view |
Yes |
● Recipe view |
Yes |
● f(x) trend view |
Yes |
● System diagnostics view |
Yes |
● Media Player |
Yes |
● HTML browser |
|
Yes |
● PDF display |
|
Yes |
● IP camera display |
|
Yes |
● Bar graphs |
Yes |
● Sliders |
Yes |
● Pointer instruments |
Yes |
● Analog/digital clock |
Yes |
Lists |
● Number of text lists per project |
500 |
● Number of entries per text list |
500 |
● Number of graphics lists per project |
500 |
● Number of entries per graphics list |
500 |
Archiving |
● Number of archives per device |
50 |
● Number of entries per archive |
50 000 |
● Message archive |
Yes |
● Process value archive |
Yes |
● Archiving methods |
|
— Sequential archive |
Yes |
— Short-term archive |
Yes |
● Memory location |
|
— Memory card |
Yes |
— USB memory |
Yes |
— Ethernet |
Yes |
● Data storage format |
|
— CSV |
Yes |
— TXT |
Yes |
— RDB |
Yes |
Security |
● Number of user groups |
50 |
● Number of user rights |
32 |
● Number of users |
50 |
● Password export/import |
Yes |
● SIMATIC Logon |
Yes |
Logging through printer |
● Alarms |
Yes |
● Report (shift log) |
Yes |
● Hardcopy |
Yes |
● Electronic print to file |
Yes; PDF, HTML |
Character sets |
● Keyboard fonts |
|
— US English |
Yes |
Transfer (upload/download) |
● MPI/PROFIBUS DP |
Yes |
● USB |
Yes |
● Ethernet |
Yes |
● using external storage medium |
No |
Yes |
Process coupling |
● S7-1200 |
Yes |
● S7-1500 |
Yes |
● S7-200 |
Yes |
● S7-300/400 |
Yes |
● LOGO! |
Yes |
● WinAC |
Yes |
● SINUMERIK |
Yes; with SINUMERIK option package |
Yes; With SINUMERIK option package as from WinCC V15 or higher |
● SIMOTION |
No; With WinCC, subsequent version |
Yes |
● Allen Bradley (EtherNet/IP) |
Yes |
● Allen Bradley (DF1) |
Yes |
● Mitsubishi (MC TCP/IP) |
Yes |
● Mitsubishi (FX) |
Yes |
● OMRON (FINS TCP) |
No |
● OMRON (LINK/Multilink) |
Yes |
● Modicon (Modbus TCP/IP) |
Yes |
● Modicon (Modbus) |
Yes |
● OPC UA Client |
Yes |
● OPC UA Server |
Yes |
Service tools/configuration aids |
● Backup/Restore manually |
Yes |
● Backup/Restore automatically |
Yes |
● Simulation |
Yes |
● Device switchover |
Yes |
Peripherals/Options |
Printer |
Yes |
SIMATIC HMI MM memory card: Multi Media Card |
Yes |
Yes; Up to 128 MB |
SIMATIC HMI SD memory card: Secure Digital memory card |
Yes |
Yes; Up to 2 GB |
SIMATIC HMI CF memory card Compact Flash Card |
|
No |
USB memory |
Yes |
SIMATIC IPC USB Flashdrive (USB stick) |
|
Yes; Up to 16 GB |
SIMATIC HMI USB stick |
|
Yes; Up to 8 GB |
Network camera |
Yes |
Mechanics/material |
Enclosure material (front) |
|
● Plastic |
No |
● Aluminum |
Yes |
● Stainless steel |
No |
Dimensions |
Width of the housing front |
483 mm |
Height of housing front |
337 mm |
Mounting cutout, width |
465 mm |
Mounting cutout, height |
319 mm |
Overall depth |
75 mm |
Weights |
Weight (without packaging) |
6.5 kg |
5.6 kg |