Article number | 6AG1900-0AB00-7AA0 | 6AG1900-0AB10-7AA0 | |
product type designation | SIPLUS C-PLUG removable data storage medium | ||
***spare part*** SIPLUS NET C-Plug based on 6GK1900-0AB00 with conformal coating, -40…+70 °C, removable data storage medium for simple replacement of devices in case of failure for recording configuration or engineering and application data, can be used in SIMATIC NET products with C-Plug slot | SIPLUS C-Plug based on 6GK1900-0AB10 with conformal coating, -40…+75 °C, removable data storage medium for simple device replacement in case of fault, for recording configuration or engineering and application data, can be used in the following SIMATIC NET products with C-Plug slot: SCALANCE XC-200, XP-200, XM-400, XR-500, M-800 S615 and W-700 | ||
suitability for operation | SCALANCE devices with PLUG slot | ||
ambient conditions | |||
ambient temperature | |||
● during operation | -40 ... +75 °C | ||
● in horizontal mounting position / during operation | -40 ... +75 °C | ||
● during storage and transport | 80 ... -40 °C | ||
installation altitude / at height above sea level / maximum | 5000 m | 5000 m | |
ambient condition / relating to ambient temperature - air pressure - installation altitude | Tmin ... Tmax at 1 140 hPa ... 795 hPa (-1 000 m ... +2 000 m) // Tmin ... (Tmax - 10 K) at 795 hPa ... 658 hPa (+2 000 m ... +3 500 m) // Tmin ... (Tmax - 20 K) at 658 hPa ... 540 hPa (+3 500 m ... +5 000 m) | Tmin ... Tmax at 1 080 hPa ... 795 hPa (-1 000 m ... +2 000 m) // Tmin ... (Tmax - 10 K) at 795 hPa ... 658 hPa (+2 000 m ... +3 500 m) // Tmin ... (Tmax - 20 K) at 658 hPa ... 540 hPa (+3 500 m ... +5 000 m) | |
relative humidity | |||
● with condensation / according to IEC 60068-2-38 / maximum | 100 %; RH including condensation/frost (no commissioning when condensation is present), horizontal installation | 100 %; RH incl. condensation/frost permitted (no commissioning in bedewed state) | |
chemical resistance / to commercially available cooling lubricants | Yes; Incl. diesel and oil droplets in the air | ||
resistance to biologically active substances | |||
● conformity according to EN 60721-3-3 | Yes; Class 3B2 mold and fungal spores (excluding fauna); class 3B3 on request | Yes; Class 3B2 mold, fungus and dry rot spores (with the exception of fauna); Class 3B3 on request | |
● conformity according to EN 60721-3-6 | Yes; Class 6B2 mold, fungal and dry rot spores (excluding fauna) | ||
resistance to chemically active substances | |||
● conformity according to EN 60721-3-3 | Yes; Class 3C4 (RH < 75 %) incl. salt spray acc. to EN 60068-2-52 (severity degree 3); * | Yes; Class 3C4 (RH < 75 %) incl. salt spray acc. to EN 60068-2-52 (severity degree 3); * | |
● conformity according to EN 60721-3-6 | Yes; Class 6C3 (RH < 75 %) incl. salt spray acc. to EN 60068-2-52 (severity degree 3); * | ||
resistance to mechanically active substances | |||
● conformity according to EN 60721-3-3 | Yes; Class 3S4 incl. sand, dust; * | Yes; Class 3S4 incl. sand, dust, * | |
● conformity according to EN 60721-3-6 | * The supplied plug covers must remain in place on the unused interfaces during operation! | Yes; Class 6S3 incl. sand, dust; *; * The supplied plug covers must remain in place over the unused interfaces during operation! | |
coating / for equipped printed circuit board / according to EN 61086 | Yes; Class 2 for high reliability | ||
type of coating | |||
● protection against pollution according to EN 60664-3 | Yes; Type 1 protection | ||
● for electronic devices in railway applications according to EN 50155 | Yes; Class PC2 protective coating acc. to EN 50155:2017 | ||
type of test / of the coating / according to MIL-I-46058C | Yes; Discoloration of coating possible during service life | ||
product conformity / of the coating / Qualification and Performance of Electrical Insulating Compound for Printed Board Assemblies according to IPC-CC-830A | Yes; Conformal coating, Class A | ||
protection class IP | IP20 | IP20 | |
design, dimensions and weights | |||
width | 24.3 mm | ||
height | 17 mm | ||
depth | 8.1 mm | ||
standards, specifications, approvals | |||
reference code | |||
● according to IEC 81346-2 | C | ||
● according to IEC 81346-2:2019 | CFA | ||
further information / internet links | |||
internet link | |||
● to website: Selection guide for cables and connectors | https://sie.ag/2QdlxcP | ||
● to web page: selection aid TIA Selection Tool | http://www.siemens.com/snst | ||
● to website: Industrial communication | http://www.siemens.com/simatic-net | ||
● to the website: IWLAN | http://www.siemens.com/iwlan | ||
● to website: Image database | http://automation.siemens.com/bilddb | ||
● to website: CAx-Download-Manager | http://www.siemens.com/cax | ||
● to website: Industry Online Support | https://support.industry.siemens.com | ||
last modified: | 10/3/2023 | ||
Date 3/1/2024 |
Subject to change without notice © Copyright Siemens 2024 |