Article number |
6AG2136-6BA00-1CA0
|
6AG2136-6BA01-2CA0
|
|
|
|
|
*** spare part *** SIPLUS ET 200SP F-DI 4/8x24 V DC rail based on 6ES7136-6BA00-0CA0 with conformal coating, -30…+60 °C, OT1 with ST1/2 (+70 °C für 10 minutes), fail-safe digital inputs up to PL E (ISO 13849-1), SIL3 (IEC 61508) |
SIPLUS ET 200SP F-DI 4/8x24 V DC rail based on 6ES7136-6BA01-0CA0 with conformal coating, -40…+60 °C, OT2 with ST1/2 (+70 °C für 10 minutes), fail-safe digital inputs up to PL e (ISO 13849-1), SIL3 (IEC 61508) |
General information |
Product type designation |
F-DI 8x24VDC HF |
Firmware version |
|
● FW update possible |
Yes |
usable BaseUnits |
BU type A0 |
Color code for module-specific color identification plate |
|
CC01 |
Product function |
● I&M data |
Yes; I&M0 to I&M3 |
Engineering with |
● STEP 7 TIA Portal configurable/integrated from version |
|
see entry ID: 109746275; SIMATIC Safety V17 with HSP 0360 or higher |
● STEP 7 configurable/integrated from version |
|
as 6ES7136-6BA00-0CA0 |
CiR - Configuration in RUN |
Reparameterization possible in RUN |
|
No |
Supply voltage |
Rated value (DC) |
24 V |
permissible range, lower limit (DC) |
20.4 V |
19.2 V |
permissible range, upper limit (DC) |
28.8 V |
Reverse polarity protection |
Yes |
Input current |
Current consumption (rated value) |
75 mA; without load |
|
Current consumption, max. |
21 mA; From the backplane bus |
40 mA; without load |
Encoder supply |
Number of outputs |
8 |
Short-circuit protection |
Yes; Electronic (response threshold 0.7 A to 1.8 A) |
|
Output current |
● up to 60 °C, max. |
0.3 A |
|
24 V encoder supply |
● 24 V |
Yes; min. L+ (-1.5 V) |
● Short-circuit protection |
Yes |
Yes; Electronic (response threshold 0.7 A to 1.8 A) |
● Output current, max. |
800 mA; Total current of all encoders |
|
● Output current per channel, max. |
|
300 mA |
● Output current per module, max. |
|
800 mA; Total current of all encoders |
Power |
Power available from the backplane bus |
70 mW |
|
Power loss |
Power loss, typ. |
4 W |
2 W |
Address area |
Address space per module |
● Inputs |
6 byte |
7 byte; S7-300/400F CPU, 6 byte |
● Outputs |
4 byte |
5 byte; S7-300/400F CPU, 4 byte |
Hardware configuration |
Automatic encoding |
Yes |
● Electronic coding element type F |
Yes |
Digital inputs |
Number of digital inputs |
8 |
Source/sink input |
Yes; P-reading |
Input characteristic curve in accordance with IEC 61131, type 1 |
Yes |
Input voltage |
● Rated value (DC) |
24 V |
● for signal "0" |
-30 to +5 V |
● for signal "1" |
+15 to +30 V |
Input current |
● for signal "1", typ. |
3.7 mA |
Input delay (for rated value of input voltage) |
for standard inputs |
— parameterizable |
Yes |
— at "0" to "1", min. |
0.4 ms |
— at "0" to "1", max. |
20 ms |
— at "1" to "0", min. |
0.4 ms |
— at "1" to "0", max. |
20 ms |
for technological functions |
— parameterizable |
No |
Cable length |
● shielded, max. |
1 000 m |
● unshielded, max. |
500 m |
Interrupts/diagnostics/status information |
Diagnostics function |
Yes |
Alarms |
● Diagnostic alarm |
Yes |
● Hardware interrupt |
No |
Diagnostics indication LED |
● RUN LED |
Yes; green LED |
● ERROR LED |
Yes; red LED |
● Monitoring of the supply voltage (PWR-LED) |
Yes; green PWR LED |
● Channel status display |
Yes; green LED |
● for channel diagnostics |
Yes; red LED |
● for module diagnostics |
Yes; green/red DIAG LED |
Potential separation |
Potential separation channels |
● between the channels |
No |
● between the channels and backplane bus |
Yes |
● between the channels and the power supply of the electronics |
No |
Isolation |
Isolation tested with |
750 V DC (type test) and according to EN 50155 (routine test) |
Standards, approvals, certificates |
Suitable for safety functions |
Yes |
Highest safety class achievable in safety mode |
● Performance level according to ISO 13849-1 |
PLe |
● Category according to ISO 13849-1 |
|
Cat. 4 |
● SIL acc. to IEC 61508 |
SIL 3 |
● SIL in accordance with EN 50126, 50128, 50129 |
SIL 2; a higher safety integrity level is possible if tested and approved for the specific application under consideration of all local regulations. |
Probability of failure (for service life of 20 years and repair time of 100 hours) |
— Low demand mode: PFDavg in accordance with SIL3 |
< 2.00E-05 |
— High demand/continuous mode: PFH in accordance with SIL3 |
< 1.00E-09 1/h |
Railway application |
● EN 50121-3-2 |
Yes; EMC for rail vehicles |
● EN 50121-4 |
Yes; EMC for signal and telecommunications systems |
● EN 50121-5 |
|
Yes; EMC for fixed installations and railway power supply equipment (shielded cables required) |
● EN 50124-1 |
Yes; Railway applications - overvoltage category OV2; pollution degree PD2; rated surge voltage UNi = 0.5 kV; UNm = 24 V DC |
● EN 50125-1 |
Yes; Rail vehicles - see ambient conditions |
● EN 50125-2 |
Yes; Stationary electrical equipment - see ambient conditions |
● EN 50125-3 |
Yes; Signal and telecommunications systems - see ambient conditions; vibrations and shocks: Application point outside of tracks (1 m to 3 m away from track) |
● EN 50155 |
Yes; Rail vehicles - temperature class OT1, ST1/ST2, horizontal mounting position |
Yes; Rail vehicles - temperature class OT2, ST1/ST2, horizontal mounting position |
● EN 61373 |
Yes; Rail vehicles - vibrations and shocks: Category 1 Class A/B |
● Fire protection acc. to EN 45545-2 |
Yes; For proof of conformity, see Service & Support |
Ambient conditions |
Ambient temperature during operation |
● horizontal installation, min. |
-30 °C; = Tmin (incl. condensation/frost) |
-40 °C; = Tmin (incl. condensation/frost) |
● horizontal installation, max. |
60 °C; = Tmax; +70 °C for 10 min (OT1, ST1/ST2 acc. to EN 50155); +70 °C continuously with configured slots to the left and right of the module (OT3, ST0 acc. to EN 50155) |
60 °C; = Tmax; +70 °C for 10 min (OT2, ST1/ST2 acc. to EN 50155); +70 °C continuously with configured slots to the left and right of the module (OT4, ST1/ST2 acc. to EN 50155) |
● vertical installation, min. |
-30 °C; = Tmin |
-40 °C; = Tmin |
● vertical installation, max. |
50 °C; = Tmax |
Altitude during operation relating to sea level |
● Installation altitude above sea level, max. |
2 000 m |
● Ambient air temperature-barometric pressure-altitude |
Tmin ... Tmax at 1 140 hPa ... 795 hPa (-1 000 m ... +2 000 m) |
Relative humidity |
● With condensation, tested in accordance with IEC 60068-2-38, max. |
100 %; RH incl. condensation / frost (no commissioning in bedewed state), horizontal installation |
Resistance |
Coolants and lubricants |
— Resistant to commercially available coolants and lubricants |
Yes; Incl. diesel and oil droplets in the air |
Use in stationary industrial systems |
— to biologically active substances according to EN 60721-3-3 |
Yes; Class 3B2 mold, fungus and dry rot spores (with the exception of fauna); Class 3B3 on request |
— to chemically active substances according to EN 60721-3-3 |
Yes; Class 3C4 (RH < 75 %) incl. salt spray acc. to EN 60068-2-52 (severity degree 3); * |
— to mechanically active substances according to EN 60721-3-3 |
Yes; Class 3S4 incl. sand, dust, * |
— Against mechanical environmental conditions acc. to EN 60721-3-3 |
Yes; Class 3M8 using the SIPLUS Mounting Kit ET 200SP (6AG1193-6AA00-0AA0) |
Use on land craft, rail vehicles and special-purpose vehicles |
— to biologically active substances according to EN 60721-3-5 |
Yes; Class 5B2 mold, fungus and dry rot spores (with the exception of fauna); Class 5B3 on request |
— to chemically active substances according to EN 60721-3-5 |
Yes; Class 5C3 (RH < 75 %) incl. salt spray acc. to EN 60068-2-52 (severity degree 3); * |
— to mechanically active substances according to EN 60721-3-5 |
Yes; Class 5S3 incl. sand, dust; * |
— Against mechanical environmental conditions acc. to EN 60721-3-5 |
Yes; Class 5M2 using the SIPLUS Mounting Kit ET 200SP (6AG1193-6AA00-0AA0) |
— against mechanical environmental conditions in agriculture acc. to ISO 15003 |
Yes; level 1 (Location LE) using the SIPLUS Mounting Kit ET 200SP (6AG1193-6AA00-0AA0) |
Usage in industrial process technology |
— Against chemically active substances acc. to EN 60654-4 |
Yes; Class 3 (excluding trichlorethylene) |
— Environmental conditions for process, measuring and control systems acc. to ANSI/ISA-71.04 |
Yes; Level GX group A/B (excluding trichlorethylene; harmful gas concentrations up to the limits of EN 60721-3-3 class 3C4 permissible); level LC3 (salt spray) and level LB3 (oil) |
Remark |
— Note regarding classification of environmental conditions acc. to EN 60721, EN 60654-4 and ANSI/ISA-71.04 |
* The supplied plug covers must remain in place over the unused interfaces during operation! |
Conformal coating |
● Coatings for printed circuit board assemblies acc. to EN 61086 |
Yes; Class 2 for high reliability |
● Protection against fouling acc. to EN 60664-3 |
Yes; Type 1 protection |
● Electronic equipment on rolling stock acc. to EN 50155 |
Yes; Class PC2 protective coating acc. to EN 50155:2017 |
● Military testing according to MIL-I-46058C, Amendment 7 |
Yes; Discoloration of coating possible during service life |
● Qualification and Performance of Electrical Insulating Compound for Printed Board Assemblies according to IPC-CC-830A |
Yes; Conformal coating, Class A |
Dimensions |
Width |
15 mm |
Height |
73 mm |
Depth |
58 mm |
Weights |
Weight, approx. |
49 g |
29 g |
Other |
Note: |
for use in railway applications, also observe the product information "SIPLUS extreme RAIL" A5E37661960A, Online Support article 109736776 |