Article number |
6AG2647-0AH11-1AX0
|
6AG2647-0AH11-1AX1
|
|
|
|
|
SIPLUS HMI KP300 Basic mono 3.6" T1 rail based on 6AV6647-0AH11-3AX0 with conformal coating, -25…+60 °C, OT1 with ST1/2 (+70 °C für 10 minutes), Basic Panel, key operation, 3" FSTN LCD display, black/white, PROFINET interface, configurable as of WinCC Basic V11/ STEP 7 Basic V11, contains open source software, which is provided free of charge see enclosed CD-ROM |
SIPLUS HMI KP300 Basic mono PN RAIL, OT1: -25...+55 °C ST1/2: 70 °C for 10 minutes with conformal coating based on 6AV6647-0AH11-3AX1 Basic Panel, key operation, 3" FSTN LCD display, black/white, PROFINET interface, configurable as of WinCC Basic V11/ STEP 7 Basic V11, contains open-source software, which is provided free of charge see enclosed CD |
General information |
Product type designation |
KP300 Basic mono PN |
Display |
Design of display |
FSTN |
Screen diagonal |
3.6 in |
Display width |
87 mm |
Display height |
31 mm |
Number of colors |
4; backlit display only (white, red, green, yellow) |
Resolution (pixels) |
● Horizontal image resolution |
240 pixel |
● Vertical image resolution |
80 pixel |
Backlighting |
● MTBF backlighting (at 25 °C) |
50 000 h |
● Backlight dimmable |
No |
Control elements |
Keyboard fonts |
● Function keys |
|
— Number of function keys |
10 |
— Number of function keys with LEDs |
0 |
● Keys with LED |
No |
● System keys |
Yes |
● Numeric keyboard |
Yes; Keyboard |
● alphanumeric keyboard |
Yes; Keyboard |
Touch operation |
● Design as touch screen |
No; without |
Installation type/mounting |
Mounting position |
vertical |
Rack mounting |
|
No |
Wall mounting/direct mounting |
|
No |
Mounting in portrait format possible |
No |
Mounting in landscape format possible |
Yes |
maximum permissible angle of inclination without external ventilation |
35° |
Supply voltage |
Type of supply voltage |
DC |
Rated value (DC) |
24 V |
permissible range, lower limit (DC) |
19.2 V |
permissible range, upper limit (DC) |
28.8 V |
Input current |
Current consumption (rated value) |
0.1 A |
Starting current inrush I²t |
0.5 A²·s |
Power |
Active power input, typ. |
3 W |
Processor |
Processor type |
|
RISC 32 bit |
Memory |
Flash |
Yes |
RAM |
Yes |
Memory available for user data |
1 Mbyte |
Type of output |
Acoustics |
|
● Buzzer |
No |
● Speaker |
No |
Time of day |
Clock |
● Hardware clock (real-time) |
No |
● Software clock |
Yes |
● retentive |
No |
● synchronizable |
Yes |
Interfaces |
Number of industrial Ethernet interfaces |
1 |
Number of RS 485 interfaces |
0 |
Number of RS 422 interfaces |
0 |
Number of RS 232 interfaces |
0 |
Number of USB interfaces |
0 |
Number of 20 mA interfaces (TTY) |
0 |
Number of parallel interfaces |
0 |
Number of other interfaces |
0 |
Number of SD card slots |
0 |
With software interfaces |
No |
Industrial Ethernet |
● Industrial Ethernet status LED |
2 |
Protocols |
PROFINET |
Yes |
Supports protocol for PROFINET IO |
No |
IRT |
No |
PROFIBUS |
No |
EtherNet/IP |
Yes |
MPI |
No |
Protocols (Ethernet) |
● TCP/IP |
Yes |
● DHCP |
Yes |
● SNMP |
Yes |
● DCP |
Yes |
● LLDP |
Yes |
WEB characteristics |
● HTTP |
No |
● HTML |
No |
Further protocols |
● CAN |
No |
● MODBUS |
Yes; Modicon (MODBUS TCP/IP) |
Interrupts/diagnostics/status information |
Diagnoses |
● Diagnostic information readable |
No |
Isolation |
Isolation tested with |
750 V DC (type test) and according to EN 50155 (routine test) |
EMC |
Emission of radio interference acc. to EN 55 011 |
● Limit class A, for use in industrial areas |
|
Yes |
● Limit class B, for use in residential areas |
|
No |
Degree and class of protection |
IP (at the front) |
IP65 |
IP (rear) |
IP20 |
NEMA (front) |
|
● Enclosure Type 4 at the front |
Yes |
● Enclosure Type 4x at the front |
Yes |
Standards, approvals, certificates |
Railway application |
● EN 50121-3-2 |
Yes; EMC for rail vehicles |
● EN 50121-4 |
Yes; EMC for signal and telecommunications systems |
● EN 50124-1 |
Yes; Railway applications - overvoltage category OV2; pollution degree PD2; rated surge voltage UNi = 0.5 kV; UNm = 24 V DC |
● EN 50125-1 |
Yes; Rail vehicles - see ambient conditions |
● EN 50125-2 |
Yes; Stationary electrical equipment - see ambient conditions |
● EN 50125-3 |
Yes; Signal and telecommunications systems - see ambient conditions; vibrations and shocks: Application point outside of tracks (1 m to 3 m away from track) |
● EN 50155 |
Yes; rail vehicles - temperature class OT1, ST1/ST2, horizontal at vertical mounting position |
● EN 61373 |
Yes; Rail vehicles - vibrations and shocks: Category 1 Class A/B |
● Fire protection acc. to EN 45545-2 |
Yes; For proof of conformity, see Service & Support |
Ambient conditions |
Suited for indoor use |
|
Yes |
Suited for outdoor use |
|
No |
Ambient temperature during operation |
Operation (vertical installation) |
— For vertical installation, min. |
-25 °C; = Tmin |
— For vertical installation, max. |
55 °C; = Tmax; +70 °C for 10 min (OT1, ST1/ST2 acc. to EN 50155) |
60 °C; = Tmax; +70 °C for 10 min (OT1, ST1/ST2 acc. to EN 50155) |
Operation (max. tilt angle) |
— At maximum tilt angle, min. |
-25 °C; = Tmin |
— At maximum tilt angle, max. |
40 °C; = Tmax |
Ambient temperature during storage/transportation |
● min. |
-20 °C |
-25 °C |
● max. |
60 °C |
Altitude during operation relating to sea level |
● Installation altitude above sea level, max. |
2 000 m |
● Ambient air temperature-barometric pressure-altitude |
Tmin ... Tmax at 1 140 hPa ... 795 hPa (-1 000 m ... +2 000 m) |
Relative humidity |
● With condensation, tested in accordance with IEC 60068-2-38, max. |
100 %; RH incl. condensation/frost (no commissioning when condensation present), horizontal at vertical mounting position |
Resistance |
Coolants and lubricants |
— Resistant to commercially available coolants and lubricants |
Yes; Incl. diesel and oil droplets in the air |
Use in stationary industrial systems |
— to biologically active substances according to EN 60721-3-3 |
Yes; Class 3B2 mold, fungus and dry rot spores (with the exception of fauna); Class 3B3 on request |
— to chemically active substances according to EN 60721-3-3 |
Yes; Class 3C4 (RH < 75 %) incl. salt spray acc. to EN 60068-2-52 (severity degree 3); * |
— to mechanically active substances according to EN 60721-3-3 |
Yes; Class 3S4 incl. sand, dust, * |
Use on land craft, rail vehicles and special-purpose vehicles |
— to biologically active substances according to EN 60721-3-5 |
Yes; Class 5B2 mold, fungus and dry rot spores (with the exception of fauna); Class 5B3 on request |
— to chemically active substances according to EN 60721-3-5 |
Yes; Class 5C3 (RH < 75 %) incl. salt spray acc. to EN 60068-2-52 (severity degree 3); * |
— to mechanically active substances according to EN 60721-3-5 |
Yes; Class 5S3 incl. sand, dust; * |
Usage in industrial process technology |
— Against chemically active substances acc. to EN 60654-4 |
Yes; Class 3 (excluding trichlorethylene) |
— Environmental conditions for process, measuring and control systems acc. to ANSI/ISA-71.04 |
Yes; Level GX group A/B (excluding trichlorethylene; harmful gas concentrations up to the limits of EN 60721-3-3 class 3C4 permissible); level LC3 (salt spray) and level LB3 (oil) |
Remark |
— Note regarding classification of environmental conditions acc. to EN 60721, EN 60654-4 and ANSI/ISA-71.04 |
* The supplied plug covers must remain in place over the unused interfaces during operation! |
Conformal coating |
● Coatings for printed circuit board assemblies acc. to EN 61086 |
Yes; Class 2 for high reliability |
● Protection against fouling acc. to EN 60664-3 |
Yes; Type 1 protection |
● Electronic equipment on rolling stock acc. to EN 50155 |
Yes; Class PC2 protective coating acc. to EN 50155:2017 |
● Military testing according to MIL-I-46058C, Amendment 7 |
Yes; Discoloration of coating possible during service life |
● Qualification and Performance of Electrical Insulating Compound for Printed Board Assemblies according to IPC-CC-830A |
Yes; Conformal coating, Class A |
Operating systems |
proprietary |
Yes |
pre-installed operating system |
● Windows CE |
No |
configuration / header |
Message indicator |
Yes |
Alarm system (incl. buffer and acknowledgment) |
Yes |
Process value display (output) |
Yes |
Process value default (input) possible |
Yes |
Recipe management |
Yes |
Configuration software |
● STEP 7 Basic (TIA Portal) |
Yes; via integrated WinCC Basic (TIA Portal) |
● STEP 7 Professional (TIA Portal) |
Yes; via integrated WinCC Basic (TIA Portal) |
● WinCC flexible Compact |
No |
● WinCC flexible Standard |
No |
● WinCC flexible Advanced |
No |
● WinCC Basic (TIA Portal) |
Yes |
● WinCC Comfort (TIA Portal) |
Yes |
● WinCC Advanced (TIA Portal) |
Yes |
● WinCC Professional (TIA Portal) |
Yes |
Languages |
Online languages |
● Number of online/runtime languages |
5 |
Project languages |
● Languages per project |
32 |
Functionality under WinCC (TIA Portal) |
Libraries |
Yes |
Applications/options |
|
none |
● Web browser |
|
No |
● SIMATIC WinCC Sm@rtServer |
|
No |
Task planner |
|
● time-controlled |
No |
● task-controlled |
Yes |
Help system |
Yes |
● Number of characters per info text |
320 |
Message system |
● Number of alarm classes |
32 |
● Bit messages |
|
Yes |
— Number of bit messages |
200 |
● Analog messages |
|
Yes |
— Number of analog messages |
15 |
● System messages HMI |
Yes |
● System event, more (SIMATIC S7, SINUMERIK, SIMOTION, ... ) |
|
No |
● Number of characters per message |
80 |
● Number of process values per message |
8 |
● Message indicator |
Yes |
● Message buffer |
|
— Number of entries |
256 |
— Circulating buffer |
Yes |
— retentive |
Yes |
— maintenance-free |
Yes |
Recipe management |
● Number of recipes |
5 |
● Data records per recipe |
20 |
● Entries per data record |
20 |
● Size of internal recipe memory |
40 kbyte |
● Recipe memory expandable |
No |
Variables |
● Number of variables per device |
250 |
● Number of variables per screen |
30 |
● Limit values |
Yes |
● Multiplexing |
Yes |
● Structures |
No |
● Arrays |
Yes |
Images |
● Number of configurable images |
50 |
● Permanent window/default |
Yes |
● Global image |
Yes |
● Image selection by PLC |
Yes |
● Image number in the PLC |
Yes |
Image objects |
● Number of objects per image |
30 |
● Text fields |
Yes |
● I/O fields |
Yes |
● Graphic I/O fields (graphics list) |
Yes |
● Symbolic I/O fields (text list) |
Yes |
● Date/time fields |
Yes |
● Switches |
Yes |
● Buttons |
Yes |
● Graphic display |
Yes |
● Icons |
Yes |
● Geometric objects |
Yes |
Complex image objects |
● Number of complex objects per screen |
5 |
● Alarm view |
Yes |
● Trend view |
Yes |
● User view |
Yes |
● Status/control |
No |
● Sm@rtClient view |
No |
● Recipe view |
Yes |
● f(x) trend view |
No |
● System diagnostics view |
No |
● Media Player |
No |
● Bar graphs |
Yes |
● Sliders |
No |
● Pointer instruments |
No |
● Analog/digital clock |
No |
Lists |
● Number of text lists per project |
150 |
● Number of entries per text list |
30 |
● Number of graphics lists per project |
100 |
● Number of entries per graphics list |
30 |
Archiving |
● Number of archives per device |
0 |
Security |
● Number of user groups |
50 |
● Number of user rights |
32 |
● Number of users |
50 |
● Password export/import |
No |
● SIMATIC Logon |
No |
Character sets |
● Keyboard fonts |
|
— US English |
Yes |
Transfer (upload/download) |
● MPI/PROFIBUS DP |
No |
● USB |
No |
● Ethernet |
Yes |
● using external storage medium |
No |
Process coupling |
● S7-1200 |
Yes |
● S7-1500 |
Yes |
● S7-200 |
Yes |
● S7-300/400 |
Yes |
● LOGO! |
Yes |
● WinAC |
Yes |
● SINUMERIK |
No |
● SIMOTION |
No |
● Allen Bradley (EtherNet/IP) |
Yes |
● Allen Bradley (DF1) |
No |
● Mitsubishi (MC TCP/IP) |
Yes |
● Mitsubishi (FX) |
No |
● OMRON (FINS TCP) |
No |
● OMRON (LINK/Multilink) |
No |
● Modicon (Modbus TCP/IP) |
Yes |
● Modicon (Modbus) |
No |
Service tools/configuration aids |
● Backup/Restore manually |
Yes |
● Backup/Restore automatically |
No |
● Simulation |
Yes |
● Device switchover |
Yes |
Peripherals/Options |
Printer |
No |
SIMATIC HMI MM memory card: Multi Media Card |
No |
SIMATIC HMI SD memory card: Secure Digital memory card |
No |
USB memory |
No |
Mechanics/material |
Enclosure material (front) |
|
● Plastic |
Yes |
● Aluminum |
No |
● Stainless steel |
No |
Dimensions |
Width of the housing front |
165 mm |
Height of housing front |
97 mm |
Mounting cutout, width |
149 mm |
Mounting cutout, height |
82 mm |
Overall depth |
30 mm |
Weights |
Weight (without packaging) |
0.25 kg |
Weight (with packaging) |
0.38 kg |
Other |
Note: |
for use in railway applications, also observe the product information "SIPLUS extreme RAIL" A5E37661960A, Online Support article 109736776 |
|