Article number 6AV2128-3MB06-0AX0 6AV2128-3MB06-0AX1
SIMATIC HMI MTP1200, Unified Comfort Panel, touch operation, 12.1" widescreen TFT display, 16 million colors, PROFINET interface, configurable from WinCC Unified Comfort V16, contains open-source software, which is provided free of charge See enclosed Blu-Ray SIMATIC HMI MTP1200, Unified Comfort Panel, touch operation, 12.1" widescreen TFT display, 16 million colors, PROFINET interface, configurable as of WinCC Unified Comfort V16, contains open-source software, which is provided free of charge see enclosed DVD
General information
Product type designation MTP1200 Unified Comfort
Display
Design of display TFT
Screen diagonal 12.1 in
Display width 261.1 mm
Display height 163.2 mm
Number of colors 16 777 216
Resolution (pixels)
● Horizontal image resolution 1 280 pixel
● Vertical image resolution 800 pixel
Backlighting
● MTBF backlighting (at 25 °C) 50 000 h; At 25°C
● Backlight dimmable Yes; 5-100 %
Control elements
Keyboard fonts
● Numeric keyboard Yes; Onscreen keyboard
● alphanumeric keyboard Yes; Onscreen keyboard
Touch operation
● Design as touch screen Yes
● Design as multi-touch screen Yes
Installation type/mounting
Mounting position vertical
Mounting in portrait format possible Yes
Mounting in landscape format possible Yes
maximum permissible angle of inclination without external ventilation 35°
Supply voltage
Type of supply voltage DC
Rated value (DC) 24 V
permissible range, lower limit (DC) 19.2 V
permissible range, upper limit (DC) 28.8 V
Input current
Current consumption (rated value) 0.6 A
Current consumption, max. 1.3 A
Starting current inrush I²t 0.5 A²·s
Memory
Flash Yes
RAM Yes
Type of output
Acoustics
● Buzzer Yes
● Speaker No
Time of day
Clock
● Hardware clock (real-time) Yes
● Software clock Yes
● retentive Yes; Back-up duration typically 6 weeks
● synchronizable Yes
Interfaces
Number of industrial Ethernet interfaces 2; 2 ports (switch) + independent port
Number of RS 485 interfaces 1; RS 422 / 485 combined
Number of RS 422 interfaces 0; together with RS 485
Number of USB interfaces 4; USB 3.1 Gen. 1 (type A)
Number of SD card slots 2
Industrial Ethernet
● Industrial Ethernet status LED 2
● Number of ports of the integrated switch 2
Protocols
PROFINET Yes
Supports protocol for PROFINET IO No
Protocols (Ethernet)
● TCP/IP Yes
● DHCP Yes
● SNMP Yes
● DCP Yes
● LLDP Yes
Redundancy mode
Media redundancy
— MRP Yes
EMC
Emission of radio interference acc. to EN 55 011
● Limit class A, for use in industrial areas Yes
● Limit class B, for use in residential areas No
Degree and class of protection
IP (at the front) IP65
IP (rear) IP20
NEMA (front)
● Enclosure Type 4x at the front Yes
● Enclosure Type 12 at the front No Yes
Standards, approvals, certificates
CE mark Yes
cULus Yes
RCM (formerly C-TICK) Yes
KC approval Yes
EAC (formerly Gost-R) Yes
CCC Yes
Use in hazardous areas
● ATEX Zone 2 No; Available soon Yes
● ATEX Zone 22 No; Available soon Yes
● IECEx Zone 2 No; Available soon Yes
● IECEx Zone 22 No; Available soon Yes
● cULus Class I Zone 2, Division 2 No; Available soon Yes
● cULus Class II Division 2 No Yes
● FM Class I Division 2 No; Available soon Yes
● FM Class II Division 2 No Yes
Marine approval
● Germanischer Lloyd (GL) No; Available soon No; included in DNV
● American Bureau of Shipping (ABS) No; Available soon Yes
● Bureau Veritas (BV) No; Available soon Yes
● Det Norske Veritas (DNV) No; Available soon Yes
● Korean Register of Shipping (KRS) Yes
● Lloyds Register of Shipping (LRS) No; Available soon Yes
● Nippon Kaiji Kyokai (Class NK) No; Available soon Yes
● Chinese Classification Society (CCS) No; Available soon Yes
Ambient conditions
Suited for indoor use Yes
Suited for outdoor use No
Ambient temperature during operation
Operation (vertical installation)
— For vertical installation, min. 0 °C
— For vertical installation, max. 50 °C
Operation (max. tilt angle)
— At maximum tilt angle, min. 0 °C
— At maximum tilt angle, max. 40 °C
Operation (vertical installation, portrait format)
— For vertical installation, min. 0 °C
— For vertical installation, max. 40 °C
Operation (max. tilt angle, portrait format)
— At maximum tilt angle, min. 0 °C
— At maximum tilt angle, max. 35 °C
Ambient temperature during storage/transportation
● min. -20 °C
● max. 60 °C
Relative humidity
● Operation, max. 90 %; no condensation
Operating systems
proprietary Yes
configuration / header
Message indicator Yes
Alarm system (incl. buffer and acknowledgment) Yes
Process value display (output) Yes
Process value default (input) possible Yes
Recipe management Yes
Configuration software
● WinCC Unified Comfort Engineering (TIA Portal) Yes
● WinCC Unified PC Engineering (TIA Portal) Yes
Languages
Online languages
● Number of online/runtime languages 32
Project languages
● Languages per project 32
Functionality under WinCC Unified
Libraries Yes
Applications/options
● Writer Yes
● Web browser Yes
● Media Player Yes
● SIMATIC WinCC Sm@rtServer Yes
● SIMATIC WinCC Audit No Yes
● Unified Collaboration Yes
JavaScript Yes
Task planner
● time-controlled Yes
● task-controlled Yes
Help system
● Number of characters per info text 70
● Number of message texts per message 10
functionality under WinCC Unified / alarm system / header
● Number of alarm classes 32
● Bit messages
— Number of bit messages 9 000
● Analog messages
— Number of analog messages 300
● S7 alarm number procedure Yes
● System messages HMI Yes
● System messages, other (SIMATIC S7, Sinumerik, Simotion, etc.) Yes
● Number of characters per message 512
● Number of process values per message 10
● Acknowledgment groups Yes
● Message indicator No
● Message buffer Yes; Configured as alarm archive
— Circulating buffer Yes
— retentive Yes
— maintenance-free Yes
Parameter set management (recipes)
● Number of parameter set types 750
● Parameter sets per parameter set type 2 000
● Entries per parameter set 1 000
● Parameter set memory expandable Yes
functionality under WinCC Unified / variables / header
● Number of variables per device 8 000
● Number of variables per screen 600
● Limit values Yes
● Structures Yes
● Arrays Yes
functionality under WinCC Unified / screens / header
● Number of configurable images 1 200
● Faceplate Yes
Image objects
● Number of objects per image 800
● Picture window Yes
● Text fields Yes
● I/O fields Yes
● Graphic I/O fields (graphics list) Yes
● Symbolic I/O fields (text list) Yes
● Scalable Vector Graphics (SVG) Yes
● Date/time fields Yes
● Checkbox Yes
● Option button Yes
● Switches Yes
● Buttons Yes
● Graphic display Yes
● Icons Yes
● Custom web display Yes
● Geometric objects Yes
functionality under WinCC Unified / complex screen objects / header
● Number of complex objects per screen 40
● Alarm view Yes
● Trend view Yes
● User view Yes
● Status/control No
● Parameter set display Yes
● HTML browser Yes
● Bar graphs Yes
● Sliders Yes
● Pointer instruments Yes
● Analog/digital clock Yes
functionality under WinCC Unified / lists / header
● Number of text lists per project 750
● Number of entries per text list 750
● Number of graphics lists per project 750
● Number of entries per graphics list 750
functionality under WinCC Unified / archiving / header
● Number of archives per device 50
● Number of entries per archive 500 000
● Message archive Yes
● Process value archive Yes
● type of archiving / for WinCC Unified
— Sequential archive Yes
— Short-term archive Yes
● storage location / of archiving / for WinCC Unified
— Memory card Yes
— USB memory Yes
— Ethernet No
Security
● Number of roles 50
● Number of function rights 0; V16
● Number of users 200
● Password export/import Yes
● Central user administration Yes; as of WinCC V17
functionality under WinCC Unified / transfer (upload/download) / header
● USB No
● Ethernet Yes
● using external storage medium Yes; as of WinCC Unified V17
Process coupling
● S7-1200 Yes
● S7-1500 Yes
● S7-200 No
● S7-300/400 Yes
● Number of S7 connections 16
● LOGO! No
● SIMOTION No
● OPC UA Client Yes
● OPC UA Server Yes
● Software Controller/Open Controller No Yes
functionality under WinCC Unified / service tools/configuration tools / header
● Backup/Restore manually Yes
● Backup/Restore automatically Yes
● Simulation Yes
● Device switchover Yes
Peripherals/Options
Peripherals Printer, barcode reader
Printer Yes
SIMATIC HMI MM memory card: Multi Media Card No
SIMATIC HMI SD memory card: Secure Digital memory card Yes
SIMATIC HMI CF memory card Compact Flash Card No
USB memory Yes
SIMATIC IPC USB Flashdrive (USB stick) Yes
SIMATIC HMI USB stick Yes
Network camera No
Mechanics/material
Enclosure material (front)
● Aluminum Yes
Dimensions
Width of the housing front 326 mm
Height of housing front 237 mm
Mounting cutout, width 310 mm
Mounting cutout, height 221 mm
Overall depth 64 mm
Weights
Weight (without packaging) 2.8 kg
last modified: 9/29/2023