Article number |
6AV2128-3XB06-0AX0
|
6AV2128-3XB06-0AX1
|
|
|
|
|
SIMATIC HMI MTP2200, Unified Comfort Panel, touch operation, 21.5" widescreen TFT display, 16 million colors, PROFINET interface, configurable from WinCC Unified Comfort V16, contains open-source software, which is provided free of charge See enclosed Blu-Ray |
SIMATIC HMI MTP2200, Unified Comfort Panel, touch operation, 21.5" widescreen TFT display, 16 million colors, PROFINET interface, configurable as of WinCC Unified Comfort V16, contains open-source software, which is provided free of charge see enclosed DVD |
General information |
Product type designation |
MTP2200 Unified Comfort |
Display |
Design of display |
TFT |
Screen diagonal |
21.5 in |
Display width |
476.1 mm |
Display height |
267.8 mm |
Number of colors |
16 777 216 |
Resolution (pixels) |
● Horizontal image resolution |
1 920 pixel |
● Vertical image resolution |
1 080 pixel |
Backlighting |
● MTBF backlighting (at 25 °C) |
30 000 h; At 25°C |
● Backlight dimmable |
Yes; 10 ... 100% |
Control elements |
Keyboard fonts |
● Numeric keyboard |
Yes; Onscreen keyboard |
● alphanumeric keyboard |
Yes; Onscreen keyboard |
Touch operation |
● Design as touch screen |
Yes |
● Design as multi-touch screen |
Yes |
Installation type/mounting |
Mounting position |
vertical |
Mounting in portrait format possible |
Yes |
Mounting in landscape format possible |
Yes |
maximum permissible angle of inclination without external ventilation |
35° |
Supply voltage |
Type of supply voltage |
DC |
Rated value (DC) |
24 V |
permissible range, lower limit (DC) |
19.2 V |
permissible range, upper limit (DC) |
28.8 V |
Input current |
Current consumption (rated value) |
1 A |
Current consumption, max. |
1.5 A |
Starting current inrush I²t |
0.5 A²·s |
Memory |
Flash |
Yes |
RAM |
Yes |
Type of output |
Acoustics |
|
● Buzzer |
Yes |
● Speaker |
No |
Time of day |
Clock |
● Hardware clock (real-time) |
Yes |
● Software clock |
Yes |
● retentive |
Yes; Back-up duration typically 6 weeks |
● synchronizable |
Yes |
Interfaces |
Number of industrial Ethernet interfaces |
2; 2 ports (switch) + independent port |
Number of RS 485 interfaces |
1; RS 422 / 485 combined |
Number of RS 422 interfaces |
0; together with RS 485 |
Number of USB interfaces |
4; USB 3.1 Gen. 1 (type A) |
Number of SD card slots |
2 |
Industrial Ethernet |
● Industrial Ethernet status LED |
2 |
● Number of ports of the integrated switch |
2 |
Protocols |
PROFINET |
Yes |
Supports protocol for PROFINET IO |
No |
Protocols (Ethernet) |
● TCP/IP |
Yes |
● DHCP |
Yes |
● SNMP |
Yes |
● DCP |
Yes |
● LLDP |
Yes |
Redundancy mode |
Media redundancy |
— MRP |
Yes |
EMC |
Emission of radio interference acc. to EN 55 011 |
● Limit class A, for use in industrial areas |
Yes |
● Limit class B, for use in residential areas |
No |
Degree and class of protection |
IP (at the front) |
IP65 |
IP (rear) |
IP20 |
NEMA (front) |
|
● Enclosure Type 4x at the front |
Yes |
● Enclosure Type 12 at the front |
Yes |
Standards, approvals, certificates |
CE mark |
Yes |
cULus |
Yes |
RCM (formerly C-TICK) |
Yes |
KC approval |
Yes |
EAC (formerly Gost-R) |
Yes |
CCC |
|
Yes |
Use in hazardous areas |
● ATEX Zone 2 |
No; Available soon |
Yes |
● ATEX Zone 22 |
No; Available soon |
Yes |
● IECEx Zone 2 |
No; Available soon |
Yes |
● IECEx Zone 22 |
No; Available soon |
Yes |
● cULus Class I Zone 2, Division 2 |
No; Available soon |
Yes |
● cULus Class II Division 2 |
No |
Yes |
● FM Class I Division 2 |
No; Available soon |
Yes |
● FM Class II Division 2 |
No |
Yes |
Marine approval |
● Germanischer Lloyd (GL) |
No; Available soon |
No; included in DNV |
● American Bureau of Shipping (ABS) |
No; Available soon |
Yes |
● Bureau Veritas (BV) |
No; Available soon |
Yes |
● Det Norske Veritas (DNV) |
No; Available soon |
Yes |
● Korean Register of Shipping (KRS) |
|
Yes |
● Lloyds Register of Shipping (LRS) |
No; Available soon |
Yes |
● Nippon Kaiji Kyokai (Class NK) |
No; Available soon |
Yes |
● Chinese Classification Society (CCS) |
No; Available soon |
Yes |
Ambient conditions |
Suited for indoor use |
Yes |
Suited for outdoor use |
No |
Ambient temperature during operation |
Operation (vertical installation) |
— For vertical installation, min. |
0 °C |
— For vertical installation, max. |
45 °C |
Operation (max. tilt angle) |
— At maximum tilt angle, min. |
0 °C |
— At maximum tilt angle, max. |
40 °C |
Operation (vertical installation, portrait format) |
— For vertical installation, min. |
0 °C |
— For vertical installation, max. |
40 °C |
Operation (max. tilt angle, portrait format) |
— At maximum tilt angle, min. |
0 °C |
— At maximum tilt angle, max. |
35 °C |
Ambient temperature during storage/transportation |
● min. |
-20 °C |
● max. |
60 °C |
Relative humidity |
● Operation, max. |
90 %; no condensation |
Operating systems |
proprietary |
Yes |
configuration / header |
Message indicator |
Yes |
Alarm system (incl. buffer and acknowledgment) |
Yes |
Process value display (output) |
Yes |
Process value default (input) possible |
Yes |
Recipe management |
Yes |
Configuration software |
● WinCC Unified Comfort Engineering (TIA Portal) |
Yes |
● WinCC Unified PC Engineering (TIA Portal) |
Yes |
Languages |
Online languages |
● Number of online/runtime languages |
32 |
Project languages |
● Languages per project |
32 |
Functionality under WinCC Unified |
Libraries |
Yes |
Applications/options |
|
● Writer |
Yes |
● Web browser |
Yes |
● Media Player |
Yes |
● SIMATIC WinCC Sm@rtServer |
Yes |
● SIMATIC WinCC Audit |
No |
Yes |
● Unified Collaboration |
Yes |
JavaScript |
Yes |
Task planner |
|
● time-controlled |
Yes |
● task-controlled |
Yes |
Help system |
|
● Number of characters per info text |
70 |
● Number of message texts per message |
10 |
functionality under WinCC Unified / alarm system / header |
● Number of alarm classes |
32 |
● Bit messages |
|
— Number of bit messages |
9 000 |
● Analog messages |
|
— Number of analog messages |
300 |
● S7 alarm number procedure |
Yes |
● System messages HMI |
Yes |
● System messages, other (SIMATIC S7, Sinumerik, Simotion, etc.) |
Yes |
● Number of characters per message |
512 |
● Number of process values per message |
10 |
● Acknowledgment groups |
Yes |
● Message indicator |
No |
● Message buffer |
Yes; Configured as alarm archive |
— Circulating buffer |
Yes |
— retentive |
Yes |
— maintenance-free |
Yes |
Parameter set management (recipes) |
● Number of parameter set types |
750 |
● Parameter sets per parameter set type |
2 000 |
● Entries per parameter set |
1 000 |
● Parameter set memory expandable |
Yes |
functionality under WinCC Unified / variables / header |
● Number of variables per device |
8 000 |
● Number of variables per screen |
800 |
● Limit values |
Yes |
● Structures |
Yes |
● Arrays |
Yes |
functionality under WinCC Unified / screens / header |
● Number of configurable images |
1 200 |
● Faceplate |
Yes |
Image objects |
● Number of objects per image |
1 200 |
● Picture window |
Yes |
● Text fields |
Yes |
● I/O fields |
Yes |
● Graphic I/O fields (graphics list) |
Yes |
● Symbolic I/O fields (text list) |
Yes |
● Scalable Vector Graphics (SVG) |
Yes |
● Date/time fields |
Yes |
● Checkbox |
Yes |
● Option button |
Yes |
● Switches |
Yes |
● Buttons |
Yes |
● Graphic display |
Yes |
● Icons |
Yes |
● Custom web display |
Yes |
● Geometric objects |
Yes |
functionality under WinCC Unified / complex screen objects / header |
● Number of complex objects per screen |
80 |
● Alarm view |
Yes |
● Trend view |
Yes |
● User view |
Yes |
● Status/control |
No |
● Parameter set display |
Yes |
● HTML browser |
Yes |
● Bar graphs |
Yes |
● Sliders |
Yes |
● Pointer instruments |
Yes |
● Analog/digital clock |
Yes |
functionality under WinCC Unified / lists / header |
● Number of text lists per project |
750 |
● Number of entries per text list |
750 |
● Number of graphics lists per project |
750 |
● Number of entries per graphics list |
750 |
functionality under WinCC Unified / archiving / header |
● Number of archives per device |
50 |
● Number of entries per archive |
500 000 |
● Message archive |
Yes |
● Process value archive |
Yes |
● type of archiving / for WinCC Unified |
|
— Sequential archive |
Yes |
— Short-term archive |
Yes |
● storage location / of archiving / for WinCC Unified |
|
— Memory card |
Yes |
— USB memory |
Yes |
— Ethernet |
No |
Security |
● Number of roles |
50 |
● Number of function rights |
0; V16 |
● Number of users |
200 |
● Password export/import |
Yes |
● Central user administration |
Yes; as of WinCC V17 |
functionality under WinCC Unified / transfer (upload/download) / header |
● USB |
No |
● Ethernet |
Yes |
● using external storage medium |
Yes; as of WinCC Unified V17 |
Process coupling |
● S7-1200 |
Yes |
● S7-1500 |
Yes |
● S7-200 |
No |
● S7-300/400 |
Yes |
● Number of S7 connections |
16 |
● LOGO! |
No |
● SIMOTION |
No |
● OPC UA Client |
Yes |
● OPC UA Server |
Yes |
● Software Controller/Open Controller |
No |
Yes |
functionality under WinCC Unified / service tools/configuration tools / header |
● Backup/Restore manually |
Yes |
● Backup/Restore automatically |
Yes |
● Simulation |
Yes |
● Device switchover |
Yes |
Peripherals/Options |
Peripherals |
Printer, barcode reader |
Printer |
Yes |
SIMATIC HMI MM memory card: Multi Media Card |
No |
SIMATIC HMI SD memory card: Secure Digital memory card |
Yes |
SIMATIC HMI CF memory card Compact Flash Card |
No |
USB memory |
Yes |
SIMATIC IPC USB Flashdrive (USB stick) |
Yes |
SIMATIC HMI USB stick |
Yes |
Network camera |
No |
Mechanics/material |
Enclosure material (front) |
|
● Aluminum |
Yes |
Dimensions |
Width of the housing front |
529 mm |
Height of housing front |
331 mm |
Mounting cutout, width |
513 mm |
Mounting cutout, height |
315 mm |
Overall depth |
73 mm |
Weights |
Weight (without packaging) |
6.9 kg |