Article number |
6AV2181-8AT00-0AX0
|
6AV2181-8AT00-0AX1
|
|
|
|
|
USB 2.0 mouse for devices with corresponding interface Further information, Quantity and content: see technical data |
USB 2.0 mouse for devices with corresponding interface more information, quantity and content: see technical specifications |
General information |
Product type designation |
USB mouse |
Control elements |
With parameterizable keys |
No; 5 including scroll wheel |
Yes; 5 buttons including scroll wheel button |
Input device |
● Scroll wheel |
Yes; Vertical and horizontal scrolling |
● Movement tracking |
Microsoft - proprietary BlueTrack™ Technology |
Optical |
● Movement resolution |
1 000 dpi; 8 000 images/second |
3 200 dpi; adaptable to 400, 800, 1 600 and 3 200 (standard) |
● Speed |
1 829 mm/s; 1.829 m/s |
|
Connection type |
● USB |
Yes; USB 2.0 type A |
● Cable length |
|
1.8 m |
Frame size/design |
● Standard |
Yes; For industrial applications |
Supply voltage |
Rated value (DC) |
5 V; via USB |
Input current |
Current consumption (rated value) |
100 mA; USB-compatible |
Battery |
Battery-operated |
No; Without battery |
No |
Interfaces |
Number of USB interfaces |
1 |
Standards, approvals, certificates |
CE mark |
Yes; WEEE (European Union) available |
Yes |
UKCA mark |
|
Yes |
UL approval |
|
Yes |
cULus |
Yes; ICES-003 (Canada) available |
|
REACH |
|
Yes |
RCM (formerly C-TICK) |
No; EIP / EPUP available |
|
KC approval |
Yes |
FCC Class B |
Yes; FCC ID available |
Yes |
BSMI |
Yes |
|
Suitable for safety functions |
No |
|
Marine approval |
● Nippon Kaiji Kyokai (Class NK) |
No; Only VCCI available |
|
Ambient conditions |
Ambient temperature during operation |
● min. |
0 °C |
-10 °C |
● max. |
40 °C |
50 °C |
Ambient temperature during storage/transportation |
● min. |
-40 °C |
● max. |
60 °C |
65 °C |
Relative humidity |
● Operation, max. |
80 %; 65 % for storage |
95 % |
● Condensation permissible |
No |
Operating systems |
Runs under operating system |
● Windows CE |
Yes; Not all functions are available |
|
● Windows Vista |
Yes |
|
● Windows XP |
Yes; SP2 and higher |
|
● Windows 7 |
Yes |
● Windows 8 |
Yes |
● Windows 10 |
Yes |
● Linux |
|
Yes |
● other |
|
Yes; Windows 11, MacOS, Chrome, Android OS |
Cables |
Cable length |
1 930 mm |
180 cm |
smallest bending radius |
10 mm |
|
Color of cable sheath |
|
● Gray |
Yes |
|
Mechanics/material |
Material |
|
● Plastic |
Yes; anthracite |
Yes; Black |
Dimensions |
Width |
67.9 mm |
62.9 mm |
Height |
42.3 mm |
38.9 mm |
Depth |
116 mm |
|
Length |
|
115.3 mm |
Weights |
Weight (without packaging) |
131 g |
98 g |
Weight (with packaging) |
270 g |
|
Scope of supply |
Delivery quantity in pieces |
1 |
Other |
Merchandise |
Yes; 4EH-0002 |
Yes; MS3220 |
Manufacturer name |
Microsoft Deutschland GmbH |
Dell Inc. |
Manufacturer's address |
Walter-Gropius-Straße 5, 80807 Munich, Germany |
PS4-30 Round Rock, Texas USA 78682 |
Target devices |
Suitable for HMI Panels and IPCs with USB interface |
Usable in the following products |
● Product 1 |
6AV6642-0BD01-3AX0
|
|
● Product 2 |
6AV6642-0BC01-1AX1
|
|
● Product 3 |
6AV6642-0DC01-1AX0
|
|
● Product 4 |
6AV6642-0DA01-1AX0
|
|
● Product 5 |
6AV6642-0EA01-3AX0
|
|
● Product 6 |
6AV6644-* |
|
● Product 7 |
6AV6545-0CC10-0AX0
|
|
● Product 8 |
6AV6643-* |
|
● Product 9 |
6AV6545-0AH10-0AX* |
|
● Product 10 |
6AV6545-0DA10-0AX0
|
|
● Product 11 |
6AV6545-0DB10-0AX0
|
|
● Product 12 |
6AV6644-* |
|
● Product 13 |
6AV2123-2* |
|