Article number | 6AV6645-7AB14-0AS0 | 6AV6645-7AB14-0AS1 | |
Touch pen, thin, for resistive touch screen Holding cord for Mobile Panel 277 10" and other resistive touch screens Further information, Quantity and content: see technical data | Touch pen, thin, alu for resistive touch screen with holding cord. More information, quantity and content: see technical specifications | ||
General information | |||
Product type designation | Touch pen, thin, resistive technology | touch pen, thin, aluminum, resistive technology | |
Control elements | |||
Touch operation | |||
● operator help touch operation design (resistive) | Yes | ||
● operator help touch operation design (capacitive) | No | ||
Frame size/design | |||
● Standard | Yes; For industrial applications | ||
Installation type/mounting | |||
Wall mounting/direct mounting | Yes; using 40 cm retaining cord | Yes; using approx. 35 cm retaining cord | |
Standards, approvals, certificates | |||
CE mark | No; No CE marking obligation | ||
REACH | Yes | ||
RoHS conformity | Yes | ||
Ambient conditions | |||
Suited for indoor use | Yes | ||
Suited for outdoor use | Yes | ||
Ambient temperature during operation | |||
● min. | -40 °C | ||
● max. | 80 °C | ||
Ambient temperature during storage/transportation | |||
● min. | -40 °C | ||
● max. | 80 °C | ||
Relative humidity | |||
● Operation, max. | 90 % | ||
Mechanics/material | |||
Material | |||
● Plastic | Yes | ||
● Aluminum | Yes; pen, anodized | ||
Color | Aluminum paint | ||
Screw type | |||
● Torx | No | ||
Dimensions | |||
Length | 125 mm | ||
Diameter | 8 mm | ||
Scope of supply | |||
Delivery quantity in pieces | 5; Incl. retaining cord for Mobile Panel 277 10" | ||
Other | |||
Merchandise | No | Yes; touch pen, thin, aluminum, resistive technology | |
Manufacturer name | SIEMENS AG | QUERUM products UG | |
Manufacturer's address | Gleiwitzerstraße 555, 90475 Nuremberg, Germany | Wirtsstr. 23, 85110 Kipfenberg-Böhming, Germany | |
contacting the manufacturer | email: querumproducts@web.de | ||
Target devices | for resistive touch screens | ||
Note: | length of the interconnecting lead approx. 35 cm | ||
Usable in the following products | |||
● Product 1 | 6av2124-0* | ||
● Product 2 | 6AV2123-2* | ||
● Product 3 | 6AV6642-0BD01-3AX0 | ||
● Product 4 | 6AV6642-0BA01-1AX1 | ||
● Product 5 | 6AV6642-0BC01-1AX1 | ||
● Product 6 | 6AV6642-0DC01-1AX0 | ||
● Product 7 | 6AV6642-0DA01-1AX0 | ||
● Product 8 | 6AV6545-0DA10-0AX0 | ||
● Product 9 | 6AV6545-0DB10-0AX0 | ||
● Product 10 | 6AV6545-0AA15-2AX0 | ||
● Product 11 | 6AV3637-1PL00-0AX0 | ||
● Product 12 | 6AV6642-0EA01-3AX0 | ||
● Product 13 | 6AV6644-0CB01-2AX0 | ||
● Product 14 | 6AV6643-8AD10-0AA0 | ||
● Product 15 | 6AV6640-0CA01-0AX0 | ||
● Product 16 | 6AV6545-0AH10-0AX* | ||
● Product 17 | 6AV6642-0AA11-0AX* | ||
● Product 18 | 6AV6640-0CA01-0AX0 | ||
● Product 19 | 6AV6545-0CC10-0AX0 | ||
● Product 20 | 6AV2123-2* | ||
● Product 21 | 6AV2124-0QC13-0AX0 | ||
● Product 22 | 6AV2124-0GC13-0AX0 | ||
● Product 23 | 6AV2143-8GB50-0AA0 | ||
● Product 24 | 6AV2143-8JB50-0AA0 | ||
● Product 25 | 6AV2143-8MB50-0AA0 | ||
● Product 26 | 6AV2125-2* | ||
● Product 27 | 6AV2145-* | ||
● Product 28 | 6AV6647-* | ||
● Product 29 | 6AV2124-0UC02-0AX0 | ||
● Product 30 | 6AV2124-0XC02-0AX0 | ||
last modified: | 3/12/2024 |