Article number 6AV6647-0AH11-3AX0 6AV6647-0AH11-3AX1
SIMATIC HMI KP300 Basic mono PN, Basic Panel, key operation, 3" FSTN LCD display, black/white, PROFINET interface, configurable from WinCC Basic V11/ STEP 7 Basic V11, contains open-source software, which is provided free of charge see enclosed CD SIMATIC HMI KP300 Basic mono PN, Basic Panel, key operation, 3" FSTN LCD display, black/white, PROFINET interface, configurable from WinCC Basic V11/ STEP 7 Basic V11, contains open-source software, which is provided free of charge see enclosed CD
General information
Product type designation KP300 Basic mono PN
Display
Design of display FSTN
Screen diagonal 3.6 in
Display width 87 mm
Display height 31 mm
Number of colors 4; backlit display only (white, red, green, yellow)
Resolution (pixels)
● Horizontal image resolution 240 pixel
● Vertical image resolution 80 pixel
Backlighting
● MTBF backlighting (at 25 °C) 50 000 h
● Backlight dimmable No
Control elements
Keyboard fonts
● Function keys
— Number of function keys 10
— Number of function keys with LEDs 0
● Keys with LED No
● System keys Yes
● Numeric keyboard Yes; Keyboard
● alphanumeric keyboard Yes; Keyboard
Touch operation
● Design as touch screen No; without
Installation type/mounting
Mounting position vertical
Rack mounting No
Wall mounting/direct mounting No
Mounting in portrait format possible No
Mounting in landscape format possible Yes
maximum permissible angle of inclination without external ventilation 35°
Supply voltage
Type of supply voltage DC
Rated value (DC) 24 V
permissible range, lower limit (DC) 19.2 V
permissible range, upper limit (DC) 28.8 V
Input current
Current consumption (rated value) 0.1 A
Starting current inrush I²t 0.5 A²·s
Power
Active power input, typ. 3 W
Processor
Processor type RISC 32 bit
Memory
Flash Yes
RAM Yes
Memory available for user data 1 Mbyte
Type of output
Acoustics
● Buzzer No
● Speaker No
Time of day
Clock
● Hardware clock (real-time) No
● Software clock Yes
● retentive No
● synchronizable Yes
Interfaces
Number of industrial Ethernet interfaces 1
Number of RS 485 interfaces 0
Number of RS 422 interfaces 0
Number of RS 232 interfaces 0
Number of USB interfaces 0
Number of 20 mA interfaces (TTY) 0
Number of parallel interfaces 0
Number of other interfaces 0
Number of SD card slots 0
With software interfaces No
Industrial Ethernet
● Industrial Ethernet status LED 2
Protocols
PROFINET Yes
Supports protocol for PROFINET IO No
IRT No
PROFIBUS No
EtherNet/IP Yes
MPI No
Protocols (Ethernet)
● TCP/IP Yes
● DHCP Yes
● SNMP Yes
● DCP Yes
● LLDP Yes
WEB characteristics
● HTTP No
● HTML No
Further protocols
● CAN No
● MODBUS Yes; Modicon (MODBUS TCP/IP)
Interrupts/diagnostics/status information
Diagnoses
● Diagnostic information readable No
EMC
Emission of radio interference acc. to EN 55 011
● Limit class A, for use in industrial areas Yes
● Limit class B, for use in residential areas No
Degree and class of protection
IP (at the front) IP65
IP (rear) IP20
NEMA (front)
● Enclosure Type 4 at the front Yes
● Enclosure Type 4x at the front Yes
Standards, approvals, certificates
CE mark Yes
cULus Yes
RCM (formerly C-TICK) Yes
KC approval Yes
Use in hazardous areas
● ATEX Zone 2 No
● ATEX Zone 22 No
● cULus Class I Zone 1 No
● cULus Class I Zone 2, Division 2 Yes
● FM Class I Division 2 No
Marine approval
● Germanischer Lloyd (GL) Yes
● American Bureau of Shipping (ABS) Yes
● Bureau Veritas (BV) Yes
● Det Norske Veritas (DNV) Yes
● Lloyds Register of Shipping (LRS) Yes
● Nippon Kaiji Kyokai (Class NK) Yes
● Polski Rejestr Statkow (PRS) No
Ambient conditions
Ambient temperature during operation
Operation (vertical installation)
— For vertical installation, min. 0 °C
— For vertical installation, max. 50 °C
Operation (max. tilt angle)
— At maximum tilt angle, min. 0 °C
— At maximum tilt angle, max. 40 °C
Ambient temperature during storage/transportation
● min. -20 °C
● max. 60 °C
Relative humidity
● Operation, max. 90 %; no condensation
Operating systems
proprietary Yes
pre-installed operating system
● Windows CE No
configuration / header
Message indicator Yes
Alarm system (incl. buffer and acknowledgment) Yes
Process value display (output) Yes
Process value default (input) possible Yes
Recipe management Yes
Configuration software
● STEP 7 Basic (TIA Portal) Yes; via integrated WinCC Basic (TIA Portal)
● STEP 7 Professional (TIA Portal) Yes; via integrated WinCC Basic (TIA Portal)
● WinCC flexible Compact No
● WinCC flexible Standard No
● WinCC flexible Advanced No
● WinCC Basic (TIA Portal) Yes
● WinCC Comfort (TIA Portal) Yes
● WinCC Advanced (TIA Portal) Yes
● WinCC Professional (TIA Portal) Yes
Languages
Online languages
● Number of online/runtime languages 5
Project languages
● Languages per project 32
Functionality under WinCC (TIA Portal)
Libraries Yes
Applications/options none
● Web browser No
● SIMATIC WinCC Sm@rtServer No
Task planner
● time-controlled No
● task-controlled Yes
Help system Yes
● Number of characters per info text 320
Message system
● Number of alarm classes 32
● Bit messages Yes
— Number of bit messages 200
● Analog messages Yes
— Number of analog messages 15
● System messages HMI Yes
● System event, more (SIMATIC S7, SINUMERIK, SIMOTION, ... ) No
● Number of characters per message 80
● Number of process values per message 8
● Message indicator Yes
● Message buffer
— Number of entries 256
— Circulating buffer Yes
— retentive Yes
— maintenance-free Yes
Recipe management
● Number of recipes 5
● Data records per recipe 20
● Entries per data record 20
● Size of internal recipe memory 40 kbyte
● Recipe memory expandable No
Variables
● Number of variables per device 250
● Number of variables per screen 30
● Limit values Yes
● Multiplexing Yes
● Structures No
● Arrays Yes
Images
● Number of configurable images 50
● Permanent window/default Yes
● Global image Yes
● Image selection by PLC Yes
● Image number in the PLC Yes
Image objects
● Number of objects per image 30
● Text fields Yes
● I/O fields Yes
● Graphic I/O fields (graphics list) Yes
● Symbolic I/O fields (text list) Yes
● Date/time fields Yes
● Switches Yes
● Buttons Yes
● Graphic display Yes
● Icons Yes
● Geometric objects Yes
Complex image objects
● Number of complex objects per screen 5
● Alarm view Yes
● Trend view Yes
● User view Yes
● Status/control No
● Sm@rtClient view No
● Recipe view Yes
● f(x) trend view No
● System diagnostics view No
● Media Player No
● Bar graphs Yes
● Sliders No
● Pointer instruments No
● Analog/digital clock No
Lists
● Number of text lists per project 150
● Number of entries per text list 30
● Number of graphics lists per project 100
● Number of entries per graphics list 30
Archiving
● Number of archives per device 0
Security
● Number of user groups 50
● Number of user rights 32
● Number of users 50
● Password export/import No
● SIMATIC Logon No
Character sets
● Keyboard fonts
— US English Yes
Transfer (upload/download)
● MPI/PROFIBUS DP No
● USB No
● Ethernet Yes
● using external storage medium No
Process coupling
● S7-1200 Yes
● S7-1500 Yes
● S7-200 Yes
● S7-300/400 Yes
● LOGO! Yes
● WinAC Yes
● SINUMERIK No
● SIMOTION No
● Allen Bradley (EtherNet/IP) Yes
● Allen Bradley (DF1) No
● Mitsubishi (MC TCP/IP) Yes
● Mitsubishi (FX) No
● OMRON (FINS TCP) No
● OMRON (LINK/Multilink) No
● Modicon (Modbus TCP/IP) Yes
● Modicon (Modbus) No
Service tools/configuration aids
● Backup/Restore manually Yes
● Backup/Restore automatically No
● Simulation Yes
● Device switchover Yes
Peripherals/Options
Printer No
SIMATIC HMI MM memory card: Multi Media Card No
SIMATIC HMI SD memory card: Secure Digital memory card No
USB memory No
Mechanics/material
Enclosure material (front)
● Plastic Yes
● Aluminum No
● Stainless steel No
Dimensions
Width of the housing front 165 mm
Height of housing front 97 mm
Mounting cutout, width 149 mm
Mounting cutout, height 82 mm
Overall depth 30 mm
Weights
Weight (without packaging) 0.25 kg
Weight (with packaging) 0.38 kg
last modified: 3/12/2024