Article number |
6AV7674-1NE00-0AA0
|
6AV6881-0AU14-1DB0
|
|
|
|
|
USB keyboard INT for 16:9 PRO devices, in stainless steel, RAL9006 (silver), with numerical keypad, inclination adjustable Further information, Quantity and content: see technical data |
USB keyboard INT, KV27610 INOX with IP67 USB plug type A, including protective cover, tamper-proof desktop keyboard for devices with corresponding interface, keyboard shelf with mounting option more information, quantity and content: see technical specifications |
General information |
Product type designation |
Stainless steel keyboard |
USB keyboard international US |
Control elements |
Version of actuating element |
|
Long-stroke key with 2 mm contact travel |
Operating principle of the actuating element |
|
Carbon pellet on gold-plated PCB |
Input device |
● Scroll wheel |
|
No; Cursor control possible, left and right mouse button |
● Movement tracking |
|
Capacitive touchpad |
Keyboard fonts |
● Design |
Keyboard with short-stroke keys |
Keyboard with long-stroke keys |
● Keyboard assignment |
English |
86 (International QWERTY, US version) |
● Color of the buttons |
Stainless steel |
● Color of the key inscription |
Black |
Black, laser-inscribed |
● Key illumination |
No |
● Function keys |
|
Yes |
— Number of function keys |
12 |
— Number of function keys with LEDs |
|
0 |
— Programmable |
|
No |
● Number pad |
Yes; Free-standing |
Yes; Integrated into key layout |
● status LED displays |
Yes; Num, Caps and Scroll |
Yes; Num, FN, Shift, Scroll lock |
— for number pad |
Yes |
— for Shift keys |
Yes |
Connection type |
● USB |
Yes; Type A |
Yes; USB 2.0 type A |
● PS/2 |
No |
● Cable length |
1.5 m; Typical |
0 m; See cable length |
Frame size/design |
● Standard |
Yes; For industrial applications |
● Ergonomic |
Yes; 90° adjustable / tiltable |
|
Ergonomics |
● Trackball rest |
No |
|
● Adjustable height |
Yes; By adjusting inclination angle 0° to 90° |
|
Installation type/mounting |
Mounting |
Max. load bearing capacity of 2 kg |
Desktop, PRO support arm, drawer |
Mounting type |
Suitable for PRO devices |
Mounting position |
Horizontal |
|
maximum permissible angle of inclination without external ventilation |
90°; Between 0° and 90° in steps of 15° |
|
Supply voltage |
Design of the power supply |
via USB |
|
Rated value (DC) |
|
5 V; 4.35 V to 5.25 V (USB) |
Input current |
Current consumption (rated value) |
100 mA; Typical |
55 mA; including touchpad and LED |
Battery |
Battery-operated |
|
No; maintenance-free |
Interfaces |
Number of USB interfaces |
|
1; USB 2.0 (IP67 plug enclosure) |
EMC |
Emission of radio interference acc. to EN 55 011 |
● Limit class A, for use in industrial areas |
|
Yes; EN 55022, EN 55024 |
Degree and class of protection |
IP (all-round) |
IP65 |
IP (at the front) |
|
USB plug, meets IP67 with screws, if only inserted then without IP |
Splashproof |
Yes |
|
Standards, approvals, certificates |
CE mark |
Yes |
UL approval |
|
Yes; Available soon |
cULus |
|
Yes; Available soon |
EAC (formerly Gost-R) |
|
Yes; Available soon |
CCC |
|
No; not necessary |
BIS |
No; required for export to India |
RoHS conformity |
Yes |
China RoHS compliance |
|
Yes; Available soon |
Suitable for safety functions |
|
No |
Ambient conditions |
Suited for indoor use |
|
Yes |
Suited for outdoor use |
|
No; > 0 °C possible under certain conditions |
Ambient temperature during operation |
● min. |
0 °C |
● max. |
45 °C |
60 °C |
Operation (vertical installation) |
— For vertical installation, min. |
0 °C |
|
— For vertical installation, max. |
45 °C |
|
Operation (max. tilt angle) |
— At maximum tilt angle, min. |
0 °C |
|
— At maximum tilt angle, max. |
45 °C |
|
Operation (max. tilt angle, portrait format) |
— At maximum tilt angle, min. |
0 °C |
|
— At maximum tilt angle, max. |
45 °C |
|
Ambient temperature during storage/transportation |
● min. |
0 °C |
-25 °C |
● max. |
50 °C |
85 °C |
Relative humidity |
● Operation, max. |
80 %; no condensation |
● Condensation permissible |
No; Condensation not permissible |
No |
Operating systems |
Runs under operating system |
● Windows CE |
Yes |
● Windows Vista |
Yes |
● Windows XP |
Yes |
● Windows 7 |
Yes |
● Windows 8 |
Yes |
● Windows 10 |
Yes |
Cables |
Cable length |
|
0.4 m; USB |
Mechanics/material |
Material |
|
● Aluminum |
Yes; Powder-coated, RAL 9006 |
|
● Stainless steel |
Yes; Keyboard itself |
Yes; Front stainless steel AISI 304 |
Enclosure material (rear) |
|
aluminum |
Material of the front ring |
|
Generally silicone-free PORON seal |
Enclosure color (front) |
|
INOX AISI 304 |
Enclosure color (rear) |
|
Aluminum paint |
Torques/forces |
● Breakdown torque |
|
1.5 N·m; Switching force buttons 1.5 N to 1.8 N |
Service life |
● Number of operating cycles, keys |
10 000 000; Operations (minimum) |
20 000 000; Operations (minimum) |
Dimensions |
Width |
481 mm |
369 mm |
Height |
20 mm |
18 mm |
Depth |
171.6 mm |
130 mm; Without cable outlet (with + 3 cm) |
Weights |
Weight (without packaging) |
3 700 g |
|
Weight (with packaging) |
5 300 g |
|
Scope of supply |
Delivery quantity in pieces |
1; With support arm bracket |
1 |
Components included |
a basic adapter is required for mounting, this must be ordered separately |
|
Other |
printable with laser printer |
|
No |
Merchandise |
Yes; Sasse no. 1580.9906433 |
Yes; GETT KV27610 / VES001681 |
Manufacturer name |
Sasse Elektronik GmbH |
GETT Gerätetechnik GmbH |
Manufacturer's address |
Berliner Straße 12, 91126 Schwabach, Germany |
Mittlerer Ring 1, 08233 Treuen (Vogtland), Germany |
contacting the manufacturer |
Phone +49 9122 978-0, e-mail: info@sasse-elektronik.de |
Phone +49 37468 660-0, email: info@gett.de |
Target devices |
Merchandise suitable for 16:9 PRO devices |
For SIMATIC HMI devices and IPCs with the appropriate slot |
Note: |
Successor 6AV688-10AU14-1DB0 |
|
Usable in the following products |
● Product 1 |
|
6AV2124-* |
● Product 2 |
|
6AV2125-* |
● Product 3 |
|
6AV2145-* |
● Product 4 |
|
6AV7250-* |
● Product 5 |
|
6AV7251-* |
● Product 6 |
|
6AV7863-7* |
● Product 7 |
|
6AV2128-3* |
● Product 8 |
|
6AV6642-0BD01-3AX0
|
● Product 9 |
|
6AV6642-0BC01-1AX1
|
● Product 10 |
|
6AV6642-0DC01-1AX0
|
● Product 11 |
|
6AV6642-0DA01-1AX0
|
● Product 12 |
|
6AV6642-0EA01-3AX0
|
● Product 13 |
|
6AV6545-0CC10-0AX0
|
● Product 14 |
|
6AV6545-0AH10-0AX* |
● Product 15 |
|
6AV6545-0DA10-0AX0
|
● Product 16 |
|
6AV6545-0DB10-0AX0
|
● Product 17 |
|
6AV6643-* |
● Product 18 |
|
6AV6644-* |
● Product 19 |
|
6AV7863* |
● Product 20 |
|
6AV2123-2* |
● Product 21 |
|
6AV7862-2BC* |
● Product 22 |
|
6AV7862-2BD* |
● Product 23 |
|
6AV7862-2BE* |
● Product 24 |
|
6AV7862-2BF* |