Article number 6ED1052-1FB08-0BA1 6ED1052-1FB08-0BA2
LOGO! 230RCE,logic module, display PS/I/O: 115V/230V/relay, 8 DI/4 DQ, memory 400 blocks, modular expandable, Ethernet, integrated web server, data log, user-defined web pages, standard microSD card for LOGO! Soft Comfort V8.3 or higher, older projects executable cloud connection in all LOGO! 8.3 basic units LOGO! 230RCE,logic module, display power supply / I/O: 115 V/230 V/relay, 8 DI/4 DO, memory 400 blocks, modularly expandable, Ethernet, integrated web server, data log, user-defined web pages, standard microSD card for LOGO! Soft Comfort V8.4 or higher, older projects executable cloud connection, MQTT in all LOGO! 8.4 basic units
Display
with display Yes
Installation type/mounting
Mounting on 35 mm DIN rail, 4 spacing units wide
Supply voltage
Rated value (DC)
● 115 V DC Yes
● 230 V DC Yes; 240 V DC
permissible range, lower limit (DC) 100 V
permissible range, upper limit (DC) 253 V
Rated value (AC)
● 115 V AC Yes
● 230 V AC Yes; 240 V AC
Line frequency
● permissible range, lower limit 47 Hz
● permissible range, upper limit 63 Hz
Time of day
Time switching clocks
● Number 400; Max. 400, function-specific
● Power reserve 480 h
Digital inputs
Number of digital inputs 8
Digital outputs
Number of digital outputs 4; Relays
Short-circuit protection No; external fusing necessary
Relay outputs
Switching capacity of contacts
— with inductive load, max. 3 A
— with resistive load, max. 10 A
EMC
Emission of radio interference acc. to EN 55 011
● Limit class B, for use in residential areas Yes; Radio interference suppression according to EN55011, Limit Value Class B
Standards, approvals, certificates
CE mark Yes
CSA approval Yes No; covered by UL cert
UL approval Yes
FM approval Yes
developed in accordance with IEC 61131 Yes
according to VDE 0631 Yes
Marine approval Yes Yes; Available soon
Ambient conditions
Ambient temperature during operation
● min. -20 °C; No condensation
● max. 55 °C
Ambient temperature during storage/transportation
● min. -40 °C
● max. 70 °C
Altitude during operation relating to sea level
● Ambient air temperature-barometric pressure-altitude Tmin ... Tmax at 1 080 hPa ... 795 hPa (-1 000 m ... +2 000 m)
Dimensions
Width 71.5 mm
Height 90 mm
Depth 60 mm
last modified: 4/10/2024