| Article number |
6ED1052-1HB08-0BA1
|
6ED1052-1HB08-0BA2
|
|
|
|
|
*** spare part *** LOGO! 24RCE, logic module,display power supply / I/O: 24 V 24 V AC/DC/relay, 8 DI/4 DO, memory 400 blocks, modularly expandable, Ethernet, integrated web server, data log, user-defined web pages, standard microSD card for LOGO! Soft Comfort V8.3 or higher, older projects executable cloud connection in all LOGO! 8.3 basic units |
LOGO! 24RCE, logic module,display power supply / I/O: 24 V AC/24 V DC/relay, 8 DI/4 DO, memory 400 blocks, modularly expandable, Ethernet, integrated web server, data log, user-defined web pages, standard microSD card for LOGO! Soft Comfort V8.4 or higher, older projects executable cloud connection, MQTT in all LOGO! 8.4 basic units |
| Display |
| with display |
Yes |
| Installation type/mounting |
| Mounting |
on 35 mm DIN rail, 4 spacing units wide |
| Supply voltage |
| Rated value (DC) |
|
| ● 24 V DC |
Yes |
| permissible range, lower limit (DC) |
20.4 V |
| permissible range, upper limit (DC) |
28.8 V |
| Rated value (AC) |
|
| ● 24 V AC |
Yes |
| Line frequency |
| ● permissible range, lower limit |
47 Hz |
| ● permissible range, upper limit |
63 Hz |
| Time of day |
| Time switching clocks |
| ● Number |
400; Max. 400, function-specific |
| ● Power reserve |
480 h |
| Digital inputs |
| Number of digital inputs |
8 |
| Digital outputs |
| Number of digital outputs |
4; Relays |
| Short-circuit protection |
No; external fusing necessary |
| Relay outputs |
| Switching capacity of contacts |
| — with inductive load, max. |
3 A |
| — with resistive load, max. |
10 A |
| EMC |
| Emission of radio interference acc. to EN 55 011 |
| ● Limit class B, for use in residential areas |
Yes; Radio interference suppression according to EN55011, Limit Value Class B |
| Standards, approvals, certificates |
| Siemens Eco Profile (SEP) |
|
Siemens EcoTech |
| CE mark |
Yes |
| CSA approval |
Yes |
No; covered by UL cert |
| UL approval |
Yes |
| FM approval |
Yes |
| developed in accordance with IEC 61131 |
Yes |
| according to VDE 0631 |
Yes |
| Marine approval |
Yes |
Yes; in preparation |
| Ecological footprint |
| ● environmental product declaration |
|
Yes |
| Global warming potential |
| — global warming potential, (total) [CO2 eq] |
|
51.5 kg |
| — global warming potential, (during production) [CO2 eq] |
|
9.64 kg |
| — global warming potential, (during operation) [CO2 eq] |
|
42.1 kg |
| — global warming potential, (after end of life cycle) [CO2 eq] |
|
-0.364 kg |
| Ambient conditions |
| Ambient temperature during operation |
| ● min. |
-20 °C; No condensation |
| ● max. |
55 °C |
| Ambient temperature during storage/transportation |
| ● min. |
-40 °C |
| ● max. |
70 °C |
| Altitude during operation relating to sea level |
| ● Ambient air temperature-barometric pressure-altitude |
Tmin ... Tmax at 1 080 hPa ... 795 hPa (-1 000 m ... +2 000 m) |
| Dimensions |
| Width |
71.5 mm |
| Height |
90 mm |
| Depth |
60 mm |
|
| eClass |
14 |
27-24-22-16 |
| eClass |
12 |
27-24-22-16 |
| eClass |
9.1 |
27-24-22-16 |
| eClass |
9 |
27-24-22-16 |
| eClass |
8 |
27-24-22-16 |
| eClass |
7.1 |
27-24-22-16 |
| eClass |
6 |
27-24-22-16 |
| ETIM |
10 |
EC001417 |
| ETIM |
9 |
EC001417 |
| ETIM |
8 |
EC001417 |
| ETIM |
7 |
EC001417 |
| IDEA |
4 |
3565 |
| UNSPSC |
15 |
32-15-17-05 |
|
| eClass |
14 |
27-24-22-16 |
| eClass |
12 |
27-24-22-16 |
| eClass |
9.1 |
27-24-22-16 |
| eClass |
9 |
27-24-22-16 |
| eClass |
8 |
27-24-22-16 |
| eClass |
7.1 |
27-24-22-16 |
| eClass |
6 |
27-24-22-16 |
| ETIM |
10 |
EC001417 |
| ETIM |
9 |
EC001417 |
| ETIM |
8 |
EC001417 |
| ETIM |
7 |
EC001417 |
|
| Approvals / Certificates |
| EU declaration of conformity |
|
Yes
|
Yes
|
| UK Declaration of Conformity
|
|
Yes
|
Yes
|
| Manufacturer Declaration
|
|
Yes
|
Yes
|
| UL
|
|
Yes
|
Yes
|
| Metrological Approval
|
|
Yes
|
Yes
|
| RCM
|
|
Yes
|
Yes
|
| KC
|
|
Yes
|
Yes
|
| RCM
|
|
Yes
|
Yes
|
| CCC-Ex
|
|
Yes
|
Yes
|
| FM
|
|
Yes
|
Yes
|
| FM
|
|
Yes
|
Yes
|
| ABS (American Bureau of Shipping)
|
|
Yes
|
Yes
|
| BV (Bureau Veritas) |
|
Yes
|
Yes
|
| DNV (Det Norske Veritas) |
|
Yes
|
Yes
|
| LR (Lloyds Register)
|
|
Yes
|
Yes
|
| NK / Nippon Kaiji Kyokai
|
|
Yes
|
Yes
|
| CCS (China Classification Society) |
|
Yes
|
Yes
|
| KR (Korean Register of Shipping) |
|
Yes
|
Yes
|