Article number | 6ED1052-1MD08-0BA1 | 6ED1052-1MD08-0BA2 | |
LOGO! 12/24RCE, logic module, display PS/I/O: 12/24VDC/relay, 8 DI (4 AI)/4 DQ, memory 400 blocks, modular expandable, Ethernet, integrated web server, data log, user-defined web pages, standard microSD card for LOGO! Soft Comfort V8.3 or higher, older projects executable cloud connection in all LOGO! 8.3 basic units | LOGO! 12/24RCE, logic module, display power supply / I/O: 12/ 24 V DC/relay, 8 DI (4 AI)/4 DO, memory 400 blocks, modularly expandable, Ethernet, integrated web server, data log, user-defined web pages, standard microSD card for LOGO! Soft Comfort V8.4 or higher, older projects executable cloud connection, MQTT in all LOGO! 8.4 basic units | ||
Display | |||
with display | Yes | ||
Installation type/mounting | |||
Mounting | on 35 mm DIN rail, 4 spacing units wide | ||
Supply voltage | |||
Rated value (DC) | |||
● 12 V DC | Yes | ||
● 24 V DC | Yes | ||
permissible range, lower limit (DC) | 10.8 V | ||
permissible range, upper limit (DC) | 28.8 V | ||
Time of day | |||
Time switching clocks | |||
● Number | 400; Max. 400, function-specific | ||
● Power reserve | 480 h | ||
Digital inputs | |||
Number of digital inputs | 8; Of which 4 can be used in analog mode (0 to 10 V) | ||
Digital outputs | |||
Number of digital outputs | 4; Relays | ||
Short-circuit protection | No; external fusing necessary | ||
Output current | |||
● for signal "1" permissible range for 0 to 55 °C, max. | 10 A | ||
Relay outputs | |||
Switching capacity of contacts | |||
— with inductive load, max. | 3 A | ||
— with resistive load, max. | 10 A | ||
EMC | |||
Emission of radio interference acc. to EN 55 011 | |||
● Limit class B, for use in residential areas | Yes; Radio interference suppression according to EN55011, Limit Value Class B | ||
Standards, approvals, certificates | |||
CE mark | Yes | ||
CSA approval | Yes | No; covered by UL cert | |
UL approval | Yes | ||
FM approval | Yes | ||
developed in accordance with IEC 61131 | Yes | ||
according to VDE 0631 | Yes | ||
Marine approval | Yes | Yes; Available soon | |
Ambient conditions | |||
Ambient temperature during operation | |||
● min. | -20 °C; No condensation | ||
● max. | 55 °C | ||
Ambient temperature during storage/transportation | |||
● min. | -40 °C | ||
● max. | 70 °C | ||
Altitude during operation relating to sea level | |||
● Ambient air temperature-barometric pressure-altitude | Tmin ... Tmax at 1 080 hPa ... 795 hPa (-1 000 m ... +2 000 m) | ||
Dimensions | |||
Width | 71.5 mm | ||
Height | 90 mm | ||
Depth | 60 mm | ||
last modified: | 4/10/2024 |